Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$492.88 Avg. Price
  • 330VA line interactive tower UPS
  • Maintains sine-wave 120V nominal output over an input range of 83 to 132V
  • Professional features include serial port, hospital grade plug & outlets, built-in isolation transformer and UL60601-1 listing
  • Input: Hospital-grade NEMA 5-15P (120V 15A) / Output: 4 Hospital-grade NEMA 5-15R (120V)
  • 2 line phone suppression for TEL/DSL line protection
  • Leakage current less than 100 microamps
  • Approved for use within the Patient Care Vicintiy
  • Approved to EN60601-1-2:2015 & IEC60601-1-2:2014, 4th Edition
  • 2-year limited warranty

Overview

OMNISMART350HG offers medical-grade UPS protection with built-in line-interactive voltage regulation, intelligent monitoring and unattended shutdown capability. Hospital-grade plug and outlets, plus built-in isolation transformer with Faraday shield offers full isolation and removes common mode noise equal to 100 microamps. UL 60601-1 listed as medical electrical equipment. 330VA power handling capacity supports computers, inter-networking equipment and other critical loads during commercial power failures. Line-interactive voltage regulation corrects brownouts as low as 83V back to normal 120V levels, saving battery reserves for use only during complete power failures. Includes two-line phone surge suppression and built-in DB-9 communications port that works with PowerAlert® software and cabling to provide automatic unattended shutdown of connected network and PC applications.
Application Usage
This UPS contains a lead acid battery designed to be connected continuously to an AC power source, except during brief power outages. It is not intended for frequent charge/discharge cycles, such as mobile cart applications where the UPS is often disconnected from the power source. Using the OMNISMART350HG in this type of application will void the battery warranty.

Features

  • Ideal UPS protection for applications in medical patient-care areas where UL 60601-1 listed electrical medical equipment is required
  • Line-interactive voltage regulation corrects brownouts as low as 83V without using battery power
  • Hospital-grade plug and outlets offer added degree of safety and reliability to input/output connections
  • Full line isolation prevents shock potential and operational problems in sensitive electronic equipment
  • Resistant to electrostatic discharge
  • Supports loads up to 330VA/225 watts
  • 46 minutes half load runtime (with 165VA load), 18 minutes full load runtime (with 330VA load)
  • 4 protected hospital-grade outlets; 6-ft. cord
  • 1-DB9 serial port for network interface
  • Complete surge protection, line isolation and EMI/RFI noise filtering
  • 2 phone line surge suppression for modems, fax machines and other phone accessories
  • Complete remote monitoring cabling included, PowerAlert UPS management software available via free download
  • 4 diagnostic LEDs indicate AC present, on battery, voltage correction & battery low/replace
  • Battery replacement door and back panel grounding lug

Package Includes

  • OMNI SMART 350HG Hospital Grade UPS System
  • Serial cable for remote monitoring
  • Warranty information
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332098542
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)2.3A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P-HG
Input Circuit Breakers3.5A
UPS Input Cord Length (ft.)6
Recommended Electrical Service15A 120V
OUTPUT
Output Capacity (VA)330
Output Capacity (kVA)0.33
Output Capacity (Watts)225
Output Capacity (kW)0.225
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)-18%, +8%
Output Voltage Regulation (Battery Mode)+/- 5%
Output Receptacle DetailsHospital grade output receptacles
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported120V
Output Receptacles(4) 5-15R
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  18 min. (225W)
Runtime Half Load (min.)  46 min. (113W)
DC System Voltage (VDC)12
Battery Recharge Rate (Included Batteries)Less than 4.5 hours from 10% to 90%
Battery AccessBattery access door
Internal UPS Replacement Battery Cartridge RBC52  (quantity 2)
Battery Replacement DescriptionHot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with input voltage as low as 89
Undervoltage Correction  Input voltages between 89 and 107 are boosted by 14%
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure and low-battery conditions
LED Indicators4 LEDs indicate line power, battery power, overload and battery low/replace status
ISOLATION
Output Isolation Transformer  Hospital grade load isolation transformer
SURGE / NOISE SUPPRESSION
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression2 line TEL/DSL
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorTower
Installation Form Factors Supported with Included AccessoriesTower
Installation Form Factors Supported with Optional AccessoriesWallmount ( UPSWM  - tower mounting kit)
Primary UPS Depth (mm)183
Primary UPS Height (mm)274
Primary UPS Width (mm)132
Shipping Dimensions (hwd / in.)14.00 x 8.00 x 10.10
Shipping Weight (lbs.)27.80
UPS Housing MaterialPVC
UPS Power Module Dimensions (hwd, in.)10.8 x 5.2 x 7.2
UPS Power Module Weight (kg)11.34
UPS Power Module Weight (lbs.)25
Unit Weight (lbs.)25.0000
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  48.8
AC Mode Efficiency Rating (100% Load)94%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  215.8
Battery Mode Heat Dissipation (BTU/Hr) @ Half Load78.3
COMMUNICATIONS
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableDB9 serial cable included
Network Management Card DescriptionNetwork management not supported
Communications InterfaceDB9 Serial
LINE / BATTERY TRANSFER
Transfer Time  2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)89
High Voltage Transfer to Battery Power (Setpoint)139
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Hot swappable batteries; Surge/noise protection
Grounding DetailsGrounding lug
APPLICATIONS
UPS ApplicationsHospital/Medical
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); UL 1778; UL 60601-1
Product ComplianceRoHS; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

UPS Replacement Batteries

  Model Number Description
UPS Replacement Battery Cartridge for Select Best, Liebert, Minuteman and Other UPS RBC52 RBC52 UPS Replacement Battery Cartridge for Select Best, Liebert, Minuteman and Other UPS

Surge Protectors

  Model Number Description
DataShield In-Line Surge Protector for Network and Phone Lines, 1-Line RJ45 DNET1 DNET1 DataShield In-Line Surge Protector for Network and Phone Lines, 1-Line RJ45
DataShield In-Line Surge Protector for Network and Phone Lines, 2-Line RJ11/RJ45 DTEL2 DTEL2 DataShield In-Line Surge Protector for Network and Phone Lines, 2-Line RJ11/RJ45

Accessories

  Model Number Description
Wall-Mount Bracket and Installation Accessories for select UPS Systems UPSWM UPSWM Wall-Mount Bracket and Installation Accessories for select UPS Systems

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.