Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartPro 120V 3kVA 2.4kW Line-Interactive UPS, Tower, Extended Run, 3 DB9 ports

Model Number: SMART3000NET


  • 3kVA / 3000VA / 2400W line interactive, extended-run tower UPS
  • 120V output, Corrects brownouts and overvoltages from 87V to 140V
  • 3 DB9 ports (1 RS232 / 2 contact-closure)
  • Front panel status LEDs with load and battery capacity display
  • 2 independently switchable output load banks
  • NEMA L5-30P input; 4 NEMA 5-15/20R & 4 NEMA 5-15R outlets
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's SMART3000NET intelligent, line interactive large tower UPS system protects servers, networking accessories and telecommunications equipment from blackouts, voltage fluctuations and transient surges. Large internal batteries offer 23 minutes half load runtime and 7 minutes fully loaded. Runtime is expandable with optional BP24V28-2U (limit 1) and BP24V70-3U (multi-pack compatible) external battery packs. 3000VA/2400 watt power handling capability supports a variety of networking, telecom and other sensitive electronic applications. Includes 8 protected outlets. Supports remote monitoring of UPS and site power conditions via built-in RS-232 enabled monitoring port, plus standard UPS monitoring via 2 built in contact closure ports. PowerAlert UPS monitoring software is available for free download. Built-in audible alarm and front panel LEDs indicate line power, battery power, battery charge level, load level and voltage regulation status. Network grade AC surge suppression protects equipment from damage and performance problems resulting from transient surges.

Features

  • SMART 3000NET line interactive UPS offers battery derived AC output during power outages, voltage regulation during brownouts and overvoltages, plus network-grade AC surge suppression
  • 3000VA/2400 watt power handling capability supports a variety of networking, telecom and other sensitive electronic devices
  • Large internal batteries offer runtimes of 23 minutes at half load (1500VA/1200 watts) and 7 minutes at full load (3000VA/2400 watts)
  • Runtime is further expandable with optional external BP24V28-2U (limit 1) and BP24V70-3U (multi-pack compatible) battery packs
  • Intelligent battery management system extends battery life
  • Automatic Voltage Regulation (AVR) circuits maintain 120V nominal output over an input voltage range of 87-140V
  • Includes 8 fully protected outlets (4 NEMA 5-15R & 4 NEMA 5-15/20R) with 2 single outlet load banks that can be individually powered off and back on again via software interface
  • PowerAlert UPS monitoring and unattended shutdown software enables configurable network broadcast messaging, email notification, event logging and running user defined script commands
  • Offers simultaneous monitoring of up to 3 directly connected devices through included DB9 contact closure and RS-232 enabled interfaces, or the monitoring of any number of additional servers over IP with PowerAlert UPS monitoring software (available for free download at www.tripplite.com/poweralert)
  • In addition to the contact closure monitoring of on battery, low battery and power restored messaging, built-in RS-232 interface supports messaging of UPS and line power status, including AC line voltage, DC battery voltage and remaining battery capacity
  • Supports activate self-test and UPS output power control for delayed or immediate reboot of connected equipment
  • Diagnostic LEDs (indicate 17 performance conditions)

Package Includes

  • SMART 3000NET UPS System
  • 3 DB9 network cables
  • Instruction manual
Cisco compatible RoHS compliant VMware ready application
Windows IT Pro Readers' Choice Award Runner Up Windows IT Pro Community Choice Runner Up

Specifications

OVERVIEW
UPC Code037332032065
UPS TypeLine-Interactive
OUTPUT
Output Volt Amp Capacity (VA)3000
Output kVA Capacity (kVA)3
Output Watt Capacity (Watts)2400
Output kW Capacity (kW)2.4
Power Factor  0.8
Nominal Voltage Details120v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)-13% / +5%
Output Voltage Regulation (Battery Mode)+/- 5%
Load Management Receptacles  Two switchable single-outlet 5-15R load banks
Output Circuit Breakers15A branch rated (x2) - each breaker protects 4 outlets
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Output Capacity DetailsOutput is reduced to 1600W maximum with 1 external battery pack and 1200W maximum with 2 or more external battery packs
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(4) 5-15R; (4) 5-15/20R
Individually Controllable Load Banks  Yes
INPUT
Rated input current (Maximum Load)22A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection TypeL5-30P
UPS Input Cord Length (ft.)8
Recommended Electrical Service30A 120V
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  7 min. (2400w)
Half Load Runtime (min.)  23 min. (1200w)
Expandable Battery RuntimeExtended runtime supported via optional external battery packs
External Battery Pack Compatibility   BP24V28-2U (limit 1); BP24V70-3U (multi-pack compatible)
DC System Voltage (VDC)24
Battery Recharge Rate (Included Batteries)Less than 9 hours from 10% to 90% (typical, full load discharge)
Expandable RuntimeYes
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 87 to 140
Overvoltage Correction  Input voltages between 127 and 140 are reduced by 12%
Undervoltage Correction  Input voltages between 95 and 105 are boosted by 10%
Severe Undervoltage CorrectionInput voltages between 87 and 94 are boosted by 22%
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation; set of 4 rear-panel switches control system enable and contact closure port inverter shutoff commands
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure and low-battery conditions
LED Indicators5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating480
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Cooling MethodFan
Primary Form FactorTower
Primary UPS Depth (mm)318
Primary UPS Height (mm)432
Primary UPS Width (mm)229
Shipping Dimensions (hwd / in.)16.50 x 12.60 x 21.80
Shipping Weight (lbs.)96.60
UPS Housing MaterialPVC
UPS Power Module Dimensions (hwd, in.)17 x 9 x 12.5
UPS Power Module Weight (kg)40.37
UPS Power Module Weight (lbs.)89
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  83
Battery Mode BTU / Hr. (Full Load)  1225
AC Mode Efficiency Rating (100% Load)99%
COMMUNICATIONS
Communications InterfaceDB9 Serial; Contact closure
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions; contact closure communications via two additional DB9 ports (3 total)
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications Cable3 DB9 cables included
LINE / BATTERY TRANSFER
Transfer Time  4 ms. typical
Low Voltage Transfer to Battery Power (Setpoint)87
High Voltage Transfer to Battery Power (Setpoint)140
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
CERTIFICATIONS
UPS CertificationsMeets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances); Tested to CSA (Canada); Tested to NOM (Mexico); Tested to UL1778 (USA)
WARRANTY
Product Warranty Period (Worldwide)2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

Generally, PowerAlert Local (PAL) should automatically discover your UPS. If you are using a SMART2200NET or SMART3000NET and automatic discovery does not occur, follow the process below: 1. Assure you are using the RS232 DB9 cable with part number 73-0743 to connect the computer to the UPS system's SMART port. 2. Access the PAL console and click “Settings.” 3. Click “Device.” 4. In the “Add Device(s)” popup, select the appropriate COM port. 5. Select “Smart Pro” from the “Communication Protocol” drop-down. 6. Click “Ok” and wait a few moments for the discovery process to finish. 7. Data for your device will now display in the PAL console. The process is complete.

Additional FAQs may be available on the SMART3000NET model support page.

Accessories

UPS Battery Packs
  Model Number Description
BP24V28-2U | UPS Battery Packs BP24V28-2U External 24V 2U Rack-mount Battery Pack for select Tripp Lite UPS Systems (BP24V28-2U)
BP24V70-3U | UPS Battery Packs BP24V70-3U External 24V 3U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP24V70-3U)
Power Distribution Units (PDUs)
  Model Number Description
PDU1215 | Power Distribution Units (PDUs) PDU1215 1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. Cord, 1U Rack-Mount
PDU1220 | Power Distribution Units (PDUs) PDU1220 2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA 5-20P Input, 15 ft. Cord, 1U Rack-Mount
Power Strips
  Model Number Description
RS-1215 | Power Strips RS-1215 1U Rack-Mount Power Strip, 120V, 15A, 5-15P, 12 Outlets (6 Front-Facing, 6-Rear-Facing), 15-ft. Cord
RS-1215-20 | Power Strips RS-1215-20 1U Rack-Mount Power Strip, 120V, 20A, 5-20P, 12 Outlets (6 Front-Facing, 6-Rear-Facing) 15-ft. Cord

Extended Warranties

Part Number Description
WEXT1J 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2J 2-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.