Part Number: OMNI500ISO
This Model has been retired and replaced by SMART 700HG. An Owner's Manual and other information for the OMNI500ISO is available on the model support page
Overview
Tripp Lite's OMNI500ISO offers complete UPS protection with built-in line-interactive voltage regulation, intelligent monitoring and unattended shutdown capability. Built-in isolation transformer with faraday shield offers full isolation and complete common mode noise rejection. 500VA power handling capacity supports point-of-sale applications, computers, internetworking equipment and home theater systems during commercial power failures. Line-interactive voltage regulation corrects brownouts as low as 83V back to normal 120V levels, saving battery reserves for use only during complete power failures. Built-in USB communications port works with PowerAlert Software and cabling to provide automatic unattended shutdown of connected network and PC applications.
Features
- 500VA line-interactive UPS with faraday-shielded, low-impedance isolation transformer delivers full isolation from potential damage and performance problems
- Provides immunity from EMI/RFI line noise in both normal and common modes. Delivers clean signal-reference ground, reducing data errors and audio/video distortion
- Automatic voltage regulation (AVR) automatically corrects incoming voltage to keep equipment working through low voltage (brownouts) as low as 83V, without draining battery power
- Supports loads up to 500VA/300W
- 5.4 min. full-load runtime (300W); 11 min. half load runtime (150W)
- Electrostatic discharge (ESD) resistance reduces potential static damage to connected electronics
- USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- Built-in surge suppression (backed by $200,000 Ultimate Lifetime Insurance U.S., Canada, and Puerto Rico only) safeguards connected equipment against damage
- SURGE VOLTAGE WITHSTAND CAPABILITY: ANSI/IEEE C62.41 Categories A & B 6KV/200/500 amp 100Khz Ringwave and category B BiWave.
- SURGE VOLTAGE ATTENUATION: N-G 2000:1, L-G 240:1, L-N 100:1.
- INSERTION LOSS: 65 db N-G from 10Khz to 100Khz, 45 to 60 db L-G from 10Khz to 100Khz, 18 to 54 db L-N from 50Khz to 500 Khz.
- 3 protected outlets; 6-ft. cord
- 4 diagnostic LEDs indicate AC present, on battery, overload and battery low/replace
- Optional PDUB15 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
Specifications
OVERVIEW
UPC Code | 037332125125 |
UPS Type | Line-Interactive |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 4.8A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P; Right-Angled |
UPS Input Cord Length (ft.) | 6 |
Recommended Electrical Service | 15A 120V |
OUTPUT
Output Capacity (VA) | 500 |
Output Capacity (kVA) | 0.5 |
Output Capacity (Watts) | 300 |
Output Capacity (kW) | 0.3 |
Power Factor | 0.6 |
Nominal Voltage Details | 115v nominal output in battery mode |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Line Mode) | -18%, +8% |
Output Voltage Regulation (Battery Mode) | +/- 5% |
Hot-Swap PDU options | PDUB15 (2U / 8 5-15R outlets) |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
Output Receptacles | (3) 5-15R |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 5.4 min. (300W) |
Runtime Half Load (min.) | 11 min. (150W) |
DC System Voltage (VDC) | 12 |
Battery Recharge Rate (Included Batteries) | Less than 4.5 hours from 10% to 90% |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | RBC51 |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 83 |
Undervoltage Correction | Input voltages between 83 and 107 are boosted by 14% |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
Audible Alarm | Audible alarm indicates power-failure and low-battery conditions |
LED Indicators | 4 LEDs indicate line power, battery power, overload and battery low/replace status |
ISOLATION
Output Isolation Transformer | Professional grade load isolation transformer |
Surge Voltage Withstand Capability | ANSI/IEEE C62.41 Categories A & B 6KV/200/500 amp 100Khz Ringwave and category B BiWave |
Surge Voltage Attenuation | N-G 2000:1, L-G 240:1, L-N 100:1 |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 680 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Tower |
Installation Form Factors Supported with Included Accessories | Tower |
Installation Form Factors Supported with Optional Accessories | Wallmount ( UPSWM - tower mounting kit) |
Primary UPS Depth (mm) | 191 |
Primary UPS Height (mm) | 274 |
Primary UPS Width (mm) | 132 |
Shipping Dimensions (hwd / in.) | 14.20 x 10.00 x 8.10 |
Shipping Weight (lbs.) | 22.30 |
UPS Housing Material | PVC |
UPS Power Module Dimensions (hwd, in.) | 10.8 x 5.2 x 7.5 |
UPS Power Module Weight (kg) | 9.89 |
UPS Power Module Weight (lbs.) | 21.8 |
Unit Weight (lbs.) | 21.8000 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode Efficiency Rating (100% Load) | 91% |
COMMUNICATIONS
PowerAlert Software | For local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB cable included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Insertion Loss | 65 db N-G from 10Khz to 100Khz, 45 to 60 db L-G from 10Khz to 100Khz, 18 to 54 db L-N from 50Khz to 500 Khz |
Network Management Card Description | Network management not supported |
Communications Interface | USB |
LINE / BATTERY TRANSFER
Transfer Time | 2-4 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 83 |
High Voltage Transfer to Battery Power (Setpoint) | 147 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Hot swappable batteries; Surge/noise protection |
APPLICATIONS
UPS Applications | High-End Desktop/Small Network |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); UL 1778 |
Product Compliance | RoHS; FCC Part 15 Class B (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $200,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images