Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

OmniSmart LCD 120V 700VA 420W Line-Interactive UPS, Tower, LCD display, USB port

Model Number: OMNI700LCD


  • 700VA tower 120V line interactive UPS with LCD display
  • Corrects brownouts as low as 89V without using battery power
  • LCD screen reports input voltage, battery charge and UPS status
  • USB port, Surge-only outlets, 97% efficiency
  • NEMA 5-15P input plug and 8 NEMA 5-15R outlets
  • 3-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's OMNI700LCD Line-Interactive Digital UPS System offers voltage regulation, surge suppression and long lasting battery support for personal computers, home entertainment systems and media centers. Internal UPS circuits support entry level PCs for up to 50 minutes or individual VCR/DVR components for as long as 2.5 hours during power failures. Prevents data loss, viewing interruptions, lost recordings and loss of component programming. Automatic Voltage Regulation (AVR) circuits regulate brownouts as low as 89 volts back to usable levels without using battery power. 97% line-mode efficiency saves energy and reduces BTU heat output. Offers complete power protection in an attractive black tower configuration. Includes 4 battery-supported and surge-protected outlets, plus 4 additional surge suppression-only outlets for items not requiring battery support. USB port enables optional unattended system shutdown without data loss in the case of extended power failure. PowerAlert software available via free download. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Built-in audible alarm and large LCD front panel voltage display indicates line power status, battery power status, battery low/replace status and voltage boost operation. The LCD display includes a dimmer switch and can be rotated for easy viewing in any application. 700VA/420 watt power handling ability supports entry-level PCs, home entertainment systems, network workstations, audio/video components. Offers 3.7 minutes battery runtime with a full load of 700VA/420 watts and 11.5 minutes with a half load of 350VA/210 watts. Supports battery replacement via built-in access panel. $200,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).

Features

  • LCD Display with dimmer switch indicates input voltage, battery capacity and a variety of operating conditions. Display is rotatable for easy viewing whether UPS is in vertical or horizontal position
  • OMNI700LCD Digital Uninterruptible Power Supply offers voltage regulation, surge suppression and long lasting battery support during blackouts
  • Supports entry level PCs up to 50 minutes or single VCR/DVR components for up to 2.5 hours during blackouts
  • 97% line-mode efficiency saves energy and reduces BTU heat output
  • Regulates brownouts as low as 89 volts back to usable levels without using battery power
  • 4 UPS battery-supported and surge-protected outlets, plus 4 additional surge suppression-only outlets
  • USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert (user supplies cable)
  • HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X.
  • PowerAlert software available via free download from www.tripplite.com
  • 700VA/420 watt power handling ability supports a variety of sensitive computer, home theater and other equipment
  • 3.7 minutes full load runtime (700VA/420 watts), 11.5 minutes half load runtime (350VA/210 watts)
  • Cabinet adapts to tower format or rackmount shelf format. Rackmount (2U) format requires an optional shelf, available separately
  • Supports battery replacement via built-in access panel
  • Optional PDUB15 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
  • $200,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

Package Includes

  • OMNI700LCD UPS System
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332182678
UPS TypeLine-Interactive
OUTPUT
Output Volt Amp Capacity (VA)700
Output Watt Capacity (Watts)420
Nominal Voltage Details115v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Battery Mode)+/- 5%
UPS Output Receptacles (Surge Suppression Only)4 UPS outlets, 4 surge-only outlets
Hot-Swap PDU optionsPDUB15 (2U / 8 5-15R outlets)
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(8) 5-15R
Individually Controllable Load Banks  No
INPUT
Rated input current (Maximum Load)12A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P; Right-Angled
UPS Input Cord Length (ft.)6
Recommended Electrical Service15A 120V
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  3.7 min. (420w)
Half Load Runtime (min.)  11.5 min. (210w)
DC System Voltage (VDC)12
Battery Recharge Rate (Included Batteries)Less than 16 hours from 10% to 90%
Internal UPS Replacement Battery Cartridge RBC51 
Battery AccessBattery access door
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeNo
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with input voltage as low as 89
Undervoltage Correction  Input voltages between 89 and 104 are boosted by 14%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayBacklighted LCD screen indicates input voltage, 5-bar battery charge level, overload, AVR, on battery and replace battery status; LCD screen rotates for rack/tower viewing
Switches2 Switches control off/on power status and alarm-cancel/self-test operation; dimmer switch controls LCD brightness
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure and low-battery status; alarm can be disabled using PowerAlert software
LED IndicatorsFront panel LCD display
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating870
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Installation Form Factors Supported with Included AccessoriesTower
Primary Form FactorTower
Primary UPS Depth (mm)183
Primary UPS Height (mm)300
Primary UPS Width (mm)94
Shipping Dimensions (hwd / in.)15.40 x 4.60 x 10.50
Shipping Weight (lbs.)16.10
UPS Housing MaterialABS
UPS Power Module Dimensions (hwd, in.)11.8 x 3.7 x 7.2
UPS Power Module Weight (kg)6.85
UPS Power Module Weight (lbs.)15.1
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  61
Battery Mode BTU / Hr. (Full Load)  428
AC Mode Efficiency Rating (100% Load)97%
COMMUNICATIONS
Communications InterfaceUSB (HID enabled)
PowerAlert SoftwareFor local monitoring via the UPS’s built-in USB port, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUser supplies USB cable
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools CompatibilityYes
LINE / BATTERY TRANSFER
Transfer Time  4 milliseconds (AC to Battery); 3 milliseconds (Battery to AC)
Low Voltage Transfer to Battery Power (Setpoint)89
High Voltage Transfer to Battery Power (Setpoint)139
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
CERTIFICATIONS
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI)
WARRANTY
Product Warranty Period (U.S. & Canada)3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$200,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

Follow the instructions below to perform a discharge reset for Omni LCD and Smart LCD 1kVA and below UPS systems: 1. Press and hold the ON/OFF button on the front panel and release the button after the UPS emits a single beep. The UPS will now be powered off; the LCD screen will not be lit and there will be no AC output from the Battery-Backup/Surge-Protected outlets. 2. Disconnect the UPS from its AC input source. Verify the UPS is powered off by checking to make sure that the LCD screen is not lit and that the UPS is not passing power from the Battery-Backup/Surge-Protected outlets and the Surge-Protected-Only outlets. 3. Remove the screw that secures the battery door of the UPS and remove the battery door. 4. Tilt the UPS to allow the battery to partially slide away from the UPS, exposing the battery terminals. Locate the red and black battery cables connected to the battery. Using needle-nose pliers, disconnect one of the UPS DC input cables, either the red or black cable, from the battery. Make sure that the cable does not come in contact with the opposite battery terminal. 5. Press and hold the On/Off button on the front panel for 10 seconds and then release it. 6. Reconnect the red or black UPS DC input cable to the terminal from which it was disconnected. Note: There may be a slight arc when reconnecting the input cable. 7. Reinstall the battery door. 8. Connect the UPS to a known working AC source. The Surge-Protected-Only outlets will begin to pass power. 9. To power on the unit, press and hold the On/Off button and release it after the UPS emits a single beep. The LCD screen will illuminate and the UPS will begin passing power from the Battery-Backup/Surge-Protected outlets.
Follow the steps below to measure the DC voltage for an Omni-series UPS: 1. Power off the UPS by pressing and holding the on/off button; release the button when the unit emits a beep. 2. Disconnect the UPS from the AC source. 3. Remove the battery access door. 4. Locate the red and black battery cables connected to the battery or batteries that connect the cell(s) to the UPS itself. 5. Using needle nose pliers, disconnect the UPS DC input cables from the battery or batteries. If more than one internal battery is used by the unit, do not disconnect the battery cables that connect the cells. Measure the DC voltage of the battery set from the positive and negative battery terminals used to connect the cell(s) directly to the UPS. Verify the required DC voltage for the UPS in question (e.g. 12VDC, 24VDC, etc.). Review the following Battery Charge Voltage Chart to determine the minimum required DC voltage for the unit.

Additional FAQs may be available on the OMNI700LCD model support page.

Accessories

UPS Replacement Batteries
  Model Number Description
RBC51 | UPS Replacement Batteries RBC51 UPS Replacement Battery Cartridge for Tripp Lite, APC, Belkin, Best, Powerware, Liebert & other UPS
Management Hardware
  Model Number Description
WATCHDOGSW | Management Hardware WATCHDOGSW WatchDog Service Monitoring / Reboot Software
Power Distribution Units (PDUs)
  Model Number Description
PDUB15 | Power Distribution Units (PDUs) PDUB15 1.44kW Single-Phase Hot-Swap PDU, 120V 15A Outlets (8 5-15R), 2 5-15P, 10ft & 6ft Cords 2U Rack-Mount
Rack Accessories
  Model Number Description
SRSHELF2P | Rack Accessories SRSHELF2P SmartRack 2U Cantilever Fixed Shelf (60 lb / 27 kg capacity; 18-in. / 457 mm depth.)

Extended Warranties

Part Number Description
WEXT1C 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2C 2-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.