Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

OmniSmart 120V 750VA 500W Line-Interactive UPS, Tower, Built-In Isolation Transformer, USB port

Model Number: OMNI750ISO


  • 750VA tower 120V line interactive UPS with isolation transformer
  • Corrects brownouts and overvoltages from 81V to 143V
  • USB port, Normal & common mode EMI/RFI line noise immunity
  • NEMA 5-15P input plug and 6 5-15R outlets
  • 2-year limited warranty

Overview

Tripp Lite's OMNI750ISO offers complete UPS protection with built-in line-interactive voltage regulation, intelligent monitoring and unattended shutdown capability. Built-in isolation transformer with Faraday shield offers full isolation and complete common mode noise rejection. 750VA power-handling capacity supports point-of-sale applications, computers, internetworking equipment and home theater systems during commercial power failures. Line-interactive voltage regulation corrects brownouts as low as 81V and overvoltages as high as 143V back to normal 120V levels, saving battery power for use during complete power failures. Built-in USB communications port works with PowerAlert Software and cabling to provide automatic unattended shutdown of connected network and PC applications.

Features

  • 750VA line-interactive UPS with Faraday-shielded, low-impedance isolation transformer delivers full isolation from potential damage and performance problems
  • Provides immunity from EMI/RFI line noise in both normal and common modes. Delivers clean signal-reference ground, reducing data errors and audio/video distortion
  • Automatic voltage regulation (AVR) automatically corrects incoming voltage to keep equipment working through low voltage (brownouts) as low as 81V and overvoltages as high as 143V without consuming battery power
  • Supports loads up to 750VA/500W
  • Offers 31.3 min. battery runtime with a half load of 375VA/250W and 13.5 min. with a full load of 750VA/500 watts
  • Electrostatic discharge (ESD) resistance reduces potential static damage to connected electronics
  • USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
  • Built-in surge suppression (backed by $200,000 Ultimate Lifetime Insurance U.S., Canada, and Puerto Rico only) safeguards connected equipment against damage
  • SURGE VOLTAGE WITHSTAND CAPABILITY: ANSI/IEEE C62.41 Catagories A & B 6KV/200/500 amp 100Khz Ringwave and category B BiWave
  • SURGE VOLTAGE ATTENUATION: N-G 2000:1, L-G 240:1, L-N 100:1
  • INSERTION LOSS: 65 db N-G from 10Khz to 100Khz, 45 to 60 db L-G from 10Khz to 100Khz, 18 to 54 db L-N from 50Khz to 500 Khz
  • 6 UPS-supported AC outlets; 6-ft. cord
  • 5 diagnostic LEDs indicate AC present, on battery, voltage correction status, overload and battery low/replace
  • Optional PDUB15 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment

Package Includes

  • OMNI750ISO UPS system
  • USB cable
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332141309
UPS TypeLine-Interactive
OUTPUT
Output Volt Amp Capacity (VA)750
Output Watt Capacity (Watts)500
Nominal Voltage Details115v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)-18%, +8%
Output Voltage Regulation (Battery Mode)+/- 5%
Hot-Swap PDU optionsPDUB15 (2U / 8 5-15R outlets)
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(6) 5-15R
Individually Controllable Load Banks  No
INPUT
Rated input current (Maximum Load)5.5A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P
UPS Input Cord Length (ft.)6
Recommended Electrical Service15A 120V
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  13.5 min. (500w)
Half Load Runtime (min.)  31.3 min. (250w)
DC System Voltage (VDC)36
Battery Recharge Rate (Included Batteries)Less than 4.5 hours from 10% to 90%
Internal UPS Replacement Battery Cartridge RBC53 
Battery AccessBattery access door
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeNo
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 81 to 143
Overvoltage Correction  Input voltages between 128 and 143V are reduced by 9%
Undervoltage Correction  Input voltages between 97 and 107V are boosted by 10%
Severe Undervoltage CorrectionInput voltages between 81 and 96V are boosted by 21%
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure and low-battery conditions
LED Indicators5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating510
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
ISOLATION
Output Isolation Transformer  Professional grade load isolation transformer
Surge Voltage Withstand CapabilityANSI/IEEE C62.41 Categories A & B 6KV/200/500 amp 100Khz Ringwave and category B BiWave
Surge Voltage AttenuationN-G 2000:1, L-G 240:1, L-N 100:1
Insertion Loss  65 db N-G from 10Khz to 100Khz, 45 to 60 db L-G from 10Khz to 100Khz, 18 to 54 db L-N from 50Khz to 500 Khz
PHYSICAL
Cooling MethodFan
Installation Form Factors Supported with Included AccessoriesTower
Installation Form Factors Supported with Optional AccessoriesWallmount (UPSWM - tower mounting kit)
Primary Form FactorTower
Primary UPS Depth (mm)234
Primary UPS Height (mm)325
Primary UPS Width (mm)191
Shipping Dimensions (hwd / in.)18.25 x 12.00 x 13.75
Shipping Weight (lbs.)40.00
UPS Housing MaterialPVC
UPS Power Module Dimensions (hwd, in.)12.8 x 7.5 x 9.2
UPS Power Module Weight (kg)16.51
UPS Power Module Weight (lbs.)36.4
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode Efficiency Rating (100% Load)91%
COMMUNICATIONS
Communications InterfaceUSB
PowerAlert SoftwareFor local monitoring via the UPS’s built-in USB port, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB cable included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer Time  2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)81
High Voltage Transfer to Battery Power (Setpoint)143
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesHot swappable batteries
CERTIFICATIONS
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Meets FCC Part 15 Category B (EMI)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$200,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

Follow the steps below to measure the DC voltage for an Omni-series UPS: 1. Power off the UPS by pressing and holding the on/off button; release the button when the unit emits a beep. 2. Disconnect the UPS from the AC source. 3. Remove the battery access door. 4. Locate the red and black battery cables connected to the battery or batteries that connect the cell(s) to the UPS itself. 5. Using needle nose pliers, disconnect the UPS DC input cables from the battery or batteries. If more than one internal battery is used by the unit, do not disconnect the battery cables that connect the cells. Measure the DC voltage of the battery set from the positive and negative battery terminals used to connect the cell(s) directly to the UPS. Verify the required DC voltage for the UPS in question (e.g. 12VDC, 24VDC, etc.). Review the following Battery Charge Voltage Chart to determine the minimum required DC voltage for the unit.

Additional FAQs may be available on the OMNI750ISO model support page.

Accessories

UPS Replacement Batteries
  Model Number Description
RBC53 | UPS Replacement Batteries RBC53 UPS Replacement Battery Cartridge Kit for select Tripp Lite, Best, Powerware, Liebert and other UPS
UPS Accessories
  Model Number Description
UPSWM | UPS Accessories UPSWM Wall-Mount Bracket and Installation Accessories for select UPS Systems
Power Distribution Units (PDUs)
  Model Number Description
PDUB15 | Power Distribution Units (PDUs) PDUB15 1.44kW Single-Phase Hot-Swap PDU, 120V 15A Outlets (8 5-15R), 2 5-15P, 10ft & 6ft Cords 2U Rack-Mount

Extended Warranties

Part Number Description
WEXT1D 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2D 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3D 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.