Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartPro LCD 120V 1200VA 700W Line-Interactive UPS, AVR, 2U Rack/Tower, LCD, USB, DB9 Serial, 8 Outlets


Provides reliable 1200VA/700W power protection for your desktop computer, network workstation, audio/video components or media center. Protects against surges, line noise, blackouts and brownouts.
  • Supports a half-load (350W) up to 14.3 min. during power outage
  • Supports a full load (700W) up to 4.0 min. during power outage
  • High 97% efficiency in line power mode
  • Features 8 protected NEMA 5-15R outlets
  • Offers automatic voltage regulation (AVR)
  • LCD screen reports real-time UPS and power status
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

SMART1200LCD

Extended Warranty Options
Tripp Lite Product Advisor
Have a Question?
Contact Us

Overview

The SMART1200LCD SmartPro LCD 120V, 1200VA/700W Line-Interactive Uninterruptible Power Supply provides battery backup and AC power protection against blackouts, brownouts, power surges and line noise that can damage electronics or destroy data. Ideal for backing up your desktop computer or audio/visual components, this line-interactive UPS switches to battery backup mode in milliseconds to keep your connected equipment running long enough to save files and shut down safely with no data loss.

Eight NEMA 5-15R outlets protect against surges, as well as provide up to 14.3 minutes of UPS battery support at half load (350W) and 4.0 minutes of support at full load (700W). Automatic voltage regulation (AVR) corrects severe undervoltages as low as 75V and overvoltages as high as 147V without using any battery power. EMI/RFI noise filtering improves your equipment's performance and prevents damage. A 870-joule surge suppression rating protects your equipment from harmful power surges.

NEMA 5-15P plug with 6-ft. (1.83 m) cord connects to any NEMA 5-15R socket. Large rotatable LCD screen shows real-time input voltage, overload, AVR and battery statuses at a glance. Alarm sounds to indicate power loss or low battery. With Tripp Lite's free PowerAlert software (available via free web download), the SMART1200LCD enables safe unattended system shutdown and file saves in case of a prolonged power failure.

Features

Reliable Battery Backup
  • Provides 1200VA/700W high-performance power protection for desktop computers, audio/video components, media centers and other electronics
  • Supports 50% load (350W) up to 12 minutes and full load (700W) up to 4 minutes
  • Audible alarm indicates loss of utility power or low battery
  • Battery access door enables hot-swappable, user-replaceable internal batteries

Optimized Outlets
  • 8 NEMA 5-15R outlets provide battery backup and protect against surges or spikes that can harm equipment or data

Automatic Voltage Regulation (AVR)
  • Corrects undervoltages as low as 75V and overvoltages as high as 147V without drawing battery backup power

Rotatable LCD Status Screen
  • Large LCD screen shows real-time input voltage, overload, AVR and battery statuses
  • Rotates for easy viewing in both horizontal and vertical installations
  • Dimmer option controls brightness level

AC Line, Tel/DSL and Ethernet Surge Suppression
  • Surge suppression rating of 870 joules protects connected equipment and data from harmful power surges
  • Built-in RJ-45 jacks protect single-line tel/DSL or network Ethernet connection

EMI/RFI Line Noise Filtering
  • Removes electromagnetic and radio frequency interference that can disrupt or damage your equipment's performance

USB and DB9 Communication Ports and Free PowerAlert Software
  • HID-compliant USB port integrates with built-in power management and auto-shutdown of Windows and Mac OS X
  • USB and DB9 serial ports work with Tripp Lite PowerAlert software (available for free download at www.tripplite.com/poweralert) to enable safe, unattended system shutdown and file saves during prolonged power failure
  • DB9 port also supports contact closure messaging for AC Present and AC Fail status

Flexible Installation Options
  • NEMA 5-15P plug with 6-ft. (1.83 m) cord connects to any NEMA 5-15R socket
  • Adapts to vertical or horizontal installation without special hardware
  • Includes 2U brackets for rack-mount installation

Package Includes

  • SMART1200LCD UPS
  • USB cable
  • DB9 serial cable
  • Telephone cable
  • Mounting hardware
  • Owner’s Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332126122
UPS TypeLine-Interactive
INPUT
Rated input current (Maximum Load)7A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P; Right-Angled
Input Circuit Breakers10A
UPS Input Cord Length (ft.)6
Recommended Electrical Service15A 120V
Input PhaseSingle-Phase
OUTPUT
Output Volt Amp Capacity (VA)1200
Output kVA Capacity (kVA)1.2
Output Watt Capacity (Watts)700
Nominal Voltage Details115v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)-18%, +8%
Output Voltage Regulation (Battery Mode)+/- 5%
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(8) 5-15R
Individually Controllable Load Banks  No
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Full Load Runtime (min.)  4.0 min. (700w)
Half Load Runtime (min.)  14.3 min. (350w)
Expandable RuntimeNo
DC System Voltage (VDC)24
Battery Recharge Rate (Included Batteries)Less than 4.5 hours from 10% to 90%
Internal UPS Replacement Battery CartridgeIMPORTANT BATTERY REPLACEMENT INFORMATION > If your SMART1200LCD UPS has no battery replacement door, please contact a local electronics repair technician to source and install a matching replacement battery; If your SMART1200LCD UPS is equipped with a battery access door, please order Tripp Lite  RBC1500  (quantity 1) replacement battery
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 75 to 147
Overvoltage Correction  Input voltages between 128 and 147 are reduced by 12%
Undervoltage Correction  Input voltages between 92 and 107 are boosted by 14%
Severe Undervoltage CorrectionInput voltages between 75 and 92 are boosted by 30%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayBacklighted LCD screen offers detailed UPS status information, configuration options and Error message reporting; STATUS INFORMATION includes Input Voltage, Output Voltage, Estimated Runtime (minutes), Output Load Percentage, Output Load Wattage, Battery Charge Percentage, Graphical 5-Bar Battery Charge Level and UPS Operating Mode Display / CONFIGURATION OPTIONS include Power Sensitivity, LCD Status Information Scrolling, Alarm Disable, LCD Brightness and Self Test / REPORTED ERROR MESSAGES include Replace-Battery and Overload conditions; LCD Screen rotates for vertical or horizontal UPS placement
SwitchesON/OFF/MODE button provides UPS on/off power control (long-press) and advances the LCD screen display (short tap); MUTE/ENTER button provides temporary alarm cancel, plus selection and confirmation of on-screen configuration options
Alarm Cancel OperationPress the MUTE/ENTER button during a power failure to silence the alarm; Once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure and low-battery status; Alarm can be disabled entirely via front panel LCD interface (see manual)
LED IndicatorsFront panel LCD display
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating870
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
UPS Dataline Suppression Details168 joules; Compatible with POE applications
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Included Mounting Accessory DescriptionIncluded mounting brackets enable installation in 2 and 4 post racks, plus upright tower configurations; Set of 4 rubber-feet enable no-slip horizontal desktop placement
Installation Form Factors Supported with Included Accessories2 post 19 inch rackmount; 2 post front mount; 4 post 19 inch rackmount; Tower
Minimum Required Rack Depth (inches)13.5
Primary Form FactorRackmount
Primary UPS Depth (mm)267
Primary UPS Height (mm)89
Primary UPS Width (mm)440
Rack Height2U
Shipping Dimensions (hwd / in.)7.30 x 15.10 x 21.30
Shipping Weight (lbs.)28.50
UPS Housing MaterialABS
UPS Power Module Dimensions (hwd, in.)3.49 x 17.33 x 10.5
UPS Power Module Weight (kg)12.05
UPS Power Module Weight (lbs.)26.56
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative HumidityUp to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  80
AC Mode Efficiency Rating (100% Load)97%
COMMUNICATIONS
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions; DB9 provides contact-closure notification of AC Present (pins 1,9 connected) and AC Fail (pins 1,8 connected)
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at https://www.tripplite.com/poweralert
Communications CableUSB and DB9 Serial cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Communications InterfaceContact closure; DB9 Serial; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  4 milliseconds (AC to battery mode); 1 millisecond (Battery to AC mode)
Low Voltage Transfer to Battery Power (Setpoint)75
High Voltage Transfer to Battery Power (Setpoint)147
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
STANDARDS & COMPLIANCE
UPS CertificationsMeets FCC Part 15 Category B (EMI); Tested to CSA (Canada); Tested to NOM (Mexico); Tested to UL1778 (USA)
Certification DetailsUL1778: 2014 R8.15 5TH EDITION; CSA-C22.2 NO. 107.3-14 3RD EDITION; FCC Part 68 Certification Number 5WSWP00B001; Industry Canada Certification Number 3449-001, REN: 0.1
WARRANTY
Product Warranty Period (U.S. & Canada)3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Related Products

UPS Replacement Batteries

  Model Number Description
UPS Battery Replacement for Select SMART1200LCD, SMART1500LCD, SMART1500LCDXL, SMX1500LCD UPS Systems RBC1500 RBC1500 UPS Battery Replacement for Select SMART1200LCD, SMART1500LCD, SMART1500LCDXL, SMX1500LCD UPS Systems

Power Distribution Units (PDUs)

  Model Number Description
100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall PDUB151U PDUB151U 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall

Management Hardware

  Model Number Description
WatchDog Service Monitoring / Reboot Software WATCHDOGSW WATCHDOGSW WatchDog Service Monitoring / Reboot Software

Services

Installation

Part Number Description
W01-INSTAL-B50 On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Normal Business Hours
W01-INSTAL-E50 On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Outside Business Hours

Extended Warranty

Part Number Description
WEXT1D 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT2D 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.