Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

TE Series 120V 1200VA 940W Line-Interactive UPS, AVR, Tower, DB9 Serial port

Model Number: TE1200


  • 6 outlets
  • Automatic Voltage Regulation (AVR) corrects brownouts and overvoltages
  • Larger scale battery produces significantly longer runtimes
  • Serial port works with software to facilitate unattended shutdown

  • 2-year limited warranty

Overview

Tripp Lite's TE1200 UPS System provides line-interactive voltage regulation and long lasting battery support for mid-size business telephone systems, voicemail systems, personal computers and other communications, network and telecom applications. 1200VA power handling capacity and large capacity battery system maintains continuous operation through power interruptions with over 2 hours runtime for many phone systems and over 1 hour for larger systems. Line interactive voltage regulation maintains normal 120 volt output levels during brownouts as low as 75V and overvoltages as high as 147V, saving battery reserves for use only during complete power failures. Includes 6 outlets, diagnostic LEDs and a built-in serial port that works with Free PowerAlert Software and cabling to provide automatic unattended shutdown of network and PC applications. $200,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).

Features

  • Provides connected equipment with continuous power during short and long duration loss of commercial power
  • Line-interactive voltage regulation corrects brownouts and overvoltages from 75 to 147 volts back to usable 120V output levels, without using battery power
  • Supports loads up to 1200VA/940 watts
  • 16 minutes half load runtime (600VA/470 watts), 7 minutes full load runtime (1200VA/940 watts)
  • 6 protected outlets; 6-ft. cord
  • DB9 network interface
  • Complete surge protection and EMI/RFI noise filtering
  • $200,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
  • 5 diagnostic LEDs indicate AC present, on battery, voltage correction, overload & battery low/replace
  • Battery replacement door

Package Includes

  • TE1200 UPS System
  • Warranty information
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332098580
UPS TypeLine-Interactive
OUTPUT
Output Volt Amp Capacity (VA)1200
Output kVA Capacity (kVA)1.2
Output Watt Capacity (Watts)940
Power Factor  0.78
Nominal Voltage Details115v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)-18%, +8%
Output Voltage Regulation (Battery Mode)115V (+/- 5%)
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(6) 5-15R
Individually Controllable Load Banks  No
INPUT
Rated input current (Maximum Load)8.25A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P
UPS Input Cord Length (ft.)6
Recommended Electrical Service15A 120V
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  7 min. (940w)
Half Load Runtime (min.)  16 min. (470w)
DC System Voltage (VDC)36
Battery Recharge Rate (Included Batteries)Less than 8 hours from 10% to 90%
Internal UPS Replacement Battery Cartridge RBC53 
Battery AccessBattery access door
Expandable RuntimeNo
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 75 to 147
Overvoltage Correction  Input voltages between 128 and 147 are reduced by 12%
Undervoltage Correction  Input voltages between 93 and 107 are boosted by 14%
Severe Undervoltage CorrectionInput voltages between 75 and 92 are boosted by 30%
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure and low-battery conditions
LED Indicators5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating480
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Installation Form Factors Supported with Included AccessoriesTower
Installation Form Factors Supported with Optional AccessoriesWallmount (UPSWM - tower mounting kit)
Primary Form FactorTower
Primary UPS Depth (mm)234
Primary UPS Height (mm)325
Primary UPS Width (mm)191
Shipping Dimensions (hwd / in.)16.90 x 11.20 x 12.80
Shipping Weight (lbs.)38.30
UPS Housing MaterialPVC
UPS Power Module Dimensions (hwd, in.)12.8 x 7.5 x 9.2
UPS Power Module Weight (kg)17.24
UPS Power Module Weight (lbs.)38
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  134
Battery Mode BTU / Hr. (Full Load)  438
AC Mode Efficiency Rating (100% Load)94%
COMMUNICATIONS
Communications InterfaceDB9 Serial; Contact closure
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableDB9 cable included
LINE / BATTERY TRANSFER
Transfer Time  2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)75
High Voltage Transfer to Battery Power (Setpoint)147
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
CERTIFICATIONS
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$200,000 Ultimate Lifetime Insurance 

Accessories

UPS Replacement Batteries
  Model Number Description
RBC53 | UPS Replacement Batteries RBC53 UPS Replacement Battery Cartridge Kit for select Tripp Lite, Best, Powerware, Liebert and other UPS
UPS Accessories
  Model Number Description
UPSWM | UPS Accessories UPSWM Wall-Mount Bracket and Installation Accessories for select UPS Systems
Surge Protectors
  Model Number Description
DNET1 | Surge Protectors DNET1 DataShield In-Line Surge Protector for Network and Phone Lines, 1-Line RJ45
DTEL2 | Surge Protectors DTEL2 DataShield In-Line Surge Protector for Network and Phone Lines, 2-Line RJ11/RJ45
Power Inverter Accessories
  Model Number Description
CT120 | Power Inverter Accessories CT120 Instant-Read AC Outlet Circuit Tester with Diagnostic LEDs

Extended Warranties

Part Number Description
WEXT1E 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2E 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3E 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.