Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

SmartPro 230V 1.5kVA 900W Line-Interactive UPS, Tower, LCD, USB, 8 Outlets


Protects connected mission-critical equipment against damage, downtime and data loss due to blackouts, brownouts, surges and line noise. Ideal for home/office workstations, media centers and home entertainment systems.
  • Corrects under- and overvoltages from 170V to 280V
  • 8 C13 outlets—2 surge-only
  • Interactive LCD monitoring screen
  • Monitoring of power conditions via PowerAlert software
  • 10 min. runtime at half load
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

SMX1500LCDT

Extended Warranty Options
Have a Question?
Contact Us

Overview

The SMX1500LCDT SmartPro 230V 1.5kVA 900W Line-Interactive UPS provides battery backup and AC power protection against blackouts, brownouts, power surges and line noise that can damage electronics or destroy data. Ideal for backing up home/office workstations, media centers and home entertainment systems, the SMX1500LCDT switches to battery mode in milliseconds to keep your connected equipment running long enough to save files and shut down safely with no data loss.

Featuring eight IEC-320-C13 outlets and a C14 inlet that accepts a user-supplied AC power cord, the SMX1500LCDT has an internal battery that provides 10 minutes of support at half load. It can also power an entry-level PC up to 90 minutes. Two of the eight outlets provide surge protection only for printers and other non-essential devices A front-panel LCD screen lets you configure settings and monitor operating data, such as voltage, battery and load statuses.

Automatic voltage regulation (AVR) maintains 230V nominal output over an input range of 170V to 280V without using battery power. EMI/RFI noise filtering improves your equipment’s performance and prevents damage. A 455-joule surge suppression rating protects your equipment from harmful power surges. With Tripp Lite’s free downloadable PowerAlert software, SMX1500LCDT enables safe unattended system shutdown and file saves in case of a prolonged power failure.

Features

Protects Mission-Critical Equipment
  • Provides fully regulated AC output for home/office workstations, media centers and home entertainment systems
  • Audible alarm signals loss of utility power or low battery
  • 8 C13 outlets—2 surge-only
  • C14 inlet accepts user-supplied AC power cord with country-specific plug
  • 455-joule surge suppression rating
Reliable Battery Backup
  • Supports half load up to 10 min.
  • Powers entry-level PC up to 90 min.
  • Internal batteries designed for hot-swap field replacement
  • 95% line-power efficiency rating saves money in energy costs
  • Cold-start capability enables turn-on in battery mode during blackouts
Automatic Voltage Regulation (AVR)
  • Maintains 230V nominal output over input range of 170V–280V without using battery power
EMI/RFI Line Noise Filtering
  • Removes electromagnetic and radio frequency interference that can disrupt or damage equipment’s performance
Interactive LCD Screen
  • Front-panel LCD signals voltage, battery and load statuses
  • Supports multiple advanced user setup and operating preferences
Communications Port
  • USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
RJ45 Telephone/Ethernet Protection Jacks
  • Protect phone/DSL/fax/modem/Ethernet network against power surges

Package Includes

  • SMX1500LCDT SmartPro 230V 1.5kVA 900W Line-Interactive UPS
  • USB cable
  • C13-to-C14 power cable
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332177445
UPS TypeLine-Interactive
INPUT
Rated input current (Maximum Load)9A
Nominal Input Voltage(s) Supported230V AC
UPS Input Connection TypeC14 inlet
Input Circuit Breakers10A fuse
UPS Input Cord Length (ft.)6
Input PhaseSingle-Phase
OUTPUT
Output Volt Amp Capacity (VA)1500
Output kVA Capacity (kVA)1.5
Output Watt Capacity (Watts)900
Nominal Voltage Details230V nominal output in battery mode
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsAutomatic frequency selection
Output Voltage Regulation (Battery Mode)+/- 5%
UPS Output Receptacles (Surge Suppression Only)6 UPS outlets, 2 surge-only outlets
Hot-Swap PDU optionsPDUBHV10 (2U / 8 C13 outlets)
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported220V; 230V; 240V
Output Receptacles(8) C13
Individually Controllable Load Banks  No
BATTERY
Half Load Runtime (min.)  10 minutes (450 watts)
DC System Voltage (VDC)24
Battery Recharge Rate (Included Batteries)Less than 8 hours from 10% to 90%
Internal UPS Replacement Battery Cartridge RBC51  (requires 2)
Expandable RuntimeNo
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with a correction range from 170V to 280V
Overvoltage Correction  Input voltages between 247 and 280 are reduced by 15%
Undervoltage Correction  Input voltages between 170 and 207 are boosted by 18%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayLCD screen with scroll buttons indicates Input voltage, Output voltage, Frequency (Hz), AVR boost / cut status, Output load in watts, Output load percentage, Output load in watts, Battery voltage and Estimated runtime in minutes
SwitchesPower switch offers whole UPS power control; Scroll/mute button enables LCD selection options and silences audible alarm; Test button initiates self test
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch
Audible AlarmAudible alarm indicates power-failure and low-battery conditions
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating455
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Cooling MethodFan
Installation Form Factors Supported with Included AccessoriesTower
Primary Form FactorTower
Primary UPS Depth (mm)394
Primary UPS Height (mm)203
Primary UPS Width (mm)146
Shipping Dimensions (hwd / in.)11.30 x 9.10 x 19.30
Shipping Weight (lbs.)27.20
UPS Power Module Dimensions (hwd, in.)8 x 5.75 x 15.5
UPS Power Module Weight (kg)11.20
UPS Power Module Weight (lbs.)24.7
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  79
Battery Mode BTU / Hr. (Full Load)  918
AC Mode Efficiency Rating (100% Load)95%
COMMUNICATIONS
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Communications InterfaceUSB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  6 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)170V (factory setting), 175V (medium setting), 180V (narrow setting)
High Voltage Transfer to Battery Power (Setpoint)280V (factory setting), 275V (medium setting), 270V (narrow setting)
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Hot swappable batteries
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
STANDARDS & COMPLIANCE
UPS CertificationsCE; Tested to GOST (Russia); Tested to SASO (Saudi Arabia)
UPS Certification DetailsEN62040-1, EN62040-2 Class A
WARRANTY
Product Warranty Period (International)2-year limited warranty

Frequently Asked Questions

Follow the instructions below to perform a discharge reset for Omni and Smart LCDT UPS systems: 1. Press and hold the On/Off button on the front panel and release the button after the UPS emits a single beep. The UPS will now be powered off; the LCD screen will show only input voltage and battery capacity and there will be no AC output from the Battery-Backup/Surge-Protected outlets. 2. Disconnect the UPS from its AC input source. Verify the UPS is powered off by checking to make sure that the LCD screen is not lit and that the UPS is not passing power from the Battery-Backup/Surge-Protected outlets and the Surge-Protected-Only outlets. 3. Remove the screw at the bottom of the front panel. Carefully pry the front panel away from the UPS. Do not disconnect the ribbon cables. Remove the battery support bar. 4. Tilt the UPS to allow the battery to partially slide away from the UPS, exposing the battery terminals. Locate the red and black battery cables connected to the battery. Using needle-nose pliers, disconnect one of the UPS DC input cables, either the red or black cable, from the battery. Make sure that the cable does not come in contact with the opposite battery terminal. 5. Press and hold the On/Off button on the front panel for 10 seconds and then release it. 6. Reconnect the red or black UPS DC input cable to the terminal from which it was disconnected. Note: There will be a slight arc when reconnecting the input cable. 7. Reinstall the battery support bar and the front panel. 8. Connect the UPS to a known working AC power source. The Surge-Protected-Only outlets will begin to pass power. The Input icon and voltage, along with the Battery Capacity icon, will illuminate on the LCD screen. 9. To power on the unit, press and hold the On/Off button and release it after the UPS emits a single beep. The On-line icon will illuminate along with the Output icon and voltage. The UPS will begin passing power from the Battery-Backup/Surge-Protected outlets.

Additional FAQs may be available on the SMX1500LCDT model support page.

Accessories

Power Distribution Units (PDUs)

  Model Number Description
PDUBHV10 | Power Distribution Units (PDUs) PDUBHV10 2-2.4kW Single-Phase Hot-Swap PDU, 200-240V 10A Outlets (8-C13), 2-C14, 200-240V Input, 6ft Cords 2U Rack-Mount

UPS Replacement Batteries

  Model Number Description
RBC51 | UPS Replacement Batteries RBC51 UPS Replacement Battery Cartridge for Tripp Lite, APC, Belkin, Best, Powerware, Liebert & other UPS

Power Cords

  Model Number Description
P004-004 | Power Cords P004-004 PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft., Black
P004-006 | Power Cords P004-006 PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 6 ft., Black
P004-006-2C13 | Power Cords P004-006-2C13 C14 Male to C13 Female Splitter, PDU Style - C14 to 2x C13, 10A, 250V, 18 AWG, 6 ft., Black
P004-010 | Power Cords P004-010 PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 10 ft., Black
P014-006 | Power Cords P014-006 Laptop Power Adapter Cord, C14 to C5 Adapter - 2.5A, 250V, 18 AWG, 6 ft., Black

Management Hardware

  Model Number Description
WATCHDOGSW | Management Hardware WATCHDOGSW WatchDog Service Monitoring / Reboot Software

Services

Extended Warranty

Part Number Description
WEXT1C 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT2C 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT3C 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.