Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

TE Series 120V 600VA 425W Line-Interactive UPS, AVR, Tower, DB9 Serial port

Model Number: TE600


  • 6 outlets (3 UPS/surge, 3 surge-only)
  • Automatic Voltage Regulation (AVR) corrects brownouts and overvoltages
  • Larger scale battery produces significantly longer runtimes
  • Serial port works with software to facilitate unattended shutdown
  • 2-year limited warranty

Overview

Tripp Lite's TE600 UPS System provides line-interactive voltage regulation and long lasting battery support for small business telephone systems, voicemail systems, personal computers and other communications, network and telecom applications. 600VA power handling capacity and large capacity battery system maintains continuous operation through power interruptions with over 1 hour runtime for many phone systems. Line interactive voltage regulation maintains normal 120 volt output levels during brownouts as low as 75 and overvoltages as high as 147, saving battery reserves for use only during complete power failures. Unique design features 6 protected outlets (3 UPS supported & 3 surge-suppression only), diagnostic LEDs and a built-in serial port that works with PowerAlert Software and cabling to provide automatic unattended shutdown of network and PC applications (part# 75-0195). $200,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).

Features

  • Provides connected equipment with continuous power during short and long duration loss of commercial power
  • Line-interactive voltage regulation corrects brownouts and overvoltages from 75 to 147 volts back to usable 120V output levels, without using battery power
  • Supports loads up to 600VA/425 watts
  • 22 minutes half load runtime (300VA/210 watts), 7 minutes full load runtime (600VA/425 watts)
  • 6 protected outlets total (3 UPS Supported & 3 surge-suppression only); 6-ft. cord
  • DB9 serial network interface
  • Complete surge protection and EMI/RFI noise filtering
  • $200,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
  • 4 diagnostic LEDs indicate AC present, on battery, voltage correction & battery low/replace
  • Battery replacement door

Package Includes

  • TE600 UPS System
  • Warranty information
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332098573
UPS TypeLine-Interactive
OUTPUT
Output Volt Amp Capacity (VA)600
Output Watt Capacity (Watts)425
Power Factor  0.71
Nominal Voltage Details115v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)-18%, +8%
Output Voltage Regulation (Battery Mode)115V (+/- 5%)
UPS Output Receptacles (Surge Suppression Only)3 UPS outlets, 3 surge-only outlets
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(6) 5-15R
Individually Controllable Load Banks  No
INPUT
Rated input current (Maximum Load)12A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P
UPS Input Cord Length (ft.)6
Recommended Electrical Service15A 120V
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  9 min. (425w)
Half Load Runtime (min.)  22 min. (212.5w)
DC System Voltage (VDC)12
Battery Recharge Rate (Included Batteries)Less than 6 hours from 10% to 90%
Internal UPS Replacement Battery Cartridge RBC52 (quantity 2)
Battery AccessBattery access door
Expandable RuntimeNo
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 75 to 147
Overvoltage Correction  Input voltages between 128 and 147 are reduced by 12%
Undervoltage Correction  Input voltages between 93 and 107 are boosted by 14%
Severe Undervoltage CorrectionInput voltages between 75 and 92 are boosted by 30%
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure and low-battery conditions
LED Indicators4 LEDs indicate line power, battery power, overload and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating480
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Installation Form Factors Supported with Included AccessoriesTower
Installation Form Factors Supported with Optional AccessoriesWallmount (UPSWM - tower mounting kit)
Primary Form FactorTower
Primary UPS Depth (mm)191
Primary UPS Height (mm)274
Primary UPS Width (mm)132
Shipping Dimensions (hwd / in.)14.00 x 8.10 x 10.20
Shipping Weight (lbs.)24.60
UPS Housing MaterialVinyl
UPS Power Module Dimensions (hwd, in.)10.8 x 5.2 x 7.5
UPS Power Module Weight (kg)8.62
UPS Power Module Weight (lbs.)19
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode Efficiency Rating (100% Load)94%
COMMUNICATIONS
Communications InterfaceDB9 Serial
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports , download PowerAlert Local software at http://www.tripplite.com/poweralert
LINE / BATTERY TRANSFER
Transfer Time  2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)75
High Voltage Transfer to Battery Power (Setpoint)147
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
CERTIFICATIONS
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$200,000 Ultimate Lifetime Insurance 

Accessories

UPS Replacement Batteries
  Model Number Description
RBC52 | UPS Replacement Batteries RBC52 UPS Replacement Battery Cartridge for select Tripp Lite, Best, Liebert, Minuteman and other UPS
UPS Accessories
  Model Number Description
UPSWM | UPS Accessories UPSWM Wall-Mount Bracket and Installation Accessories for select UPS Systems
Surge Protectors
  Model Number Description
DNET1 | Surge Protectors DNET1 DataShield In-Line Surge Protector for Network and Phone Lines, 1-Line RJ45
DTEL2 | Surge Protectors DTEL2 DataShield In-Line Surge Protector for Network and Phone Lines, 2-Line RJ11/RJ45
Power Inverter Accessories
  Model Number Description
CT120 | Power Inverter Accessories CT120 Instant-Read AC Outlet Circuit Tester with Diagnostic LEDs

Extended Warranties

Part Number Description
WEXT1C 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2C 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3C 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.