Voltage Incompatibility
This product is not compatible with the voltage in your country. [MP004]
SmartPro 230V 750VA 500W Line-Interactive Sine Wave UPS, Tower, Network Card Options, USB, DB9 Serial
- 750VA line interactive tower UPS; Sine wave output
- 220/230/240V nominal output during brownouts and overvoltages
- USB, RS232 and Network Management Card options
- Front panel status LEDs with load level and battery capacity display
- C14 input; 6 C13 outlets; Includes 2 C13 to C14 cables
- 2-year limited warranty
SMX750SLT
Have a Question?
Overview
Features
- SMX750SLT line-interactive UPS offers battery derived sine wave AC output during power outages, voltage regulation during brownouts and overvoltages, plus network-grade AC surge suppression
- 750VA/500 watt power handling capability with full-time sine wave output offers guaranteed compatibility with networking, telecom and other sensitive electronic devices
- Large internal batteries offer runtimes of 15 minutes at half load (325VA/250 watts) and 5 minutes at full load (750VA/500 watts)
- Intelligent battery management system extends battery life
- Automatic Voltage Regulation (AVR) circuits maintain user-selectable 220, 230 or 240V nominal output over an input voltage range of 151 to 290
- Includes 6 C13 output receptacles
- IEC320-C14 input connection accepts a variety of detachable cordsets
- Compatible with Tripp Lite UPS management card options WEBCARDLX, RELAYIOCARD, SNMPWEBCARD
- USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
- HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
- Supports Tripp Lite's WatchDog software application (requires optional WATCHDOGSW)
- 9 LEDs offer continuous status information of UPS operating parameters and site power quality
- Hot-swappable batteries allow on-site battery replacement without powering off connected equipment
- Single line Tel/DSL and network Ethernet line surge suppression
Specifications
OVERVIEW
UPC Code | 037332124388 |
UPS Type | Line-Interactive |
INPUT
Rated input current (Maximum Load) | 3.6A (220V), 3.5A (230V), 3.4A (240V) |
Nominal Input Voltage(s) Supported | 220V AC; 230V AC; 240V AC |
UPS Input Connection Type | C14 inlet |
UPS Input Connection Description | IEC320-C14 input connection accepts a variety of detachable cordsets to match country or site-specific wall receptacles |
Input Phase | Single-Phase |
OUTPUT
Output Volt Amp Capacity (VA) | 750 |
Output Watt Capacity (Watts) | 500 |
Power Factor | 0.7 |
Nominal Voltage Details | 230V default (voltage selection via back panel switches) |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | Automatic frequency selection |
Output Voltage Regulation (Line Mode) | -11%, +6% |
Output Voltage Regulation (Battery Mode) | +/- 5% |
Included Output Power Cables | Includes 2 C13 to C14 output power cables |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 220V; 230V; 240V |
Output Receptacles | (6) C13 |
Individually Controllable Load Banks | No |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Full Load Runtime (min.) | 5 min. (500w) |
Half Load Runtime (min.) | 15 min. (250w) |
Expandable Runtime | No |
DC System Voltage (VDC) | 24 |
Battery Recharge Rate (Included Batteries) | Less than 4 hours to 90% (typical, full load discharge) |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | RBC24-SLT |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 151 to 290V |
Overvoltage Correction | Voltage reduction of 12% applies when input is 232-266 (220V), 244-278 (230V), 254-290 (240V); Voltage setpoints ±5% tolerance |
Undervoltage Correction | Voltage boost of 15% applies when input is 175-198 (220V), 182-206 (230V), 190-216 (240V); Voltage setpoints ±5% tolerance |
Severe Undervoltage Correction | Voltage boost of 30% applies when input is 151-174 (220V), 158-181 (230V), 166-190 (240V); Voltage setpoints ±5% tolerance |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation; rear panel protected switches support nominal voltage selection |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch |
Audible Alarm | Audible alarm indicates power failure and overload conditions |
LED Indicators | 9 LEDs indicate line power, battery power, AVR, overload and replace battery status - with a 3-LED level meter for load and battery charge level |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 504 |
UPS AC Suppression Response Time | Instantaneous |
UPS Dataline Suppression | 1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Cooling Method | Fan |
Installation Form Factors Supported with Included Accessories | Tower |
Primary Form Factor | Tower |
Primary UPS Depth (mm) | 337 |
Primary UPS Height (mm) | 260 |
Primary UPS Width (mm) | 171 |
Shipping Dimensions (hwd / in.) | 14.00 x 9.75 x 18.50 |
Shipping Weight (lbs.) | 38.60 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 10.25 x 6.75 x 13.25 |
UPS Power Module Weight (kg) | 15.47 |
UPS Power Module Weight (lbs.) | 34.1 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 73 |
AC Mode Efficiency Rating (100% Load) | 96% |
Operating Elevation (ft.) | Up to 10,000 ft |
Audible Noise | Audible Noise < 50 dBA at Front Side 1 Meter |
Operating Elevation (m) | Up to 3,000m |
COMMUNICATIONS
Network Management Cards | SNMPWEBCARD ; WEBCARDLX ; RELAYIOCARD |
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert |
Communications Cable | USB and DB9 cabling included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Communications Interface | DB9 Serial; Slot for SNMP/Web interface; USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | 4-8 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 151 (220V), 158 (230V), 166 (240V); Voltage setpoints ±5% tolerance |
High Voltage Transfer to Battery Power (Setpoint) | 266V (220V), 278V (230V) or 290V (240V); Voltage setpoints ±5% tolerance |
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Auto Probe Monitoring (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Sine wave output; Surge/noise protection |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
STANDARDS & COMPLIANCE
UPS Certifications | CE; Tested to GOST (Russia); Tested to SASO (Saudi Arabia) |
Certification Details | EN62040-1, EN62040-2 |
WARRANTY
Product Warranty Period (International) | 2-year limited warranty |
Related Products
UPS Replacement Batteries
Model Number | Description | |
---|---|---|
![]() |
RBC24-SLT | UPS Replacement 24VDC Battery Cartridge for select Tripp Lite SLT UPS |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
![]() |
PDUBHV10 | 2-2.4kW Single-Phase Hot-Swap PDU, 200-240V 10A Outlets (8-C13), 2-C14, 200-240V Input, 6 ft. (1.83 m) Cords 2U Rack-Mount |
Management Hardware
Model Number | Description | |
---|---|---|
![]() |
RELAYIOCARD | Programmable Relay I/O Card |
![]() |
SNMPWEBCARD | SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems |
![]() |
WATCHDOGSW | WatchDog Service Monitoring / Reboot Software |
![]() |
WEBCARDLX | Web Management Accessory Card |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1D | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2D | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3D | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://www.tripplite.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.