Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartPro 208V 5kVA 3.75kW Line-Interactive Sine Wave UPS, 3U Rack/Tower, Network Card Options, USB, DB9 Serial

Model Number: SMART5000TEL3U


  • 5kVA / 5000VA line interactive 3U rack/tower UPS; Sine wave output
  • 208V nominal output during inputs of 174-282V; Supports 600VA 120V output
  • USB, Serial, EPO & slot for Network Management Card options
  • 97% line-mode efficiency; Hot-swappable internal batteries
  • NEMA L6-30P input; 2 NEMA 5-15R, 2 L6-20R & 1 L6-30R outlets

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's SMART5000TEL3U intelligent, line interactive UPS protects server, networking and telecommunications equipment from blackouts, voltage fluctuations and surges in a compact rackmount housing. Completely self-contained UPS system occupies only 3 rack spaces (3U) in a standard 19 inch rack, making this model one of the smallest 5kVA UPS systems available. Included accessories support mounting 4 post rack enclosures. Large capacity 5000 VA/3750 watt UPS system accepts raw AC input, adjusting output to regulated 208V levels. One pair of 120V outlets support up to 600VA monitors and other low voltage accessories. Includes slot for internal Network Management Card option. Includes USB and 2 DB9 monitoring ports for unattended shutdown, remote control and monitoring of UPS system and power data. Five outlets (two L6-20R, one L6-30R and two 5-15R) allow the connection of high current 20 and 30 amp 208V connectors and up to two 120V devices (max 600VA at 120V).

Features

  • Large 5000VA/3750-watt output capacity accommodates solitary large loads or multiple low-power loads
  • High power density 5kVA power module occupies only 3 rack spaces (3U)
  • 16 minutes half-load runtime (with a continuous load 2500VA; much longer runtime available at smaller loads)
  • Line-interactive voltage regulation corrects severe brownouts and overvoltages without using battery power
  • High voltage output supports 208V server, internetworking and telecom applications
  • Pair of 120V outlets supports up to 600VA for standard 120V monitors, voicemail and other low-power networking devices
  • Five total outlets (two L6-20R, one L6-30R and two 5-15R)
  • Diagnostic LEDs provide visual indication of 17 separate performance conditions
  • USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
  • Built-in USB, DB9 RS-232 and DB9 contact closure communications ports for remote monitoring and unattended shutdown
  • Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX and SNMPWEBCARD
  • Emergency Power Off (EPO) interface for emergency shutoff in large facilities
  • Hot-swappable/user-replaceable batteries allow on-site battery replacement through the front panel without powering off connected equipment or removing the UPS from the rack
  • Intelligent battery management system extends battery life
  • UPS ships fully assembled and ready for installation; no time-consuming user battery connections required

Package Includes

  • SMART5000TEL3U UPS System
  • USB & DB9 Serial cabling
  • Mounting hardware
  • Instruction manual
Cisco compatible RoHS compliant VMware ready application
Windows IT Pro Readers' Choice Award Runner Up Windows IT Pro Community Choice Runner Up

Specifications

OVERVIEW
UPC Code037332116116
UPS TypeLine-Interactive
OUTPUT
Output Volt Amp Capacity (VA)5000
Output kVA Capacity (kVA)5
Output Watt Capacity (Watts)3750
Output kW Capacity (kW)3.75
Power Factor  0.75
Nominal Voltage Details120V output is limited to 450 watts
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)208 & 120V (-6%, +20%)
Output Voltage Regulation (Battery Mode)+/- 5%
Output Circuit Breakers20A double pole breaker supports L6-20R outlets, 5A breaker supports 5-15R outlets, L6-30R outlet is unbreakered
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Output Capacity Details120V 5-15R outlets are limited to 450 watts (max.)
Nominal Output Voltage(s) Supported208V
Output Receptacles(2) 5-15R; (2) L6-20R; (1) L6-30R
Individually Controllable Load Banks  No
INPUT
Rated input current (Maximum Load)24A
Nominal Input Voltage(s) Supported208V AC
UPS Input Connection TypeL6-30P
UPS Input Cord Length (ft.)10
Recommended Electrical Service30A 208V
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  8.5 min. (3750w)
Half Load Runtime (min.)  20 min. (1875w)
DC System Voltage (VDC)48
Battery Recharge Rate (Included Batteries)Less than 4 hours from 10% to 90% (typical, full load discharge)
Internal UPS Replacement Battery Cartridge RBC94-3U  (quantity 3)
Battery AccessFront panel battery access door
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeNo
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 167 to 260
Overvoltage Correction  Input voltages between 228V and 260V are reduced by 12%
Undervoltage Correction  Input voltages between 167V and 194V are boosted by 12%
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure, overload and low-battery conditions
LED Indicators5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating1020
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Cooling MethodFan
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)30
Primary Form FactorRackmount
Primary UPS Depth (mm)635
Primary UPS Height (mm)133
Primary UPS Width (mm)445
Rack Height3U
Shipping Dimensions (hwd / in.)12.00 x 23.00 x 33.00
Shipping Weight (lbs.)182.00
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)5.25 x 17.5 x 25
UPS Power Module Weight (kg)65.00
UPS Power Module Weight (lbs.)143.3
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  366
Battery Mode BTU / Hr. (Full Load)  1423
AC Mode Efficiency Rating (100% Load)97%
COMMUNICATIONS
Communications InterfaceContact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB
Network Management Cards SNMPWEBCARD ;  TLNETCARD ;  WEBCARDLX 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB and DB9 cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer Time  7 milliseconds (AC to Battery), 1 millisecond (Battery to AC)
Low Voltage Transfer to Battery Power (Setpoint)167
High Voltage Transfer to Battery Power (Setpoint)260
SPECIAL FEATURES
Grounding LugBack panel grounding lug
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesHot swappable batteries
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
CERTIFICATIONS
UPS CertificationsMeets FCC Part 15 Category A (EMI); Tested to CSA (Canada); Tested to UL1778 (USA)
WARRANTY
Product Warranty Period (Worldwide)2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Accessories

UPS Replacement Batteries
  Model Number Description
RBC94-3U | UPS Replacement Batteries RBC94-3U 3U UPS Replacement 48VDC Battery Cartridge for select Tripp Lite SmartPro UPS
UPS Accessories
  Model Number Description
2-9USTAND | UPS Accessories 2-9USTAND 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems
2POSTRMKITHD | UPS Accessories 2POSTRMKITHD 2-Post Rack-Mount Installation Kit of 3U and Larger UPS, Transformer and Battery Pack Components
Management Hardware
  Model Number Description
WEBCARDLX | Management Hardware WEBCARDLX Web Management Accessory Card
SNMPWEBCARD | Management Hardware SNMPWEBCARD SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems
TLNETCARD | Management Hardware TLNETCARD SNMP/Web/Modbus Management Accessory Card for compatible Tripp Lite UPS Systems

Extended Warranties

Part Number Description
WEXT1P 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2P 2-Year Extended Warranty - For select Tripp Lite Products

Services

Unpacking & Assembly

Part Number Description
W02-BIN Regular Business Hours Installation of 5 to 16kVA Single-Phase UPS Suites
W02-EIN Non-Business Hours Installation of 5 to 16kVA Single-Phase UPS Suites

Commissioning Services

Part Number Description
W02-BW0 208V UPS Start-Up Service, Regular Hours, within the US (lower 48 states) - excludes on-site warranty service
W02-BW1-1BD 208V UPS Start-Up Service, Regular Hours, within the US (lower 48 states) - incl. 1-Year, Next Business Day, Break/Fix, On-site Warranty
W02-BW2-1BD 208V UPS Start-Up Service, Regular Hours, within the US (lower 48 states) - incl. 2-Year, Next Business Day, Break/Fix, On-site Warranty
W02-BW3-1BD 208V UPS Start-Up Service, Regular Hours, within the US (lower 48 states) - incl. 3-Year, Next Business Day, Break/Fix, On-site Warranty
W02-EW0 208V UPS Start-Up Service, Evening/Weekend, within the US (lower 48 states) excludes on-site warranty service
W02-EW1-1BD 208V UPS Start-Up Service, Evening/Weekend, within the US (lower 48 states) - incl. 1-Year, Next Business Day, Break/Fix, On-site Warranty
W02-EW2-1BD 208V UPS Start-Up Service, Evening/Weekend, within the US (lower 48 states) - incl. 2-Year, Next Business Day, Break/Fix, On-site Warranty
W02-EW3-1BD 208V UPS Start-Up Service, Evening/Weekend, within the US (lower 48 states) - incl. 3-Year, Next Business Day, Break/Fix, On-site Warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.