Locking Caster Kit for Rolling TV/Monitor Carts - Heavy Duty, Swivel, 4 in. Diameter, 4 Casters
Part Number: DMCCASTER
- 4 heavy-duty casters roll smoothly across level floors and through doorways
- Ideal for easy movement from carpet to tile, wood, concrete or almost any surface
- Lock tight to keep the rolling cart securely in position while at rest
- Recommended for symmetrical ride across classrooms, offices, trade shows and lobbies
- 5-year limited warranty
Features
System Requirements
Tripp Lite DMCS3770L, DMCS3270XP, DMCS60100XX and other compatible rolling TV/monitor carts
Package Includes
- (4) Swivel casters, 4 in.
- Wrench
- Installation guide
Specifications
OVERVIEW
UPC Code | 037332249159 |
Accessory Type | Rolling Caster Kit |
Accessory Class | Display Mount Accessories |
PHYSICAL
Color | Silver |
Material of Construction | Steel |
Unit Weight (lbs.) | 10 |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |