Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Controls the connected Eaton's NRFP Robotic Fiber Panel System via the included signaling Y cable.
  • Required accessory for NRFP Robotic Fiber Panel Systems
  • Includes logic control unit, signaling cable and ground cable
  • Mounts into 1U of rack space directly above Robotic Fiber Panel System
  • Front-panel LEDs provide at-a-glance functional status updates
  • 1-year limited warranty

Features

For Powering and Controlling Your Eaton NRFP Robotic Fiber Panel System
The NRFP-LCU-1 comes with a logic control unit, a signaling cable that attaches to your Eaton NRFP-500MM-CP or NRFP-500SM-CP Robotic Fiber Panel System, and a ground cable that connects to the facility ground. It mounts into 1U of space anywhere in your 4-post rack enclosure, including directly above the Robotic Fiber Panel System, which allows adequate space for connecting the LCU control and ground cable. The power cable connections are located on the front panel, as are three LEDs that indicate the system’s functional status at a glance.

System Requirements

Required for Eaton NRFP-500MM-CP and NRFP-500SM-CP

Package Includes

  • NRFP-LCU-1 Logic Control Unit
  • Signaling cable
  • Grounding cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332236982
TechnologyFiber
PHYSICAL
ColorBlack
Rack Height  1U
Unit Dimensions (hwd / in.)1.700 x 17.500 x 27.500
Unit Weight (lbs.)24
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-40° to 158°F (-40° to 70°C)
Relative Humidity5% to 95%
Operating Humidity Range5% to 95%
Storage Humidity Range5% to 95%
FEATURES & SPECIFICATIONS
All-in-One KitNo
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1
Product ComplianceCE (Europe); FCC Part 15 Class A (USA); REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Robotic Fiber Panel Systems

  Model Number Description
Eaton Robotic Fiber Panel System - 512 Multimode LC Fiber Ports NRFP-500MM-CP NRFP-500MM-CP Eaton Robotic Fiber Panel System - 512 Multimode LC Fiber Ports
Eaton Robotic Fiber Panel System - 512 Singlemode LC Fiber Ports NRFP-500SM-CP NRFP-500SM-CP Eaton Robotic Fiber Panel System - 512 Singlemode LC Fiber Ports

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.