Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

External 192V 4U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP192V18-4U)


  • Extends runtime of compatible Tripp Lite UPS Systems with 192VDC external battery connection
  • Provides daisy-chain capability
  • Simple installation; 4U rackmount, tower or stack adaptable
  • Simple maintenance chassis contains (4) 40lb. single-user replaceable battery modules
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

BP192V18-4U

Extended Warranty Options
Have a Question?
Contact Us

Overview

Tripp Lite's BP192V18-4U rack/tower external battery pack offers extended battery runtime when used in conjunction with compatible Tripp Lite UPS systems. Multi-use form factor supports configuration in rackmount or stacking applications using only 4 rack spaces (4U). Upright tower configuration supported with optional 2-9USTAND accessory. Includes heavy-gauge cabling with high-current DC connectors for simple installation. Additional output connector allows multiple BP192V18-4U battery packs to be daisy-chained to the UPS for even longer extended run operation.

COMPATIBLE UPS SYSTEMS - SU12000RT4U, SU12000RT4UHW, SU16000RT4U, SU16000RT4UHW, and other Tripp Lite UPS systems that specify the use of this battery pack.

Features

  • Offers extended-run UPS operation when used in conjunction with compatible Tripp Lite UPS systems
  • Supports stacking or rackmount installation using only 4 rack spaces (4U)
  • Supports upright tower installation with optional 2-9USTAND accessory (holds 2 battery packs in tower configuration)
  • Set of input/output connectors allows multiple BP192V18-4U battery packs to be daisy-chained to the UPS for even longer extended run operation
  • Includes heavy-gauge cabling with high-current DC connectors for simple installation
  • Simple maintenance chassis contains (4) 40lb. single-user replaceable battery modules

Package Includes

  • BP192V18-4U external battery pack
  • Mounting Hardware
  • Instruction manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332139269
INPUT
UPS Input Cord Length (ft.)1.333
Input PhaseSingle-Phase
OUTPUT
Overload Protection120A DC output fuse system
BATTERY
Expandable Battery RuntimeIncludes a second input/output connector to daisy-chain multiple BP192V18-4U battery packs
Expandable RuntimeYes
DC System Voltage (VDC)192
Battery AccessFront-panel battery access
Replacement Battery Cartridge(2x)  RBC9-192 
Battery Replacement DescriptionSimple maintenance chassis contains (4) 40lb. single-user replaceable sealed, flame retardant, non-spillable battery modules.
UPS ConnectionDetachable cable with UPS specific DC connector (40.6 cm length, 4 gauge cable)
Typical Battery Lifespan4-6 years typical (North America)
PHYSICAL
Material of ConstructionSteel
External Battery Pack Form FactorRack/Tower
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)35.8
Rack Height4U
Shipping Dimensions (hwd / in.)13.00 x 33.00 x 23.00
Shipping Weight (lbs.)284.00
Unit Dimensions (hwd / in.)7 x 17.5 x 27.8
Unit Weight (lbs.)239
WARRANTY
Product Warranty Period (U.S. & Canada)2-year limited warranty
Optional Coverage3 year, 5 year, next day, on-site warranty coverage available

Questions & Answers

More Q&As may be available on the BP192V184U model support page.

Related Products

UPS Replacement Batteries

  Model Number Description
UPS Replacement 192VDC Battery Cartridge Kit (2 sets of 8) for select Tripp Lite SmartOnline UPS RBC9-192 RBC9-192 UPS Replacement 192VDC Battery Cartridge Kit (2 sets of 8) for select Tripp Lite SmartOnline UPS

UPS Accessories

  Model Number Description
2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems 2-9USTAND 2-9USTAND 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems
2-Post Rack-Mount Installation Kit of 3U and Larger UPS, Transformer and Battery Pack Components 2POSTRMKITHD 2POSTRMKITHD 2-Post Rack-Mount Installation Kit of 3U and Larger UPS, Transformer and Battery Pack Components

Services

Extended Warranty

Part Number Description
WEXT1R Extended Warranty and Technical Support for Select Tripp Lite Products – KVM Switches; and UPS Systems
WEXT2R Extended Warranty and Technical Support for Select Tripp Lite Products – KVM; UPS Systems
WEXT3R Extended Warranty and Technical Support Select Tripp Lite Products – KVM; UPS Systems

Documents & Downloads

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.