External 24V 2U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP24V15RT2U)
- Extends the runtime of expandable 24V DC Tripp Lite UPS Systems
- Included mounting accessories for 2U rackmount installation in 2 or 4 post racks
- Tower support brackets included; Options for wallmount installation available
- 2-year limited warranty
BP24V15RT2U
Have a Question?
Overview
Compatible with these UPS Systems - OMNIVS1500XL, OMNIVSINT1500XL, SMART1500LCDXL, SMART750RMXL2U, SMART750XLA, SU750RTXL2U, SU750RTXLCD2U, SU750XL, SU1000RTXL2UA, SU1000RTXLCD2U, SU1000XLA, SU1000XLCD, SUINT1000RTXL2UA and other Tripp Lite UPS systems that specify the use of this battery pack.
Features
- Offers extended-run UPS operation when used in conjunction with compatible 24V DC Tripp Lite UPS systems
- Includes heavy gauge cabling with high current DC connectors for simple installation
- Included mounting brackets support upright tower and 2U rackmount installation in 2 or 4 post racks
- Included brackets also support upright tower installation
- 2POSTRMKITWM option enables wallmount installation
- NOTE: LIMIT OF 1 BP24V15RT2U PER UPS, SEE BP24V70-3U or BP24V36-2US FOR MULTI-PACK COMPATIBILITY
Specifications
OVERVIEW
UPC Code | 037332141538 |
INPUT
Input Phase | Single-Phase |
BATTERY
DC System Voltage (VDC) | 24 |
UPS Connection | Attached 24VDC 75amp connector |
PHYSICAL
External Battery Pack Form Factor | Rack/Tower |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount; 2 post 19 inch rackmount; Tower |
Installation Form Factors Supported with Optional Accessories | Wallmount ( 2POSTRMKITWM ) |
Minimum Required Rack Depth (inches) | 13.5 |
Optional Mounting Accessory Notes | 2POSTRMKITWM enables wall-mount installation |
Rack Height | 2U |
Shipping Dimensions (hwd / in.) | 7.20 x 21.26 x 14.96 |
Shipping Weight (lbs.) | 27.02 |
Unit Dimensions (hwd / in.) | 3.49 x 17.33 x 10.68 |
Unit Weight (lbs.) | 24.31 |
STANDARDS & COMPLIANCE
Certifications | CE; RoHS |
WARRANTY
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Optional Coverage | Extended warranty options available |
Related Products
UPS Accessories
Model Number | Description | |
---|---|---|
![]() |
2POSTRMKITWM | 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1D | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2D | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3D | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Case Studies
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.