Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V26B)


  • Extends runtime of compatible Tripp Lite UPS Systems using special +/- 240VDC configuration
  • Hardwire installation
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

BP480V26B

Have a Question?
Contact Us

Overview

Tripp Lite's BP480V26B External Battery Pack offers extended battery runtime for critical connected loads. Includes internal disconnect for battery isolation.

Compatible UPS Systems: SU40K, SU60K, SU80K, SU20KX, SU40KX, SU60KX, SU80KX, SU60KTV and SU80KTV only.

Features

  • Offers extended-run UPS operation when used in conjunction with compatible Tripp Lite UPS Systems
  • BP480V26B matches the appearance of the compatible Tripp Lite host UPS
  • Includes internal disconnect for battery isolation
  • Multiple BP480V26B cabinets can be daisy-chained to the UPS for even longer extended run operation

Package Includes

  • BP480V26B External Battery Pack
  • Warranty information
  • Owner's Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332141521
INPUT
Input Phase3-Phase
BATTERY
Expandable Battery RuntimeMultiple BP480V26B battery packs can be daisy-chained to the UPS for extended runtime
Expandable RuntimeYes
DC System Voltage (VDC)+/- 240VDC
UPS ConnectionHardwire (contractor supplies wiring - see Owner's Manual for gauge recommendations)
Typical Battery Lifespan3-5 years typical (North America)
PHYSICAL
Material of ConstructionSteel
External Battery Pack Form FactorTower
Shipping Dimensions (hwd / in.)55.00 x 42.00 x 29.00
Shipping Weight (lbs.)1224.75
Unit Dimensions (hwd / in.)45.7 x 20.5 x 33.7
Unit Weight (lbs.)1075
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

More Q&As may be available on the BP480V26B model support page.

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.