Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • 6000VA on-line 4U rack/tower hot-swappable replacement power module
  • Ideal for use as a spare or replacement power module for mission-critical UPS configurations involving several 6kVA UPS configurations
  • 2-year limited warranty

Overview

6,000 VA (6kVA) on-line, double-conversion UPS power module for spare or redundant UPS configurations involving SU6000RT4UHV, SU6000RT4UHVG, SU60000RT4UHVHW, SU6000RT4UTF, SU6000RT4UTFHW and SU12KRT4UHW product bundles. POWER MODULE ONLY.

Package Includes

  • SU6000RT4UHVPM power module with internal batteries
  • 4POSTRAILKIT mounting kit
  • USB, Serial and EPO cabling
  • PowerAlert Software

RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332151803
Accessory TypePower Module
Accessory ClassUPS Accessories
OUTPUT
Output Capacity (VA)6000
Output Capacity (kVA)6
Frequency Compatibility50 / 60 Hz
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
BATTERY
DC System Voltage (VDC)192
Battery AccessFront panel battery access door
Internal UPS Replacement Battery Cartridge RBC5-192 
Battery Replacement DescriptionHot-swappable, user replaceable internal batteries
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplaySelectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats (see manual)
Switches2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions
Alarm Cancel OperationAlarm cancel switch
Audible AlarmUnique audible alarms for all major UPS, environmental and power conditions (see manual)
PHYSICAL
Primary Form FactorRackmount
Minimum Required Rack Depth (inches)24
Primary UPS Depth (mm)525
Primary UPS Height (mm)174
Primary UPS Width (mm)445
Shipping Dimensions (hwd / in.)12.00 x 23.50 x 28.50
Shipping Weight (lbs.)154.00
Unit Dimension Details4U replacement power module component only
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)6.85 x 17.5 x 20.67
UPS Power Module Weight (kg)48.99
UPS Power Module Weight (lbs.)108
Unit Dimensions (hwd / in.)6.850 x 17.500 x 20.670
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); IEC/EN 62040; NOM (Mexico); UL 1778
Product ComplianceRoHS; FCC Part 15 Class A (USA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Services & Extended Warranties

Preventive Maintenance

Part Number Description
TL0005NXXX6009UC UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS
TLWFLN72XX6009UC 2-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems
TLWFLN73XX6009UC 3-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems
TLWFLN75XX6009UC 5-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems

Extended Warranty

Part Number Description
TL9SW3Y6000UC 3-Year Extended Warranty SU 3001-6000 VA UPS systems

Unpacking & Assembly

Part Number Description
TLAS00NXXX6009UC UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Installation

Part Number Description
TLSU05NXXX6009UC UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.