Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

M.2 NGFF SATA SSD (B-Key) to 2.5 in. SATA Enclosure Adapter

Model Number: P960-001-M2


Access an M.2 NGFF SATA SSD (B-Key) drive with a standard SATA computer, SATA drive enclosure or docking station.
  • Supports 2242, 2260 and 2280 M.2 SATA SSD drive types
  • Supports data transfer rates up to 6 Gbps (SATA I/II/III)
  • Enclosed housing protects drive
  • Plug-and-play—no software, drivers or external power supply
  • 1-year limited warranty

Overview

The P960-001-M2 M.2 NGFF SSD to 2.5 in. SATA Enclosure Adapter lets you use an M.2 NGFF SATA SSD (B-Key) drive with a standard SATA-enabled computer, drive enclosure or docking station. To share data, just remove the adapter’s cover, connect the drive to the M.2 NGFF connector, secure it with the included screws, put the cover back, and connect the adapter to your computer’s SATA port.

The enclosed housing protects the drive when used in applications requiring more durability, such as hot-swap drive bays and external docking stations. The P960-001-M2 supports 2242, 2260 and 2280 M.2 SATA SSD drive types and data transfer rates up to 6 Gbps. It’s plug-and-play, so no software, drivers or external power supply are required.

Features

Use an M.2 NGFF SSD as a Standard 2.5 in. SATA SSD
  • Access an M.2 NGFF SATA SSD (B-Key) drive with a standard SATA computer, drive enclosure or docking station
  • Enclosed housing protects drive in applications requiring more durability
  • Supports 2242, 2260 and 2280 M.2 SATA SSD drive types
  • Supports data transfer rates up to 6 Gbps (SATA I/II/III)
  • Plug-and-play with no software, drivers or external power supply needed

System Requirements

  • Supports B-Key and B + M Key M.2 NGFF SATA SSD drives
  • Does not support M.2 NGFF PCIe Drives
  • SATA host device

Package Includes

  • P960-001-M2 M.2 NGFF SSD to 2.5 in. SATA Enclosure Adapter
  • Mounting hardware
  • Screwdriver
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332199256
Drives Supported2242, 2260, 2280 M.2 NGFF
PHYSICAL
Shipping Dimensions (hwd / in.)1.00 x 4.80 x 6.10
Shipping Weight (lbs.)0.25
FEATURES & SPECIFICATIONS
TechnologySATA/eSATA
WARRANTY
Product Warranty Period (U.S. & Canada)1-year limited warranty

Accessories

USB, Lightning & FireWire
  Model Number Description
U338-000-SATA | USB, Lightning & FireWire U338-000-SATA USB 3.0 SuperSpeed to SATA III Adapter for 2.5 in. to 3.5 in. SATA Hard Drives
U338-06N-SATA-B | USB, Lightning & FireWire U338-06N-SATA-B USB 3.0 SuperSpeed to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Black
U338-06N-SATA-W | USB, Lightning & FireWire U338-06N-SATA-W USB 3.0 SuperSpeed to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, White
U438-06N-G1-W | USB, Lightning & FireWire U438-06N-G1-W USB 3.1 Gen 1 USB-C to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Thunderbolt™ 3 Compatible, White
U438-06N-G2-W | USB, Lightning & FireWire U438-06N-G2-W USB 3.1 Gen 2 USB-C to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Thunderbolt™ 3 Compatible, White
Computer & Storage
  Model Number Description
P940-08I | Computer & Storage P940-08I Serial ATA (SATA) Latching Signal Cable (7Pin/7Pin), 8-in.
P940-12I | Computer & Storage P940-12I Serial ATA (SATA) Latching Signal Cable (7Pin/7Pin), 12-in.
P940-19I | Computer & Storage P940-19I Serial ATA (SATA) Latching Signal Cable (7Pin/7Pin), 19-in.
P941-12I | Computer & Storage P941-12I Serial ATA (SATA) Right-Angle Signal Cable (7Pin/7Pin-Up), 12-in.
P941-19I | Computer & Storage P941-19I Serial ATA (SATA) Right-Angle Signal Cable (7Pin/7Pin-Up), 19-in.
P942-19I | Computer & Storage P942-19I Serial ATA (SATA) Right-Angle Signal Cable (7Pin/7Pin-Down), 19-in.
P942-24I | Computer & Storage P942-24I Serial ATA (SATA) Right-Angle Signal Cable (7Pin/7Pin-Down), 24-in.
P944-06I | Computer & Storage P944-06I 15-Pin SATA (Female) to 4-Pin (Male) Power Cable - 26 AWG, 6 in.
P948-BRKT25 | Computer & Storage P948-BRKT25 2.5-Inch SATA Hard Drive Mounting Kit for 3.5-Inch Drive Bay
U338-000-SATA | Computer & Storage U338-000-SATA USB 3.0 SuperSpeed to SATA III Adapter for 2.5 in. to 3.5 in. SATA Hard Drives
U338-06N-SATA-B | Computer & Storage U338-06N-SATA-B USB 3.0 SuperSpeed to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Black
U338-06N-SATA-W | Computer & Storage U338-06N-SATA-W USB 3.0 SuperSpeed to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, White
U438-06N-G1-W | Computer & Storage U438-06N-G1-W USB 3.1 Gen 1 USB-C to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Thunderbolt™ 3 Compatible, White
U438-06N-G2-W | Computer & Storage U438-06N-G2-W USB 3.1 Gen 2 USB-C to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Thunderbolt™ 3 Compatible, White
Power Cords
  Model Number Description
P944-06I | Power Cords P944-06I 15-Pin SATA (Female) to 4-Pin (Male) Power Cable - 26 AWG, 6 in.

Resources & Downloads

support icon

Do you own a
P960-001-M2

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.