Magnetic Dry-Erase Whiteboard with Stand - VESA Mount, 3 Markers (Red/Blue/Black), White Frame
- 100 x 100 VESA pattern allows mounting on dual-display mounts next to your monitor
- Magnetic 8.5 x 11.5 in. writing surface wipes off easily with the included erasers
- Heavy-duty plastic holder and built-in fold-out legs provide support if not mounted
- Included markers fasten magnetically to the board to prevent them from becoming lost
- Removable clip attaches notes or documents next to your monitor for easy reviewing
- 5-year limited warranty
DMWP811VESAMW
Have a Question?
Features
Typical Applications
- Save valuable work space on your home, school or office desktop
- Jot down quick notes while working online or in Microsoft Office
- Share information with peers or students in a classroom or conference room
Package Includes
- Dry-erase whiteboard
- Plastic stand
- (3) Dry-erase markers with erasers
Specifications
OVERVIEW
UPC Code | 037332249166 |
PHYSICAL
Color | Gray; White |
VESA Pattern (mm) | 100x100 |
Unit Dimensions (hwd / in.) | 28.6 x 32.2 x 12.6 |
Unit Weight (lbs.) | 1.9 |
FEATURES & SPECIFICATIONS
Tools Necessary | No |
SPECIAL FEATURES
Cord Management | No |
STANDARDS & COMPLIANCE
Approvals | RoHS3, CE |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Documents & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.