Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Corporate Top-Load Notebook Case -Notebook/Laptop Computer Carrying Cases & Bags

Model Number: NB1005BK


  • Genuine leather and heavy-duty 1680 denier nylon combination in fashionable black
  • Spacious main compartments accommodate most notebooks and a padded sleeve offers additional protection
  • Zippered front, rear and internal pockets hold a variety of accessories
  • Contour shoulder strap and padded twin grip handle
  • Self-repairing zippers and included luggage tag

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

With its convenient top-load design, this superior notebook case provides enough space and zippered pockets to easily hold your notebook, peripherals and all files.

Features

  • With its convenient top-load design, this superior notebook case provides enough space and zippered pockets to easily hold your notebook, peripherals and all files
RoHS compliant

Specifications

OVERVIEW
UPC Code037332126825
PRODUCT OVERVIEW
Product OverviewCorporate Top-Load Notebook Case
PHYSICAL
ColorBlack
Material of Construction1680 denier nylon & Leather
Shipping Dimensions (hwd / in.)21.90 x 2.00 x 17.30
Shipping Weight (lbs.)4.55
Unit Dimensions (hwd / in.)12.5 x 17 x 4.5
Unit Weight (lbs.)4
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
NB1005BK

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.