Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 11/2/2020

Overview

With its traditional good looks and versatility, this case offers all the compartments and overall comfort you need while traveling.

Features

  • With its traditional good looks and versatility, this case offers all the compartments and overall comfort you need while traveling

Specifications

OVERVIEW
UPC Code037332126801
Accessory TypeCarrying Case/Bag
PRODUCT OVERVIEW
Product OverviewTraditional Notebook Case
PHYSICAL
ColorBlack
Material of ConstructionKoskin
Shipping Dimensions (hwd / in.)19.20 x 4.10 x 12.50
Shipping Weight (lbs.)4.10
Unit Dimensions (hwd / in.)15.000 x 17.000 x 5.000
Unit Weight (lbs.)4.5
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.