Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

External 36V 2U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP36V15-2U)


  • Extends the runtime of compatible 36V Tripp Lite UPS Systems
  • Supports 2U rackmount installation; 4 post installation accessories included
  • Options for 2 post rackmount, tower and wallmount installation available
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

BP36V15-2U

Extended Warranty Options
Have a Question?
Contact Us

Overview

BP36V15-2U rack/tower external battery pack offers extended battery runtime when used in conjunction with expandable 36V Tripp Lite rackmount and tower UPS systems. Includes heavy gauge cabling with high current DC connector for safe, simple installation. Included mounting accessories support 2U rackmount installation in 4 post racks. Options for 2-point front-rail mounting, 2 post center-mounting, wallmount and upright tower installation available.

Compatible with these UPS systems - SMART1000RMXL2U, SMART1200XLHG, SMART1500RMXL2Ua, SMART1500XL, SMX1200XLHG, SMX1500XLRT2U and other Tripp Lite UPS systems that specify the use of this battery pack.

Features

  • Offers extended-run UPS operation when used in conjunction with compatible 36V DC Tripp Lite UPS systems
  • Includes heavy gauge cabling with high current DC connectors for simple installation
  • Included mounting brackets support rackmount installation in 4 post racks using only 2 rack spaces (2U)
  • UPDHDEARKIT option supports 2 point front-rail rackmount installation without rear supports
  • 2POSTRMKITWM option supports balanced 2 point center-mounting in 2 post equipment racks
  • 2POSTRMKITWM option also enables wallmount installation
  • 2-9USTAND option enables upright tower placement
  • NOTE: LIMIT OF 1 BP36V15-2U PER UPS, SEE BP36V42-3U or BP36V27-2US FOR MULTI-PACK COMPATIBILITY

    Package Includes

    • BP36V15-2U external battery pack with attached DC cabling
    • 4 post compatible mounting hardware
    • Owner's manual
    RoHS compliant

    Specifications

    OVERVIEW
    UPC Code037332119919
    INPUT
    Input PhaseSingle-Phase
    BATTERY
    DC System Voltage (VDC)36
    UPS ConnectionGrey 2-point connector
    Typical Battery Lifespan4-6 years typical
    PHYSICAL
    External Battery Pack Form FactorRack/Tower
    Included Mounting Accessory DescriptionIncluded 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
    Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
    Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITWM ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
    Material of ConstructionSteel
    Minimum Required Rack Depth (inches)19.75
    Optional Mounting Accessory NotesOptional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm)
    Rack Height2U
    Shipping Dimensions (hwd / in.)8.90 x 20.20 x 23.40
    Shipping Weight (lbs.)56.70
    Unit Dimensions (hwd / in.)3.5 x 17.5 x 13.25
    Unit Weight (lbs.)45
    WARRANTY
    Product Warranty Period (U.S. & Canada)2-year limited warranty

    Accessories

    Rack Accessories

      Model Number Description
    4-Post 1U Universal Adjustable Rack-Mount Shelf Kit for Wall-Mount Racks 4POSTRAILKITWM 4POSTRAILKITWM 4-Post 1U Universal Adjustable Rack-Mount Shelf Kit for Wall-Mount Racks

    UPS Accessories

      Model Number Description
    2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems 2-9USTAND 2-9USTAND 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems
    2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems 2POSTRMKITWM 2POSTRMKITWM 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems

    Services

    Extended Warranty

    Part Number Description
    WEXT1G 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
    WEXT2G 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
    WEXT3G 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
    Clear List

    CONTACT US

    Phone

    Sales
    Mon - Fri 8 AM - 5:30 PM CST
    +1 (773) 869-1774

    Support
    Mon - Fri: 8 AM - 5:30 PM CST
    +1 (773) 869-1234

    Tripp Lite
    1111 West 35th Street
    Chicago, Illinois 60609
    United States

    +1 (773) 869-1111 Main
    1 773.869.1329 Fax

    Business Hours
    8 AM - 5:30 PM CST

    See all contact options

    Need help with your purchase?
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.