Part Number: BP48V27-2US
- Extends the runtime of compatible 48V UPS Systems
- Included daisychain connector supports the addition of multiple compatible external battery packs
- Supports 2U rack-mount installation; 4-post installation accessories included
- Options for 2-post rack-mount and wall-mount installation available
- 2-year limited warranty
Overview
Features
- Offers extended-run UPS operation when used in conjunction with compatible 48V DC UPS systems
- Includes heavy-gauge cabling with high-current DC connectors for simple installation
- Daisychain connector enables the connection of additional compatible 48V external battery packs to the host UPS
- Included mounting brackets support rack-mount installation in 4-post racks using only 2 rack spaces (2U)
- Set of optional-use detection jacks automatically configure host UPS systems supporting this feature for one or more external battery packs
- UPDHDEARKIT option supports two-point front-rail rack-mount installation without rear supports
- 2POSTRMKITWM option supports balanced two-point center-mounting in 2-post equipment racks
- 2POSTRMKITWM option also enables wallmount installation
Specifications
OVERVIEW
UPC Code | 037332181404 |
INPUT
Input Phase | Single-Phase |
BATTERY
DC System Voltage (VDC) | 48 |
UPS Connection | Attached cable with blue 2-point DC connector |
Typical Battery Lifespan | 4-6 years typical (North America) |
PHYSICAL
Rack Height | 2U |
External Battery Pack Form Factor | Rack/Tower |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITWM ); Wallmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ) |
Minimum Required Rack Depth (inches) | 26 |
Shipping Dimensions (hwd / in.) | 9.67 x 26.42 x 28.27 |
Shipping Weight (lbs.) | 124.00 |
Unit Dimensions (hwd / in.) | 3.430 x 17.320 x 22.600 |
Unit Weight (lbs.) | 88.1 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
2-9USTAND | 2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems | |
2POSTRMKITWM | 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
TL5SW5Y3000BC | 5-Year Extended Warranty and Technical Support for Smart & SMX 1751-3000 VA External Battery Modules (EBMs) |
WEXT1M | Extended Warranty and Technical Support for Select Products – KVM, PDUs |
WEXT2M | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs |
WEXT3M | Extended Warranty and Technical Support for Select Products – KVM Switches, PDU |
Preventive Maintenance
Part Number | Description |
---|---|
TLWEBN72XX7000BC | 2-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
TLWEBN75XX7000BC | 5-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
Emergency Service; Preventive Maintenance
Part Number | Description |
---|---|
TLWEBN73XX7000BC | 3-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Certificates
Case Studies
Product Images