Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

External 48V 4U Battery Pack for select UPS Systems (BP48V48RT4U)


  • Extends the runtime of Tripp Lite 48V DC Tripp Lite UPS Systems
  • 4U reduced-depth configuration with included 2 post mounting accessories is ideal for use with Tripp Lite SMART2200CRMXL and SMART3000CRMXL UPS systems
  • Included daisychain connector supports the addition of multiple compatible external battery packs
  • Supports 4U rackmount installation; 2 post installation accessories included
  • Options for 4 post rackmount available
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

BP48V48RT4U

Extended Warranty Options
Have a Question?
Contact Us

Overview

BP48V48RT4U - 4u external battery pack offers extended battery runtime when used in conjunction with expandable 48V Tripp Lite rackmount and tower UPS systems. 4u reduced-depth configuration with included 2 post mounting accessories is ideal for use with Tripp Lite Compact Rackmount models SMART2200CRMXL and SMART3000CRMXL. Includes heavy gauge cabling with high current DC connector for safe, simple installation. Included daisychain connector enables the connection of additional compatible 48V external battery packs to the host UPS. Included mounting accessories support 4U balanced 2 point center-mounting rackmount installation in 2 post racks. Options for 4 post mounting available.

Compatible with these UPS Systems - SMART2200CRMXL, SMART3000CRMXL, and other Tripp Lite UPS systems that specify the use of this battery pack. (Note: BP48V48RT4U, SMART2200CRMXL and SMART3000CRMXL include hardware for 2-post rackmount installation; most other rackmount UPS systems and battery packs include hardware for 4-post rackmount installation.)

Features

  • Offers extended-run UPS operation when used in conjunction with compatible 48V DC Tripp Lite UPS systems
  • Reduced-depth configuration is ideal for use with Tripp Lite Compact Rackmount UPS systems SMART2200CRMXL and SMART3000CRMXL
  • Includes heavy gauge cabling with high current DC connectors for simple installation
  • Daisychain connector enables the connection of additional compatible 48V external battery packs to the host UPS
  • Included mounting brackets support rackmount installation in 4 post racks using only 4 rack spaces (4U)
  • 4POSTRAILKIT option supports 4 post rackmount installation

Package Includes

  • BP48V48RT4U external battery pack with attached DC cabling
  • 2 post compatible mounting hardware
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332142474
INPUT
Input PhaseSingle-Phase
OUTPUT
Overload Protection180A DC output fuse system
BATTERY
Expandable Battery RuntimeIncludes a second input/output connector to daisy-chain multiple BP48V48RT4U battery packs
DC System Voltage (VDC)48
UPS ConnectionAttached 20.5 inch cabling with UPS specific DC connector (52.1 cm length, 4 gauge cable)
Typical Battery Lifespan4-6 years typical (North America)
Expandable RuntimeYes
PHYSICAL
External Battery Pack Form FactorRack
Installation Form Factors Supported with Included Accessories2 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories4 post rackmount full-depth ( 4POSTRAILKIT )
Material of ConstructionBlack steel cabinet
Minimum Required Rack Depth (inches)23.75
Rack Height4U
Shipping Dimensions (hwd / in.)13.50 x 22.50 x 23.50
Shipping Weight (lbs.)170.00
Unit Dimensions (hwd / in.)7 x 17.3 x 16.75
Unit Weight (lbs.)143.3
WARRANTY
Product Warranty Period (U.S. & Canada)2-year limited warranty

Accessories

UPS Accessories

  Model Number Description
4-Post Rack-Mount Installation Kit of select Rack-Mount UPS Systems 4POSTRAILKIT 4POSTRAILKIT 4-Post Rack-Mount Installation Kit of select Rack-Mount UPS Systems

Services

Extended Warranty

Part Number Description
WEXT1N 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT2N 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT3N 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.