Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: BP480V500
This Model has been retired and has not been replaced. An Owner's Manual and other information for the BP480V500 is available on the model support page
Overview
Features
- Offers extended-run UPS operation when used in conjunction with compatible UPS Systems
- Multiple battery packs can be daisy-chained through each other to the UPS for even longer extended run operation
- 10 year design lifespan
Specifications
OVERVIEW
UPC Code | 037332184962 |
INPUT
Input Phase | 3-Phase |
BATTERY
Expandable Runtime | Yes |
DC System Voltage (VDC) | +/- 240VDC |
UPS Connection | Hardwire (contractor supplies wiring - see Owner's Manual for gauge recommendations) |
Typical Battery Lifespan | 10 year design lifespan |
PHYSICAL
Material of Construction | Steel |
External Battery Pack Form Factor | Tower |
Installation Form Factors Supported with Included Accessories | Tower |
Shipping Dimensions (hwd / in.) | 85.00 x 51.00 x 44.00 |
Shipping Weight (lbs.) | 4548.00 |
Unit Dimensions (hwd / in.) | 78.700 x 40.000 x 29.500 |
Unit Weight (lbs.) | 4548 |
Unit Weight Details | Floor loading of 547 lbs per sq. ft. / 2678 kg per sq. meter |
STANDARDS & COMPLIANCE
Product Compliance | UKCA; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Product Images