Part Number: A050-000-KJ
2-piece RCA Red / White Audio Kit for easy wall plate installation.
- 2-piece Keystone kit with Red / White Audio
- Snaps into most universal keystone style wall plates
- Color-coded red and white for quick identification
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This two-piece Red/White Audio Keystone Kit consists of two color-coded (Red, White) RCA couplers, which snap into most universal keystone wall plates, including N042-Series plates. Feed-through couplers accept male RCA audio cable ends, which allow for fast and easy audio wiring.
Specifications
OVERVIEW
UPC Code | 037332173164 |
Product Type | Audio Keystone |
Accessory Type | Module Kit |
Technology | Stereo Audio |
CONNECTIONS
Side A - Connector 1 | RCA (FEMALE) |
Side B - Connector 1 | RCA (FEMALE) |
PHYSICAL
Color | Red; White |
Connector Color | Red; White |
Shipping Dimensions (hwd / in.) | 5.00 x 4.00 x 0.50 |
Shipping Weight (lbs.) | 0.06 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
USB Panel Mount
Model Number | Description | |
---|---|---|
N062-012-KJ | 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 | |
N062-016-KJ | 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 | |
N062-024-KJ | 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 | |
N062-032-KJ | 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
Cable Management
Model Number | Description | |
---|---|---|
N080-102 | 2-Port Keystone Single-Gang Faceplate, White, TAA | |
N080-103 | 3-Port Keystone Single-Gang Faceplate, White, TAA | |
N080-104 | 4-Port Keystone Single-Gang Faceplate, White, TAA | |
N080-106 | 6-Port Keystone Single-Gang Faceplate, White, TAA | |
N080-SMB1-WH | Single-Gang Surface-Mount Back Box, White, TAA |
Couplers
Model Number | Description | |
---|---|---|
P164-000-KJ-WH | HDMI Keystone Wallplate Coupler, White (F/F) |
Documents & Downloads
Product Literature
Product Images