Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 12/28/2020

Overview

Tripp Lite's PS/2 Console Interface Module allows a user to access a B060-Series NetDirector Matrix KVM Switch from as far away as 500 ft. The console (keyboard, monitor and mouse) is connected to the HD15 port and (2) PS/2 ports on the unit. The B062-002-PS2 is then connected to a B060-Series NetDirector Matrix KVM Switch via ordinary CAT5e cable.
The unit also includes a 3-in-1 PS/2 KVM Cable kit for connecting to a local computer/server. Simply use the switch on the front of the box to toggle between PC use and KVM switch use...no need to set up a separate console station.

Features

  • Access a B060-Series NetDirector Matrix KVM switch from up to 500ft away
  • Built-in KVM Switch for additional PC/server control
  • Connects to KVM switch via inexpensive Cat5e patch cables
  • Compact, space saving design
  • Compliant with the Federal Trade Agreement Act (TAA) for GSA Schedule purchases

System Requirements

  • PS/2 keyboard, PS/2 mouse and monitor with a HD15 port
  • A B060-Series NetDirector Matrix KVM Switch
  • Cat5e/6 cable; up to 500ft

Package Includes

  • 1 PS/2 Console Interface Module with Built-in KVM Switch
  • External power supply with NEMA 1-15P Plug (Input: 100-240V, 0.8A, 27-34VA, 50/60Hz Output: DC 5V, 2.6A)
  • 3-in-1 PS/2 KVM Cable Kit
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332134097
Accessory TypeServer Interface Unit
TechnologyCat5/5e; PS/2; VGA/SVGA
Accessory ClassKVM Switch Accessories
POWER
AC AdapterInput: 100-240V, 0.8A, 27-34VA, 50/60Hz Output: DC 5V, 2.6A
CONNECTIONS
Computer/Server Ports1
Included KVM Cable (Equipment Side) - Connector 1HD15 (Male)
Included KVM Cable (Equipment Side) - Connector 2(x2) MiniDIN6 (Male)
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)3.75 x 10.50 x 8.75
Shipping Weight (lbs.)2.30
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Documents & Downloads

Product Videos

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.