Part Number: BP240V400
This Model has been retired and has not been replaced. An Owner's Manual and other information for the BP240V400 is available on the model support page
Overview
Tripp Lite's BP240V400 External Battery Pack offers extended battery runtime when used in conjunction with compatible Tripp Lite UPS systems. Requires BP240EXTNDR15A to connect to UPS. Cabling for additional battery packs is contractor supplied.
COMPATIBLE UPS SYSTEMS: SU20K3/3, SU30K3/3 and other Tripp Lite UPS systems specifying the use of this battery pack
Features
- Offers extended-run UPS operation when used in conjunction with compatible Tripp Lite UPS systems
- Multiple battery packs can be daisy-chained through each other to the UPS for even longer extended run operation
- Internal DC disconnect
- 10 year design lifespan
Specifications
OVERVIEW
UPC Code | 037332185020 |
INPUT
Input Phase | 3-Phase |
BATTERY
Expandable Runtime | Yes |
DC System Voltage (VDC) | 240 |
UPS Connection | Requires BP240EXTNDR15A to connect to UPS |
PHYSICAL
Material of Construction | Steel |
External Battery Pack Form Factor | Tower |
Shipping Dimensions (hwd / in.) | 66.00 x 46.00 x 48.00 |
Shipping Weight (lbs.) | 2200.00 |
Unit Dimensions (hwd / in.) | 59.000 x 29.000 x 31.500 |
Unit Weight (lbs.) | 2020 |
Unit Weight Details | Floor loading of 288 lbs per sq. ft. / 1410 kg per sq. meter |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104F; (0 to 40C) |
Storage Temperature Range | 5 to 104F; (-15 to 40C) |
Relative Humidity | 5 to 95% (non-condensing) |
Operating Elevation | 0 to 10,000 |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); UL 1778 |
Product Compliance | RoHS; CE (Europe); UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Declarations of Conformity
Product Images