Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Extend an Ethernet connection up to 550 meters over Multimode Fiber

  • Extends a Gigabit Ethernet signal up to 550 meters over Multimode Fiber Optic Cable
  • Auto detects Full/Half Duplex Transfer Mode
  • Supports Multimode 50/125 cable up to 550M or 62.5/125 cable up to 400M
  • 2-year limited warranty

Overview

The N785-001-LC-MM 10/100/1000 to Multimode Media Converter (RJ45 to LC) is an economical way to extend the distance of network nodes up to 550 meters by converting Cat5e UTP cables to Multimode Fiber Optic. The Media Converter features automatic MDI/MDI-X configuration, and the UTP port senses the network speed automatically. Auto-detects half or full duplex operation on the fiber port. Power supplied by small form factor AC adapter.

Features

  • 10/100/1000 UTP to Multimode Fiber converter
  • Up to 550 Meters ( 1800ft ) range
  • Auto-detects Full / Half Duplex Transfer Mode
  • Auto Negotiation MDI / MDI-X
  • 6 performance monitoring LEDs
  • 850nm wavelength
  • Small, compact design
  • Supports Multimode 50/125 cable up to 550M or 62.5/125 cable up to 400M

System Requirements

  • 10/100/1000 Ethernet Network
  • Multimode LC Fiber Cable

Package Includes

  • 10/100/1000 LC Multimode Media Converter, 550M, 850nm
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz; Output: 5V, 1.2A)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332183927
Product TypeFiber to Ethernet
TechnologyCat5/5e; Cat6; Multimode
Mode TypeMultimode
DISPLAY
Accessories (Included)External Power Supply (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V/2A)
NETWORK
Network PortsRJ45 (FEMALE); LC (FEMALE)
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 1.2A
AC Power Adapter Output Specs (V / A)5V / 2A
AC Power Adapter Cord Length (ft.)4.53
AC Power Adapter Cord Length (m)1.38
POWER
Power Source TypeAC Adapter
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 1.2A
DC Barrel PlugOD: 5.5 x 2.5 x 11mm, Positive Pin, Negative Sleeve
CONNECTIONS
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1LC DUPLEX (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsPWR (Power LED), L/A (Fiber port connection indicator), SD (Fiber signal indicator), SPD (Network speed), TP-L/A (Copper port connection indicator), FDX/COL (Full Duplex/Half Duplex)
PHYSICAL
ColorBlack
Power Cord ColorBlack
Shipping Dimensions (hwd / in.)3.70 x 1.02 x 2.76
Shipping Weight (lbs.)0.95
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Packaging TypeBox
Unit Weight (lbs.)1.00
HousingMetal
ENVIRONMENTAL
Operating Temperature Range32° to 140°F (0° to 60°C)
Storage Temperature Range-4° to 158°F (-20° to 70°C)
Relative Humidity5% to 90% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
Network Speed Details10 Mbps; 100 Mbps; 1000 Mbps
Wavelength850nm
Transmission Distance550 m
IEEE Standards Supported802.3; 802.3u; 802.3ab; 802.3z
Wavelength Division Multiplexing (WDM)Yes
FEATURES & SPECIFICATIONS
Data Transfer Rate1 Gbps; 10 Mbps; 100 Mbps
Working ModeFull/Half Duplex
Auto MDIX Support  Yes
Optical PortLC
STANDARDS & COMPLIANCE
External Power Supply CertificationsCE; FCC; cUL; WEEE
Product ComplianceRoHS; CE (Europe); FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Fiber Network Cables

  Model Number Description
Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 30M (100 ft.) N320-30M N320-30M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 30M (100 ft.)
Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 123M (405 ft.) N320-405 N320-405 Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 123M (405 ft.)
Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 46M (150 ft.) N320-46M N320-46M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 46M (150 ft.)
Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 61M (200 ft.) N320-61M N320-61M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 61M (200 ft.)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.