Model Number: N785-001-SC-MM

10/100/1000 SC Multimode Media Converter, 550M, 850nm

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/N785001SCMM-FRONT-L.jpg

 
Extend an Ethernet connection up to 550 Meters over Multimode Fiber
  • Extends a Gigabit Ethernet signal up to 550M over Multimode Fiber Optic Cable
  • Auto detects Full/Half Duplex Transfer Mode
$11199

002320607

$12499

3519847

$10437

TRP92WP

$11499

13290699

$12299

N785-001-SC-MM

$11499

13290699

$11189

B00ODDBHHK

$11349

33-348-010

$14604

17918555


Overview

Tripp Lite's N785-001-SC-MM 10/100/1000 to Multimode Media Converter ( RJ45 to SC ) is an economical way to extend the distance of network nodes up to 550 Meters by converting Cat5e UTP cables to Multimode Fiber Optic. The Media Converter features automatic MDI/MDI-X configuration, and the UTP port senses the network speed automatically. Auto-detects half or full duplex operation on the fiber port. Power supplied by small form factor AC adapter.

Features

  • 10/100/1000 UTP to Multimode Fiber converter
  • Up to 550M ( 1800 ft ) range
  • Auto-detects Full / Half Duplex Transfer Mode
  • Auto Negotiation MDI / MDI-X
  • 6 performance monitoring LEDs
  • 850nm wavelength
  • Small, compact design

System Requirements

  • 10/100/1000 Ethernet Network
  • Multimode SC Fiber cable

Package Includes

  • 10/100/1000 SC Multimode Media Converter, 550M, 850nm
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz; Output: 5V, 1.2A)
  • User Manual
RoHS compliant

Specifications

OVERVIEW
AC Adapter Input: 100-240V, 50/60Hz; Output: 5V, 1.2AMP
PHYSICAL
Unit Dimensions (hwd / in.) 1.00 x 4.70 x 2.75
Unit Weight (lbs.) 1.00
Color Black
CONNECTIONS
Side A - Connector 1 RJ45 (FEMALE)
Side B - Connector 1 SC DUPLEX (FEMALE)
WARRANTY
Product Warranty Period (Worldwide) 1-year limited warranty

Accessories

N306-100M
N306-100M

Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 100M (328-ft.)

More... Prices
N306-30M
N306-30M

Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 30M (100-ft.)

More... Prices
N306-46M
N306-46M

Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 46M (150-ft.)

More... Prices
N306-60M
N306-60M

Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 60M (197-ft.)

More... Prices

Similar Products



Find more products by tag:


Clear List