Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Medical-Grade Temperature Sensor for Tripp Lite Healthcare Power Modules, 2 ft. (0.61 m)


Medical temperature sensor connects to Tripp Lite power module to prevent overcharging, detect shorted cells and prolong battery life.
  • Monitors battery temperature to help prevent overcharging and protect battery life
  • Ends connect to RJ45 battery temperature port and battery’s negative terminal
  • Shuts down battery charger if battery temperature exceeds 50°C
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

HCTHERMISTOR

Have a Question?
Contact Us

Features

Medical-Grade Temperature Sensor Protects Connected Battery from Excessive Heat
This medical temperature sensor provides extra fault protection for the sealed lead acid (SLA) batteries in your Tripp Lite HC150SL or HCINT150SL power module for mobile medical carts. The HCTHERMISTOR lets the power module shut down battery charger if the battery’s temperature exceeds 50 degrees Celsius (122 degrees Fahrenheit). It helps prevent overcharging, which can protect the connected battery and prolong its lifespan.
Compatible with Tripp Lite Medical Power Modules
Connect the RJ45 end of the two-foot medical-grade temperature sensor cable to the temperature sensor port on your power module. The other end is a ring terminal that connects to the battery’s negative post.

Typical Applications

  • Monitor temperature of a power module’s SLA battery to ensure it doesn’t exceed 50°C and endanger its lifespan

Package Includes

  • HCTHERMISTOR Medical-Grade Temperature Sensor, 2 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332231192
INPUT
Cable Length (in.)24
Cable Length (cm)299.72
PHYSICAL
Shipping Dimensions (hwd / in.)5.28 x 1.26 x 1.18
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

Power Inverters

  Model Number Description
150W Power Inverter/Charger for Mobile Medical Equipment, 120V - IEC 60601-1 HC150SL HC150SL 150W Power Inverter/Charger for Mobile Medical Equipment, 120V - IEC 60601-1
350W Power Inverter/Charger for Mobile Medical Equipment, 120V - IEC 60601-1, Remote User Interface HC350SR HC350SR 350W Power Inverter/Charger for Mobile Medical Equipment, 120V - IEC 60601-1, Remote User Interface
150W Power Inverter/Charger for Mobile Medical Equipment, 230V - IEC 60601-1 HCINT150SL HCINT150SL 150W Power Inverter/Charger for Mobile Medical Equipment, 230V - IEC 60601-1
350W Power Inverter/Charger for Mobile Medical Equipment, 230V - IEC 60601-1 HCINT350SNR HCINT350SNR 350W Power Inverter/Charger for Mobile Medical Equipment, 230V - IEC 60601-1

Resources & Downloads

support icon

Do you own a
HCTHERMISTOR
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.