Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

SmartPro 230V 1kVA 750W Medical-Grade Line-Interactive Tower UPS with 6 Outlets, Full Isolation, Expandable Runtime

Model Number: SMX1200XLHG


Provides UL 60601-1 compliant, medical-grade 1kVA/750W power backup, ideal for use in patient-care vicinities. The built-in isolation transformer offers full isolation while maintaining AC surge protection in all modes.
  • Supports a half load up to 27.5 minutes; full load up to 11 minutes
  • Six IEC320 C13 hospital-grade outlets and IEC320 C14 hospital-grade plug
  • Leakage current less than 100 microamps
  • 340 joule surge suppression rating protects connected equipment
  • Alarm mute/alarm quiet control is ideal for use around patients
  • Approved to EN60601-1-2:2015, 4th Edition

  • 2-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite’s SMX1200XLHG medical-grade UPS system provides dependable battery backup and is fully compliant with UL 60601-1 regulations when plugged into a hospital-grade outlet, making it ideal for use in patient-care vicinities. The 1kVA/750W capacity provides up to 27.5 minutes of runtime for a half load, or 11 minutes for a full load so you can work through short power failures and perform an orderly system shutdown in a prolonged blackout.

Built-in line-interactive voltage regulation corrects brownouts as low as 155V and overvoltages as high as 274V to normal 230V nominal output, without drawing battery power. The SMX1200XLHG’s built-in isolation transformer with Faraday shield offers full isolation and removes common mode noise while maintaining full AC surge suppression in all modes. Cumulative leakage current of all connected equipment is less than 100 microamps.

This UPS system features six IEC320 C13 hospital-grade outlets and has a hospital-grade IEC320 C14 plug on a 15 cm (6 in.) dongle. All six outlets provide both backup protection and surge protection, rated to 340 joules.

The SMX1200XLHG also features diagnostic LEDs, as well as a USB port and a DB9 serial port that work with Tripp Lite’s included PowerAlert software for safe, unattended system shutdown and file saves in the event of a prolonged power failure.

Application Usage
This UPS contains a lead acid battery designed to be connected continuously to an AC power source, except during brief power outages. It is not intended for frequent charge/discharge cycles, such as mobile cart applications where the UPS is often disconnected from the power source. Using the SMX1200XLHG in this type of application will void the battery warranty.

Features

Provides Ideal UPS Backup in Healthcare Facilities
  • Compliant with UL 60601-1 standards for use in patient-care vicinities, when plugged into a hospital-grade outlet
  • Built-in isolation transformer with Faraday shield offers full isolation and removes common mode noise

Battery Backup and Full Surge Protection
  • 27.5 minutes runtime for half load (375W); 11 minutes for full load (750W)
  • All six hospital-grade outlets provide surge protection rated to 340 joules
  • EMI/RFI noise filtering ensures equipment runs smoothly without line noise interference
  • Resistant to electrostatic discharge

LEDs and Audible Alarms Keep You Aware of Power Status
  • Indicator lights on the front of the unit show you when the UPS is on and supplying utility power, when operating in voltage correction mode or in battery mode, relative load level and low-battery warning
  • Audible alarms alert you to power failure, overload and low battery conditions; the alarm’s mute/quiet mode ensures patients are not disturbed

Saves Your Files, Even When You’re Away
  • Works with Tripp Lite PowerAlert software (included) to enable safe, unattended system shutdown and files saves during prolonged power failures
  • Connects to your computer via either the DB9 port or USB port

Package Includes

  • SMX1200XLHG 1kVA/750W Medical-Grade Tower UPS System
  • USB monitoring cable, 1.8 m (6 ft.)
  • DB9 serial monitoring cable, 1.8 m (6 ft.)
  • PowerAlert software
  • Owner’s Manual

    Cisco compatible RoHS compliant VMware ready application

    Specifications

    OVERVIEW
    UPC Code037332140425
    UPS TypeLine-Interactive
    OUTPUT
    Output Volt Amp Capacity (VA)1000
    Output Watt Capacity (Watts)750
    Nominal Voltage Details230v nominal inverter output voltage
    Frequency Compatibility50 / 60 Hz
    Frequency Compatibility DetailsAutomatic frequency selection
    Output Voltage Regulation (Line Mode)-18%, +8%
    Output AC Waveform (Battery Mode)PWM sine wave
    Nominal Output Voltage(s) Supported220V; 230V; 240V
    Output Receptacles(6) C13
    Individually Controllable Load Banks  No
    INPUT
    Rated input current (Maximum Load)5A
    Nominal Input Voltage(s) Supported230V AC
    UPS Input Connection TypeC14 inlet
    UPS Input Cord Length (ft.)0.50
    Recommended Electrical Service10A 230V
    Voltage Compatibility (VAC)230
    Input PhaseSingle-Phase
    BATTERY
    Full Load Runtime (min.)  11 min. (750w)
    Half Load Runtime (min.)  27.5 min. (375w)
    Expandable Battery RuntimeSupports extended runtime with optional BP36V15-2U (limit 1) and BP36V42-3U external battery pack (multi-pack compatible)
    External Battery Pack Compatibility   BP36V15-2U (limit 1); BP36V42-3U (multi-pack compatible); BP36V27-2US (multi-pack compatible)
    DC System Voltage (VDC)36
    Battery Recharge Rate (Included Batteries)Less than 4.5 hours from 10% to 90%
    Internal UPS Replacement Battery CartridgeRBC36SLT
    Battery AccessBattery access door allows hot swap battery replacement without powering connected equipment off
    Typical Battery Lifespan3-6 years, depending on usage
    Expandable RuntimeYes
    VOLTAGE REGULATION
    Voltage Regulation DescriptionLine interactive UPS offers 2 boost levels of brownout correction and a single level of overvoltage adjustment to maintain usable, computer grade output without consuming battery power over an input voltage range of 155 to 274V AC.
    Overvoltage Correction  Input voltages between 245 and 274V AC are reduced by 9%
    Undervoltage Correction  Input voltages between 183 and 199 are boosted by 10%
    Severe Undervoltage CorrectionInput voltages between 156 and 182 are boosted by 21%
    USER INTERFACE, ALERTS & CONTROLS
    SwitchesYes, includes 2 front panel mounted push-button switches for system enable, self-test and alarm cancel functions
    Audible AlarmAudible Alarm is factory muted for silent operation; Audible alarm can be restored to indicate power failure, overload conditions and Low Battery events using our Free Power Alert UPS management software.
    LED Indicators5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
    SURGE / NOISE SUPPRESSION
    UPS AC Suppression Joule Rating340
    EMI / RFI AC Noise Suppression  Yes
    AC Suppression Response Time  Instantaneous
    PHYSICAL
    Cooling MethodUPS cooling via rear-exit fan
    Installation Form Factors Supported with Optional AccessoriesWallmount (UPSWM - tower mounting kit)
    Primary Form FactorTower
    Primary UPS Depth (mm)231
    Primary UPS Height (mm)323
    Primary UPS Width (mm)191
    Shipping Dimensions (hwd / in.)18.50 x 12.20 x 13.38
    Shipping Weight (lbs.)48.80
    UPS Housing MaterialPVC
    UPS Power Module Dimensions (hwd, in.)12.7 x 7.5 x 9.1
    UPS Power Module Weight (kg)20.64
    UPS Power Module Weight (lbs.)45.5
    ENVIRONMENTAL
    Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
    Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
    Relative Humidity0 to 95%, non-condensing
    AC Mode BTU / Hr. (Full Load)  252.2
    Battery Mode BTU / Hr. (Full Load)  252.2
    COMMUNICATIONS
    Communications InterfaceUSB; DB9 Serial
    LINE / BATTERY TRANSFER
    Transfer Time  2-4 milliseconds
    Low Voltage Transfer to Battery Power (Setpoint)155
    High Voltage Transfer to Battery Power (Setpoint)274
    SPECIAL FEATURES
    Grounding LugGround Potential Equalization Connector: POAG-S6/20
    Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
    CERTIFICATIONS
    UPS CertificationsCE; Tested to UL60601-1 (medical grade)
    WARRANTY
    Product Warranty Period (International)2-year limited warranty

    Accessories

    UPS Battery Packs
      Model Number Description
    BP36V15-2U | UPS Battery Packs BP36V15-2U External 36V 2U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP36V15-2U)
    BP36V27-2US | UPS Battery Packs BP36V27-2US 36V External Battery Pack for Select Tripp Lite UPS Systems, 2U Rack/Tower
    BP36V42-3U | UPS Battery Packs BP36V42-3U External 36V 3U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP36V42-3U)

    Extended Warranties

    Part Number Description
    WEXT1G 1-Year Extended Warranty - For select Tripp Lite Products
    WEXT2G 2-Year Extended Warranty - For select Tripp Lite Products
    WEXT3G 3-Year Extended Warranty - For select Tripp Lite Products
    Clear List

    Need help with your purchase?
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.