Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

For Patient-Care Vicinity – UL 1363A Medical-Grade Power Strip; 4 Hospital-Grade Outlets, 3 ft. Extendable Coiled Cord

Model Number: PS-410-HGOEMCC


Versatile power strip with coiled cord supplies power to movable plug-connected components mounted to IV poles, mobile carts, crash carts and mobile medical workstations in operating rooms and patient-care vicinities.
  • Approved for use in patient-care vicinities when properly mounted
  • Complies with UL 1363A specifications
  • 3 ft. coiled cord with NEMA 5-15P-HG hospital-grade plug extends to 10 ft.
  • Features 4 NEMA 5-15R-HG hospital-grade outlets
  • Easy to mount on a variety of surfaces
  • Exclusive, patented anti-microbial coating - 99.9% effective in inhibiting bacteria and viruses
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

The PS-410-HGOEMCC Medical-Grade Power Strip supplies power to movable plug-connected components mounted to a rack, table or pedestal in operating rooms, patient-care vicinities, therapy rooms, imaging environments and administrative areas. Compliant with UL 1363A specifications, this 120V, 50/60 Hz power strip features a NEMA 5-15P-HG hospital-grade plug and four NEMA 5-15R-HG hospital-grade outlets.

Anti-Microbial Protected with EPA Registered and FDA Compliant Silver Ionic Technology known to inhibit growth of Microbes on surfaces.

Two built-in resettable 15A circuit breakers control power to all outlets and protect the power strip against overloads. Switchless design prevents the unit from being accidentally shut off. The coiled power cord is 3 ft. long, and can be fully extended to 10 ft.

Mounting flanges let you install the PS-410-HGOEMCC on a wide variety of surfaces, such as IV poles, mobile carts, crash carts and mobile medical workstations. The all-metal housing ensures safety and is guaranteed to last a long time in demanding environments.

Features

Power Distribution Anywhere in Any Medical Facility
  • Ideal for use in operating rooms, patient-care vicinities, therapy rooms, imaging environments and administrative areas
  • For use on IV poles, mobile carts, crash carts and mobile workstations, when properly mounted
  • 120V, 50/60 Hz power strip complies with UL 1363A specifications
Versatile Medical-Grade Solution
  • 4 NEMA 5-15R-HG hospital-grade outlets provide consistent power
  • 3 ft. power cord is coiled so it can be extended up to 10 ft.
  • Rugged, all-metal housing for long life in demanding environments
Premium Safety Features
  • Dual, resettable built-in 15A circuit breakers protect against dangerous overloads
  • Switchless design prevents accidental shut-off
Ready to Use Right Out of the Box
  • Built-in mounting flanges make the PS-410-HGOEMCC easy to install on a variety of surfaces
Exclusive, Patented Antimicrobial Protection
  • Silver ionic powder coating is 99.9% effective in inhibiting the growth of bacteria like C. diff and MRSA
  • Patented coating helps to reduce the risk of healthcare-acquired infections (HAIs) in hospitals and other medical environments
  • Coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products.

Package Includes

  • PS-410-HGOEMCC UL 1363A Medical-Grade Power Strip with four 15A Hospital-Grade Outlets and 3 ft. Coiled, Extendable Cord
  • Owner’s Manual with maintenance requirements
RoHS compliant Anti-Microbial Protected

Specifications

OVERVIEW
UPC Code037332148834
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(4) 5-15R-HG
Circuit Breaker (amps)15
Overload Protection2 x 15amp breakers (1 line, 1 neutral)
Transformer Accommodation(2) Yes
Outlet OrientationSingle row of 4
Right-Angle OutletsNo
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A, 120V
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P-HG
Input Cord Length (ft.)10
Integrated Cord ClipNo
USER INTERFACE, ALERTS & CONTROLS
SwitchesNo power switch
PHYSICAL
Anti-Microbial ProtectedYes
ColorWhite
Color (AC Line Cord)White
Integrated Keyhole Mounting SlotsYes (Includes flanges)
Keyhole Slot Mounting Measurement (Center to Center)Distance between keyhole tabs = 127mm; Distance between end tabs = 207.45mm
Material of ConstructionMetal
Outlets Measurement (Center to Center)77.60mm
Receptacle ColorWhite
Shipping Dimensions (hwd / in.)9.80 x 2.60 x 6.30
Shipping Weight (lbs.)2.30
Unit Dimensions (hwd / in.)1.73 x 2.50 x 8.54
Unit Weight (lbs.)2.20
CERTIFICATIONS
ApprovalsTUV tested to UL 1363A
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

PDU Accessories
  Model Number Description
HGOUTLETCVR | PDU Accessories HGOUTLETCVR HG Outlet Covers
Power Strips
  Model Number Description
PSCLAMP | Power Strips PSCLAMP Mounting Clamp for Medical-Grade Power Strips
PSCLAMP2 | Power Strips PSCLAMP2 Mounting Clamp for Medical-Grade Power Strips - Antimicrobial Protection
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.