Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

For Patient-Care Vicinity – UL 1363A Medical-Grade Power Strip with 4 15A Hospital-Grade Outlets, 15 ft. Cord


Supplies power to movable plug-connected components mounted to IV poles, mobile carts, crash carts and mobile medical workstations in operating rooms and patient-care vicinities.
  • Patented antimicrobial coating 99.9% effective in inhibiting bacteria and viruses
  • Approved for use in patient-care vicinities when properly mounted
  • Complies with UL 1363A specifications
  • Features 4 NEMA 5-15R-HG hospital-grade outlets with optional locking outlet covers
  • Includes 15 ft. cord with NEMA 5-15P-HG hospital-grade plug

View Full Product Details

Tripp Lite Part Number

PS-415-HG-OEM

$70.45 Avg. Price
Have a Question?
Contact Us

Overview

The PS-415-HG-OEM Medical-Grade Power Strip supplies power to movable plug-connected components mounted to a rack, table or pedestal in operating rooms, patient-care vicinities, therapy rooms, imaging environments and administrative areas. Compliant with UL 1363A specifications, this 120V, 50/60 Hz power strip features a NEMA 5-15P-HG hospital-grade plug and four NEMA 5-15R-HG hospital-grade outlets.

The power strip is protected by a patented antimicrobial powder coating with EPA-registered and FDA-compliant silver ionic technology. The antimicrobial surface protection is 99.9 percent effective in inhibiting the growth of bacteria, such as C. diff and MRSA, and reducing the risk of HAIs in hospitals and other medical environments. The coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products.

Two built-in resettable 15A circuit breakers control power to all outlets and protect the power strip against overloads. Switchless design prevents the unit from being accidentally shut off. The 15 ft. power cord provides ample reach to the power source.

Mounting tabs and flanges let you install the PS-415-HG-OEM on a wide variety of surfaces, such as IV poles, mobile carts, crash carts and mobile medical workstations. The all-metal housing ensures safety and is guaranteed to last a long time in demanding environments.

Features

Power Distribution Anywhere in Any Medical Facility
  • Ideal for use in operating rooms, patient-care vicinities, therapy rooms, imaging environments and administrative areas
  • For use on IV poles, mobile carts, crash carts and mobile workstations, when properly mounted
  • 120V, 50/60 Hz power strip complies with UL 1363A specifications

Exclusive, Patented Antimicrobial Protection
  • Silver ionic powder coating is 99.9% effective in inhibiting the growth of bacteria like C. diff and MRSA
  • Patented coating helps to reduce the risk of healthcare-acquired infections (HAIs) in hospitals and other medical environments
  • Coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products

Versatile Medical-Grade Solution
  • 4 NEMA 5-15R-HG hospital-grade outlets provide consistent power
  • 15 ft. power cord provides ample reach to the power source
  • Rugged, all-metal housing for long life in demanding environments

Premium Safety Features
  • Dual, resettable built-in 15A circuit breakers protect against dangerous overloads
  • Switchless design prevents accidental shut-off
  • Includes four locking outlet covers that require a tool to remove

Ready to Use Right Out of the Box
  • Built-in mounting tabs and flanges make the PS-415-HG-OEM easy to install on a variety of surfaces


Package Includes

  • PS-415-HG-OEM UL 1363A Medical-Grade Power Strip with four 15A Hospital-Grade Outlets and 15 ft. Cord
  • Kit of four optional, reusable locking outlet covers
  • Owner’s Manual with maintenance requirements
    RoHS compliant Anti-Microbial Protected

    Specifications

    OVERVIEW
    UPC Code037332139214
    INPUT
    Nominal Input Voltage(s) Supported120V AC
    Recommended Electrical Service15A, 120V
    Input Plug FeaturesHospital Grade Plug
    Input Cord Gauge Type14 gauge; SJT
    Voltage Compatibility (VAC)120
    Input Plug TypeNEMA 5-15P-HG
    Input Cord Length (ft.)15
    Integrated Cord ClipNo
    OUTPUT
    Frequency Compatibility50 / 60 Hz
    Output (Watts)1800
    Output Receptacles(4) 5-15R-HG
    Circuit Breaker (amps)15
    Overload Protection2 x 15amp breakers (1 line, 1 neutral)
    Transformer Accommodation(2) Yes
    Outlet OrientationSingle row of 4
    Right-Angle OutletsNo
    USER INTERFACE, ALERTS & CONTROLS
    SwitchesNo power switch
    PHYSICAL
    Anti-Microbial Protective CoatingYes
    ColorWhite
    Color (AC Line Cord)White
    Form Factors SupportedIV poles, mobile carts, crash carts and mobile medical workstations
    Included Mounting AccessoriesMounting tabs and flanges
    Integrated Keyhole Mounting SlotsYes (Includes flanges)
    Keyhole Slot Mounting Measurement (Center to Center)Distance between keyhole tabs = 127mm; Distance between end tabs = 207.45mm
    Material of ConstructionMetal
    Outlets Measurement (Center to Center)Inner outlets = 32.5mm
    Receptacle ColorWhite
    Shipping Dimensions (hwd / in.)9.88 x 6.22 x 2.44
    Shipping Weight (lbs.)2.97
    Unit Dimensions (hwd / in.)8.65 x 2.5 x 1.5
    Unit Weight (lbs.)2.25
    SPECIAL FEATURES
    Built-in Cable ManagementNo
    STANDARDS & COMPLIANCE
    ApprovalsTUV tested to UL 1363A
    WARRANTY
    Product Warranty Period (Worldwide)Lifetime limited warranty

    Accessories

    Power Strips

      Model Number Description
    Mounting Clamp for Medical-Grade Power Strips PSCLAMP PSCLAMP Mounting Clamp for Medical-Grade Power Strips
    Mounting Clamp for Medical-Grade Power Strips - Antimicrobial Protection PSCLAMP2 PSCLAMP2 Mounting Clamp for Medical-Grade Power Strips - Antimicrobial Protection

    PDU Accessories

      Model Number Description
    HG Outlet Covers HGOUTLETCVR HGOUTLETCVR HG Outlet Covers
    Clear List

    CONTACT US

    Phone

    Sales
    Mon - Fri 8 AM - 5:30 PM CST
    +1 (773) 869-1774

    Support
    Mon - Fri: 8 AM - 5:30 PM CST
    +1 (773) 869-1234

    Tripp Lite
    1111 West 35th Street
    Chicago, Illinois 60609
    United States

    +1 (773) 869-1111 Main
    1 773.869.1329 Fax

    Business Hours
    8 AM - 5:30 PM CST

    See all contact options

    Need help with your purchase?
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.