Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

For Patient-Care Vicinity – UL 60601-1 Medical-Grade Power Strip, 4 15A Hospital-Grade Outlets, Safety Covers, 15 ft. Cord

Model Number: PS-415-HGULTRA


Full 60601-1 compliance, integrated locking safety covers and a 15 ft. cord make this medical-grade power strip ideal for all areas inside and outside of patient care vicinities.
  • Approved for standalone use in all patient-care vicinities
  • Complies with UL 60601-1 and UL 60950-1 specifications
  • Patented protection circuit guards against shock hazards
  • 4 NEMA 5-15R-HG hospital-grade outlets with locking safety covers
  • 15 ft. cord with NEMA 5-15P-HG hospital-grade plug
  • Exclusive, patented anti-microbial coating - 99.9% effective in inhibiting bacteria and viruses

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The PS-415-HGULTRA Medical-Grade Power Strip -- patent # 7,375,939 -- is the first power strip with full 60601-1 compliance and agency listing, making it ideal for standalone use in all patient care vicinities. This 120V, 50/60 Hz power strip features a NEMA 5-15P-HG hospital-grade plug and four NEMA 5-15R-HG hospital-grade outlets that include integrated locking safety covers.

A patented protection circuit guards against shock hazards by preventing power from reaching the unit’s outlets in the presence of a fault. The protection circuit automatically resets itself and restores power once the fault threat is gone.

Anti-Microbial Protected with EPA Registered and FDA Compliant Silver Ionic Technology known to inhibit growth of Microbes on surfaces.

Mounting tabs and flanges let you install the PS-415-HGULTRA on a wide variety of surfaces. The all-metal housing ensures safety and is guaranteed to last a long time in demanding environments.

With a switchless design that prevents accidental shutoff and a 15-foot power cord that can reach a distant power source, the PS-415-HGULTRA is a recommended replacement for all non-compliant power strips.

Features

Power Distribution Anywhere in Any Medical Facility
  • Ideal for standalone use in patient-care vicinities, therapy rooms, imaging environments and administrative areas
  • Patented protection circuit guards against shock hazards with automatic site fault protection
  • Circuit breaker resets itself once fault threat is gone
  • 120V, 50/60 Hz power strip complies with UL 60601-1 and UL 60950-1 specifications
  • Patent # 7,375,939
Versatile Medical-Grade Solution
  • 4 NEMA 5-15R-HG hospital-grade outlets provide consistent power
  • 15 ft. power cord provides ample reach to the power source
  • Rugged all-metal housing for long life in demanding environments
Premium Safety Features
  • Integrated locking outlet safety covers block access to unused outlets
  • Built-in 15A circuit breaker protects against dangerous overloads
  • Switchless design prevents accidental shut-off
Ready to Use Right Out of the Box
  • Built-in mounting tabs and flanges for easy installation on a variety of surfaces
Exclusive, Patented Antimicrobial Protection
  • Silver ionic powder coating is 99.9% effective in inhibiting the growth of bacteria like C. diff and MRSA
  • Patented coating helps to reduce the risk of healthcare-acquired infections (HAIs) in hospitals and other medical environments
  • Coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products.

Package Includes

  • PS-415-HGULTRA UL 60601-1 Medical-Grade Power Strip
  • Owner’s manual with maintenance requirements
RoHS compliant Anti-Microbial Protected
2011 Chicago Innovation Awards Nominee

Specifications

OVERVIEW
UPC Code037332128430
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(4) 5-15R-HG
Circuit Breaker (amps)15
Overload Protection15A resettable circuit breaker
Transformer Accommodation(2) Yes
Outlet OrientationSingle row of 4
Right-Angle OutletsNo
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P-HG
Input Cord Length (ft.)15
Integrated Cord ClipNo
USER INTERFACE, ALERTS & CONTROLS
SwitchesNo power switch
SURGE / NOISE SUPPRESSION
Automatic Shut-Off  Yes
PHYSICAL
Anti-Microbial ProtectedYes
ColorWhite
Color (AC Line Cord)White
Integrated Keyhole Mounting SlotsYes (Includes flanges)
Keyhole Slot Mounting Measurement (Center to Center)Distance between keyhole tabs = 261.92mm; Distance between end tabs = 334.01mm
Material of ConstructionMetal
Outlets Measurement (Center to Center)92mm
Receptacle ColorWhite
Shipping Dimensions (hwd / in.)2.20 x 5.80 x 14.40
Shipping Weight (lbs.)3.60
Unit Dimensions (hwd / in.)1.5 x 13.75 x 2.5
Unit Weight (lbs.)3.20
CERTIFICATIONS
ApprovalsTUV tested to UL 60601-1 and UL 60950-1 (USA); TUV tested to CAN/CSA-C22.2 No. 601.1-M90 and 60950-1-03 (Canada)
PatentedPatent # 7,375,939
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

The PS-415-HGULTRA has a capacity of 1800 watts.

Additional FAQs may be available on the PS415HGULTRA model support page.

Accessories

PDU Accessories
  Model Number Description
HGOUTLETCVR | PDU Accessories HGOUTLETCVR HG Outlet Covers
Power Strips
  Model Number Description
PSCLAMP | Power Strips PSCLAMP Mounting Clamp for Medical-Grade Power Strips
PSCLAMP2 | Power Strips PSCLAMP2 Mounting Clamp for Medical-Grade Power Strips - Antimicrobial Protection
PSHGCOVERKIT | Power Strips PSHGCOVERKIT Replacement Outlet Covers for Compatible Tripp Lite Hospital-Grade Power Strips
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.