Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

For Patient-Care Vicinity UL 60601-1 Medical-Grade Power Strip with Surge Protection, 4 Hospital-Grade Outlets, 15 ft. Cord

Model Number: SPS415HGULTRA


Full 60601-1 compliance and agency listing, surge protection, integrated locking safety covers and a 15 ft. cord make this medical-grade power strip ideal for standalone use inside and outside patient-care vicinities.
  • Approved for standalone use in all patient-care vicinities
  • Listed to UL 60601-1 and UL 60950-1 specifications
  • 1410 joules of surge suppression
  • 4 NEMA 5-15R-HG hospital-grade outlets with locking safety covers
  • 15 ft. power cord with NEMA 5-15P-HG hospital-grade plug
  • Exclusive, patented anti-microbial coating - 99.9% effective in inhibiting bacteria and viruses

Overview

The SPS415HGULTRA Medical-Grade Power Strip -- patent #7,375,939 and 8,339,759 -- is designed with full 60601-1 and 60950-1 compliance, making it ideal for standalone use in all patient-care vicinities, therapy rooms, imaging environments, laboratories and administrative areas.

This 120V, 50/60 Hz power strip features a NEMA 5-15P-HG hospital-grade plug and four NEMA 5-15R-HG hospital-grade outlets that include integrated locking safety covers. Plus, 1410 joules of surge suppression prevent dangerous power spikes that can damage connected equipment and destroy data. A 15A resettable circuit breaker also protects your equipment from overloads. An LED indicator tells you power is present and protected from surges (with no ground faults or line/neutral reversals).

Mounting slots and flanges let you install the SPS415HGULTRA on a wide variety of surfaces. The all-metal housing ensures safety and is guaranteed to stand up to demanding environments.

With a switchless design that prevents accidental shutoff and a 15-foot power cord that provides flexibility in placing the power strip, the SPS415HGULTRA is a recommended replacement for all non-compliant power strips.

Features

Power Distribution Anywhere in Any Medical Facility
  • Ideal for stand alone use in all patient-care vicinities, therapy rooms, imaging environments, laboratories and administrative areas
  • 120V, 50/60 Hz power strip complies with UL 60601-1 and UL 60950-1 specifications
  • Automatic site fault detection protects patients and staff
  • Tested to CAN/CSA-C22.2 No. 601.1-M90 and 60950-1-03 Canadian standards
  • Patent #7,375,939 & 8,339,759
Versatile Medical-Grade Solution
  • 4 NEMA 5-15R-HG hospital-grade outlets provide consistent power
  • 15 ft. power cord with NEMA 5-15P-HG plug provides reach to the power source
  • Rugged all-metal housing for long life in demanding environments
Premium Safety Features
  • 1410 joules of surge suppression protect against dangerous power spikes
  • Integrated locking outlet safety covers block access to unused outlets
  • Built-in 15A resettable circuit breaker protects against dangerous overloads
  • Switchless design prevents accidental shut-off
  • LED indicates power is present and surge-protected
Ready to Use Right Out of the Box
  • Built-in mounting slots and flanges for easy installation on a variety of surfaces
Exclusive, Patented Antimicrobial Protection
  • Silver ionic powder coating is 99.9% effective in inhibiting the growth of bacteria like C. diff and MRSA
  • Patented coating helps to reduce the risk of healthcare-acquired infections (HAIs) in hospitals and other medical environments
  • Coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products.

Package Includes

  • SPS415HGULTRA UL 60601-1 Medical-Grade Power Strip
  • Owner’s manual
RoHS compliant Anti-Microbial Protected

Specifications

OVERVIEW
UPC Code037332159236
OUTPUT
Frequency Compatibility60 Hz
Output (Watts)1800
Output Receptacles(4) 5-15R-HG
Circuit Breaker (amps)15
Overload Protection15A resettable circuit breaker
Outlet OrientationSingle row of 4
Right-Angle OutletsNo
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Voltage Compatibility (VAC)120
Maximum Surge Amps60000
Input Plug TypeNEMA 5-15P-HG
Input Cord Length (ft.)15
Right-Angle PlugNo
Integrated Cord ClipNo
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
LED IndicatorsProper wiring and surge protection working
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1410
Automatic Shut-Off  No
DATALINE SURGE SUPPRESSION
Telephone/DSL ProtectionNo
Cable (Coax) ProtectionNo
Network (Ethernet) ProtectionNo
PHYSICAL
Anti-Microbial ProtectedYes
ColorWhite
Color (AC Line Cord)White
Integrated Keyhole Mounting SlotsYes (Includes flanges)
Material of ConstructionMetal
Receptacle ColorWhite
Shipping Dimensions (hwd / in.)14.17 x 5.98 x 2.17
Shipping Weight (lbs.)3.51
Unit Dimensions (hwd / in.)1.5 x 13.75 x 2.5
Unit Weight (lbs.)3.20
CERTIFICATIONS
ApprovalsTUV tested to UL 60601-1 and UL 60950-1 (USA); TUV tested to CAN/CSA-C22.2 No. 601.1-M90 and 60950-1-03 (Canada)
PatentedPatent# 7,375,939; Patent# 8,339,759
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

It’s a surge protector’s job to stop a voltage fluctuation or lightning strike from damaging the sensitive electronic equipment connected to it but it does so by sacrificing itself. Once a power surge has been blocked, your surge protector may no longer provide protection. Many of our surge protectors include an LED “protection” indicator that indicates that surge suppression are intact and providing protection against surges.
A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Please do not plug a surge protector into a UPS. This may void the UPS warranty. Tripp Lite UPS products have surge suppression. For additional surge protection, plug a Tripp Lite surge protector into a wall outlet and plug the UPS into the surge protector. Please remember that the equipment you want to run during a power loss must be plugged into only the battery side of the UPS. For additional outlets, plug a Tripp Lite power strip into the UPS. Do not overload the UPS.
Some Tripp Lite Audio/Video surge protectors are equipped with an audible alarm. This feature immediately alerts you to damaged internal protection circuitry. If the surge protector is the source of the alarm, your unit requires replacement. There are a few reasons why the audible alarm will sound: 1. A power surge occurred that damaged the unit's internal components. 2. In the event that the surge protector has been in service for a number of years, the internal protection components of the unit may have expired. 3. The unit may be faulty.
In the event that a power surge has occurred, and one or more devices connected to a Tripp Lite surge protector have been damaged, you may be eligible to file a claim under our Ultimate Lifetime Insurance program. However, to make an eligible claim regarding a Network surge protector, a Tripp Lite AC line surge protector must also be used in conjunction with it. Also, the surge protector can be replaced under warranty. Please see the link below for further details about Tripp Lite's Ultimate Lifetime Insurance Policy and the steps required to file a claim: https://www.tripplite.com/support/insurance-claims
See All

Additional FAQs may be available on the SPS415HGULTRA model support page.

Accessories

PDU Accessories
  Model Number Description
HGOUTLETCVR | PDU Accessories HGOUTLETCVR HG Outlet Covers
Power Strips
  Model Number Description
PSCLAMP | Power Strips PSCLAMP Mounting Clamp for Medical-Grade Power Strips
PSHGCOVERKIT | Power Strips PSHGCOVERKIT Replacement Outlet Covers for Compatible Tripp Lite Hospital-Grade Power Strips
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.