Part Number: NB1000GY
This Model has been retired and has not been replaced. More information for the NB1000GY is available on the model support page
Overview
Tripp Lite's economical Messenger Notebook Brief features all the space and comfort for thrifty students and professionals.
Lifetime limited warranty
Specifications
OVERVIEW
UPC Code | 037332126771 |
Accessory Type | Carrying Case/Bag |
PRODUCT OVERVIEW
Product Overview | Messenger Notebook Brief |
PHYSICAL
Color | Black; Gray |
Material of Construction | 601 Denier Nylon |
Shipping Dimensions (hwd / in.) | 23.75 x 15.75 x 19.75 |
Shipping Weight (lbs.) | 2.00 |
Unit Weight (lbs.) | 2 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images