Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

  • Local Metered single phase 32A 230V 2U horizontal rackmount PDU
  • Set of 2 current meters reports current in amps for each output load bank
  • Attached 12-ft. (3.66 m) cord with IEC-309 32A (2P+E) input plug
  • 18 total 230V outlets (2 C19, 16 C13)
  • Reversible housing, 12.5 in. / 31.75cm depth
  • TAA Compliant
    • 2-year limited warranty

    Features

    • 32A single phase 230V Local Metered Power Distribution Unit / rack PDU (rPDU)
    • Set of two lighted current meters separately report power consumption in amps for each output load bank
    • Attached IEC-309 32A (2P+E) input plug with 12-ft. (3.66 m) line cord
    • 2U horizontal rackmount format installs in two rack spaces
    • 18 total 230V outlets (2 C19, 16 C13)
    • Outlets are arranged in two separately breakered and local metered 16A load banks (each with 8 C13 and 1 C19 outlet)
    • Mounting flanges support installation in 2 and 4 post racks, with additional support for wall-mount and under-counter installation formats
    • Mounting ears are reversible for front or rear facing rackmount installation
    • Front-panel grounding lug
    • Included cord retention brackets

    Package Includes

    • 2U local metered PDU
    • Mounting brackets
    • Plug retention brackets
    • User manual
    TAA compliant RoHS compliant

    Specifications

    OVERVIEW
    UPC Code037332159045
    PDU TypeLocal Metered
    INPUT
    Input PhaseSingle-Phase
    PDU Input Voltage230
    Recommended Electrical ServiceSingle-phase 32A 230V service
    Maximum Input Amps32
    PDU Plug TypeIEC-309 32A BLUE (2P+E)
    Input Cord Length (ft.)12
    OUTPUT
    Output Capacity Details7.4kW (230V) / 32A total capacity / 16A max per breakered outlet bank; 16A max per C19 outlet; 10A max per C13 outlet
    Frequency Compatibility50 / 60 Hz
    Output Receptacles(16) C13; (2) C19
    Output Nominal Voltage230V
    Overload ProtectionTwo 20A circuit breakers protect 9 outlets each
    USER INTERFACE, ALERTS & CONTROLS
    Front Panel LCD DisplaySet of 2 digital meters continuously report output current for breakered load bank; Bank 1 (Upper row of 9 outlets), Bank 2 (Lower row of 9 outlets)
    PHYSICAL
    Material of ConstructionMetal
    Form Factors Supported2U rackmount
    Minimum Required Rack Depth (inches)16
    PDU Form FactorHorizontal (2U)
    Shipping Dimensions (hwd / in.)7.80 x 16.80 x 19.30
    Shipping Weight (lbs.)14.70
    Unit Dimensions (hwd / in.)3.500 x 17.500 x 12.500
    Unit Weight (lbs.)13.7
    ENVIRONMENTAL
    Operating Temperature Range32° to 104°F (0° to 40°C)
    Storage Temperature Range-22° to 122°F (-30° to 50°C)
    Relative Humidity5% to 95% non-condensing
    Operating Elevation0-10000 ft. (0-3000 m)
    STANDARDS & COMPLIANCE
    Product CertificationsIEC 62368-1; GOST (Russia); UL 62368-1
    Product ComplianceRoHS; CE (Europe); EAC (Belarus, Kazakhstan, Russia); FCC Part 15 Class A (USA); UKCA; Trade Agreements Act (TAA)
    WARRANTY & SUPPORT
    Product Warranty Period (Worldwide)2-year limited warranty

    Questions & Answers

    Services & Extended Warranties

    Extended Warranty

    Part Number Description
    WEXT1C Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management
    WEXT2C Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management
    WEXT3C Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters

    Need help with your purchase?
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.