Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Micro data center kit provides preconfigured IT infrastructure to power and protect edge computing servers, storage and network hardware.

  • Ships 3 business days from order receipt or as little as 5 days when customized
  • Provides 34U rack space, 64 outlets and 6 kVA (N+N) with expandable battery backup for IT equipment
  • Redundant on-line UPS systems provide VFI operation, zero transfer time and pure sine wave output
  • Network management cards and environmental sensor provide remote monitoring, control and alerts
  • Close-coupled rack-mount and external air conditioning options provide efficient cooling
  • 2-year limited warranty

Features

Ship in Days, Not Weeks
EdgeReady™ micro data center kits ship three business days after order receipt. Fully validated configurations include major components ready for final assembly at the installation site. 40 stock configurations are available for immediate order, or our solutions team can customize every aspect of any stock configuration to match your specific application. Customized solutions ship in as little as five business days.
Protect Edge Computing
Convenient and cost-effective EdgeReady™ micro data centers protect edge computing servers, storage and network hardware in locations where dedicated IT space is unavailable. Sites like branch offices, banks, retail locations, cell towers and factories often have little or no access to on-site IT staff, but they still require exceptional uptime for edge computing. Micro data centers require minimal space and support, yet provide availability comparable to a traditional data center.
Integrate Key Components
Stock configurations combine a rack enclosure, UPS system, network management card, environmental/security sensor, power distribution unit (PDU), downloadable network management software, passive cooling and optional active cooling.
Save Time and Reduce Costs
Preconfigured IT infrastructure accelerates and standardizes installations for quick, easy, repeatable deployments and maintenance. Experienced solution experts design and validate solutions to simplify orders, prevent configuration errors and reduce field costs.
Target Specific Applications
Choose from 40 stock configurations, and you can customize any model for your application. Options include active cooling, extended runtime, KVM switches, console servers, added security, airflow management, cable managers, power cords, network cables and patch panels. You can also upgrade the stock PDU, rack or UPS.
Power Critical Systems
Two SmartOnline® UPS systems configured for N+N redundancy provide voltage- and frequency-independent (VFI) operation, expandable battery backup, zero transfer time and pure sine wave output. On-line double conversion isolates equipment from blackouts, brownouts, overvoltages, transients, surges, line noise, harmonic distortion, electrical impulses and frequency variations to prevent damage, downtime and data loss. Included battery capacity outlasts most power problems, and optional battery packs increase runtime. Two metered PDUs plug into the UPS systems to provide numerous outlets and digital current metering. Optional switched PDUs add remote current monitoring, threshold notifications and outlet control.
Manage from Any Location
A network management card provides monitoring, control and alerts via SNMP, Web, SSH or telnet. An environmental sensor monitors temperature, humidity and digital inputs. Free PowerAlert® Network Management System manages up to 250 units, or you can use your SNMP-compatible software of choice. Additional options include network-accessible KVM switches and console servers with fail-safe remote access.
Secure Equipment and Data
A PCI-compliant steel cabinet with EIA-standard mounting rails secures rack-mounted IT equipment. Doors and side panels lock to prevent unauthorized access, and an optional door-monitoring kit enables remote intrusion detection.
Keep Equipment Cool
Optional close-coupled air conditioning units cool efficiently and operate at remote sites without user intervention. A built-in evaporator prevents condensation accumulation, units restart automatically after power failures and all models support network management.
Benefit from Industry Expertise
Combining several field-proven product lines, EdgeReady™ micro data centers leverage unique manufacturing efficiencies to provide a strong balance of features, quality and value. Configurations are designed and validated by the experienced team behind thousands of critical infrastructure solutions protecting the world’s largest companies.
Receive Dependable Service
This micro data center is backed by a 2-year limited warranty. An extended warranty is available. Any components with a warranty longer than 2 years will be covered for the duration of the longer warranty.

Package Includes

  • SR42UB Premium Rack Enclosure
  • (2) SU6000RT4UHV UPS Systems
  • (2) WEBCARDLXE Network Management Cards
  • E2MTHDI Environmental Sensor
  • (2) PDUMV30HV Metered PDU
  • (34) 1U Blanking Panels with Toolless Mounting
  • Owner's Manuals
RoHS compliant

Specifications

OVERVIEW
UPC Code037332247230
Rack TypeEnclosure
UPS TypeOn-Line
PDU TypeMetered
INPUT
Input PhaseSingle-Phase
Nominal Input Voltage(s) Supported200V AC; 208V AC; 240V AC
Input Plug TypeNEMA L6-30P
OUTPUT
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Usable Outlets (UPS and PDU)(4) L6-20R; (48) C13; (12) C19
BATTERY
Runtime Full Load (min.)  2 min.
Runtime Half Load (min.)  8.5 min.
Expandable RuntimeYes
POWER
Output Power Capacity (kVA)6
Output Power Capacity (Amps)24
Output Power Capacity (kW)5.4
Site Power Required(2) 208/240V, 30A, 50/60 Hz (2 Separate Circuits)
Site Outlet Required(2) NEMA L6-30R
N+N RedundancyYes
COOLING
Cooling TypePassive
Cooling Type DetailsSee Components List for active cooling options
PHYSICAL
Rack Height  42U
Maximum Device Depth (in.)37
Total Weight Capacity (lbs.)3000
Usable Rack Space34U
Usable Weight Capacity (lbs.)2457
Shipping Form FactorValidated Kit
Unit Dimensions (hwd / in.)78.500 x 23.630 x 43.000
Unit Weight (lbs.)543
ENVIRONMENTAL
Environmental Sensor E2MTHDI 
COMMUNICATIONS
Network Management Cards WEBCARDLXE 
FEATURES & SPECIFICATIONS
High Availability UPS Features  N+N Redundancy; On-Line (VFI) Operation; Automatic inverter bypass; Hot swappable batteries; Hot swappable UPS power module
Acoustic Noise SuppressionNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

UPS Battery Packs

  Model Number Description
External 192V 3U Rack/Tower Battery Pack for Select UPS Systems (BP192V12-3U) BP192V12-3U BP192V12-3U External 192V 3U Rack/Tower Battery Pack for Select UPS Systems (BP192V12-3U)
External 192V 2U Rack-Mount Battery Pack for Select UPS Systems (BP192V5RT2U) BP192V5RT2U BP192V5RT2U External 192V 2U Rack-Mount Battery Pack for Select UPS Systems (BP192V5RT2U)

Power Distribution Units (PDUs)

  Model Number Description
5.5kW Single-Phase Local Metered PDU, 208/230V Outlets (6-C19 & 24-C13), L6-30P, 10 ft. (3.05 m) Cord, 0U Vertical PDUMV30HV PDUMV30HV 5.5kW Single-Phase Local Metered PDU, 208/230V Outlets (6-C19 & 24-C13), L6-30P, 10 ft. (3.05 m) Cord, 0U Vertical
5.5kW Single-Phase Switched PDU - LX Interface, 208/230V Outlets (20 C13 & 4 C19), L6-30P, 0U, TAA PDUMV30HVNETLX PDUMV30HVNETLX 5.5kW Single-Phase Switched PDU - LX Interface, 208/230V Outlets (20 C13 & 4 C19), L6-30P, 0U, TAA

Network Interfaces and Sensors

  Model Number Description
WEBCARDLXE Network Management Card for Select UPS Systems WEBCARDLXE WEBCARDLXE WEBCARDLXE Network Management Card for Select UPS Systems

KVM Switches

  Model Number Description
NetDirector 16-Port 1U Rack-Mount Console IP KVM Switch with 19 in. LCD B020-U16-19-IP B020-U16-19-IP NetDirector 16-Port 1U Rack-Mount Console IP KVM Switch with 19 in. LCD
NetDirector 16-Port 1U Rack-Mount IP KVM Switch B022-U16-IP B022-U16-IP NetDirector 16-Port 1U Rack-Mount IP KVM Switch

Console Servers

  Model Number Description
8-Port Console Server with Built-In Modem, Dual GbE NIC, 4Gb Flash and Dual SFP B093-008-2E4U-M B093-008-2E4U-M 8-Port Console Server with Built-In Modem, Dual GbE NIC, 4Gb Flash and Dual SFP

Server Racks & Cabinets

  Model Number Description
SmartRack 42U Standard-Depth Rack Enclosure Cabinet with Doors and Side Panels SR42UB SR42UB SmartRack 42U Standard-Depth Rack Enclosure Cabinet with Doors and Side Panels

Data Center & IT Rack Cooling

  Model Number Description
Portable AC Unit for Server Rooms - 12,000 BTU (3.5 kW), 120V SRCOOL12K SRCOOL12K Portable AC Unit for Server Rooms - 12,000 BTU (3.5 kW), 120V
AC Unit for Server Racks - Rack Mount, 7,000 BTU (2.0 kW), 120V, 8U SRCOOL7KRM SRCOOL7KRM AC Unit for Server Racks - Rack Mount, 7,000 BTU (2.0 kW), 120V, 8U

Environmental Sensors

  Model Number Description
EnviroSense2 (E2) Environmental Sensor Module, Temperature E2MT E2MT EnviroSense2 (E2) Environmental Sensor Module, Temperature
EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs E2MTHDI E2MTHDI EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs

Accessories

  Model Number Description
SmartRack 1U Cable Pass-Through Panel with Brush Strip SR1UBRUSH SR1UBRUSH SmartRack 1U Cable Pass-Through Panel with Brush Strip
SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI SRSWITCH SRSWITCH SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1S Extended Warranty and Technical Support for Select Products – KVM Switches

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.