Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

EdgeReady™ Micro Data Center - 38U, 6 kVA UPS, Network Management and PDU, 208/240V Assembled/Tested Unit

Model Number: MDA1F38UPX00000 New


Micro data center provides preconfigured IT infrastructure to power and protect edge computing servers, storage and network hardware.
  • Ships 3 business days from order receipt or as little as 5 days when customized
  • Provides 38U rack space, 32 outlets and 6 kVA with expandable battery backup for IT equipment
  • On-line UPS provides VFI operation, zero transfer time and pure sine wave output
  • Network management card and environmental sensor provide remote monitoring, control and alerts
  • Close-coupled rack-mount and external air conditioning options provide efficient cooling
  • 2-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1236


Features

Ship in Days, Not Weeks
Tripp Lite’s EdgeReady™ micro data centers ship three business days after order receipt, assembled and tested. 40 base configurations are available for immediate order, or Tripp Lite’s solutions team can customize every aspect of any base configuration to match your specific application. Customized solutions ship in as little as five business days.
Protect Edge Computing
Convenient and cost-effective EdgeReady™ micro data centers protect edge computing servers, storage and network hardware in locations where dedicated IT space is unavailable. Sites like branch offices, banks, retail locations, cell towers and factories often have little or no access to on-site IT staff, but they still require exceptional uptime for edge computing. Micro data centers require minimal space and support, yet provide availability comparable to a traditional data center.
Integrate Key Components
Base configurations combine a rack enclosure, UPS system, network management card, environmental/security sensor, power distribution unit (PDU), downloadable network management software, passive cooling and optional active cooling.
Save Time and Reduce Costs
Preconfigured IT infrastructure accelerates and standardizes installations for quick, easy, repeatable deployments and maintenance. Experienced solution experts design, validate, assemble and test solutions in a controlled environment to simplify orders, prevent configuration errors and reduce field costs. Reinforced shock pallets and torqued fittings stabilize shipment and support re-shipment from an intermediary configuration site.
Target Specific Applications
Tripp Lite offers 40 base configurations, and you can customize any model for your application. Options include active cooling, extended runtime, KVM switches, console servers, added security, airflow management, cable managers, power cords, network cables and patch panels. You can also upgrade the base PDU, rack or UPS.
Power Critical Systems
A SmartOnline® UPS system provides voltage- and frequency-independent (VFI) operation, expandable battery backup, zero transfer time and pure sine wave output. On-line double conversion isolates equipment from blackouts, brownouts, overvoltages, transients, surges, line noise, harmonic distortion, electrical impulses and frequency variations to prevent damage, downtime and data loss. Included battery capacity outlasts most power problems, and optional battery packs increase runtime. A metered PDU plugs into the UPS system to provide numerous outlets and digital current metering. An optional switched PDU adds remote current monitoring, threshold notifications and outlet control.
Manage from Any Location
A network management card provides monitoring, control and alerts via SNMP, Web, SSH or telnet. An environmental sensor monitors temperature, humidity and digital inputs. Free PowerAlert® Network Management System manages up to 250 units, or you can use your SNMP-compatible software of choice. Additional options include network-accessible KVM switches and console servers with fail-safe remote access.
Secure Equipment and Data
A PCI-compliant steel cabinet with EIA-standard mounting rails secures rack-mounted IT equipment. Doors and side panels lock to prevent unauthorized access, and an optional door-monitoring kit enables remote intrusion detection.
Keep Equipment Cool
Optional close-coupled air conditioning units cool efficiently and operate at remote sites without user intervention. A built-in evaporator prevents condensation accumulation, units restart automatically after power failures and all models support network management.
Benefit from Industry Expertise
Combining several field-proven product lines, EdgeReady™ micro data centers leverage Tripp Lite’s unique manufacturing efficiencies to provide a strong balance of features, quality and value. They are designed, validated, assembled and tested by the experienced team behind thousands of critical infrastructure solutions protecting the world’s largest companies.
Receive Dependable Service
This micro data center is backed by a 2-year limited warranty. An extended warranty is available. Any components with a warranty longer than 2 years will be covered for the duration of the longer warranty.

Typical Applications

  • Provide preconfigured IT infrastructure for edge computing servers, storage and network hardware in critical applications
  • Provide secure rack space, reliable power distribution, expandable battery backup, remote management and optional cooling for IT equipment
  • Reduce network latency and bandwidth costs while improving system availability with preconfigured edge computing infrastructure
  • Prevent configuration errors, reduce installation time, decrease field costs and standardize edge computing infrastructure

Component Summary

  • SR42UB Premium Rack Enclosure
  • SU6000RT4UHV UPS System
  • WEBCARDLX Network Management Card
  • E2MTHDI Environmental Sensor
  • PDUMV30HV Metered PDU
  • (38) 1U Blanking Panels with Toolless Mounting
  • Owner's Manuals
See Detailed Components List Download Spec Sheet

Specifications

OVERVIEW
UPC Code037332247124
Rack TypeFloor-Standing
UPS TypeOn-Line
PDU TypeMetered
POWER
Output Power Capacity (kVA)6
Output Power Capacity (Amps)24
Output Power Capacity (kW)5.4
Site Power Required208/240V, 30A, 50/60 Hz
Site Outlet RequiredNEMA L6-30R
COOLING
Cooling TypePassive
Cooling Type DetailsSee Components List for active cooling options
OUTPUT
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Usable Outlets (UPS and PDU)(2) L6-20R; (24) C13; (6) C19
INPUT
Nominal Input Voltage(s) Supported200V AC; 208V AC; 240V AC
Input PhaseSingle-Phase
Input Plug TypeNEMA L6-30P
BATTERY
Full Load Runtime (min.)  2 min.
Half Load Runtime (min.)  8.5 min.
Expandable RuntimeYes
PHYSICAL
Maximum Device Depth (in.)37
Rack Height42U
Usable Rack Space38U
Total Weight Capacity (lbs.)3000
Usable Weight Capacity (lbs.)2588
Unit Dimensions (hwd / in.)78.5 x 23.63 x 43
Shipping Form FactorAssembled/Tested Unit
Unit Weight (lbs.)412
ENVIRONMENTAL
Environmental Sensor E2MTHDI 
COMMUNICATIONS
Network Management Cards WEBCARDLX 
SPECIAL FEATURES
High Availability UPS FeaturesOn-Line (VFI) Operation; Auto Bypass; Battery Backup; Hot swappable batteries; Hot swappable UPS power module
Acoustic Noise SuppressionNo
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
  1. Detailed specifications are available on component product pages.
  2. This solution is backed by a 2-year limited warranty. Any solution components with a warranty longer than 2 years will be covered for the duration of the longer warranty. See component product pages for details.
  3. See the "Extended Warranties" section of this page for extended warranty options.

Components List

UPS Battery Backup
  Model Number Qty Description  
SU6000RT4UHV | UPS Battery Backup SU6000RT4UHV 1 SmartOnline 208/240V 6kVA 5.4kW Double-Conversion UPS, 4U Rack/Tower, Extended Run, Network Card Options, USB, DB9, Bypass Switch, L6-30R & L6-20R Included
UPS Battery Packs
  Model Number Qty Description  
BP192V12-3U | UPS Battery Packs BP192V12-3U 1 External 192V 3U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP192V12-3U) Optional Products
BP192V5RT2U | UPS Battery Packs BP192V5RT2U 1 External 192V 2U Rackmount Battery Pack for select Tripp Lite UPS Systems (BP192V5RT2U) Optional Products
Management Hardware
  Model Number Qty Description  
WEBCARDLX | Management Hardware WEBCARDLX 1 Web Management Accessory Card Included
E2MTHDI | Management Hardware E2MTHDI 1 EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs Included
E2MT | Management Hardware E2MT 1 EnviroSense2 (E2) Environmental Sensor Module, Temperature Optional Products
SRSWITCH | Management Hardware SRSWITCH 1 SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI Optional Products
Power Distribution Units
  Model Number Qty Description  
PDUMV30HV | Power Distribution Units PDUMV30HV 1 5/5.8kW Single-Phase Metered PDU, 208/240V Outlets (6-C19 & 24-C13), L6-30P, 10ft Cord, 0U Vertical Included
PDUMV30HVNETLX | Power Distribution Units PDUMV30HVNETLX 1 5/5.8kW Single-Phase Switched PDU with LX Platform Interface, 208/240V Outlets (20 C13 & 4 C19), L6-30P, 0U, TAA Optional Products
Racks & Cabinets
  Model Number Qty Description  
SR42UB | Racks & Cabinets SR42UB 1 42U SmartRack Standard-Depth Server Rack Enclosure Cabinet with doors & side panels Included
Rack Cooling Equipment
  Model Number Qty Description  
SRCOOL12K | Rack Cooling Equipment SRCOOL12K 1 Portable Server Rack Cooling Unit, Gen 2 Upgrade - 12,000 BTU, 120V Optional Products
SRCOOL7KRM | Rack Cooling Equipment SRCOOL7KRM 1 SmartRack Rack-Mounted Server Rack Cooling Unit - 7,000 BTU, 120V Optional Products
Rack Cooling Accessories
  Model Number Qty Description  
SR1UBRUSH | Rack Cooling Accessories SR1UBRUSH 1 1U Cable Pass-Through Panel with Brush Strip Optional Products
Console Servers
  Model Number Qty Description  
B093-008-2E4U-M | Console Servers B093-008-2E4U-M 1 8-Port Console Server with Built-In Modem, Dual GbE NIC, 4Gb Flash and Dual SFP Optional Products
KVM Switches
  Model Number Qty Description  
B020-U16-19-IP | KVM Switches B020-U16-19-IP 1 NetDirector 16-Port 1U Rack-Mount Console IP KVM Switch with 19 in. LCD Optional Products
B022-U16-IP | KVM Switches B022-U16-IP 1 NetDirector 16-Port 1U Rack-Mount IP KVM Switch Optional Products
Rack Accessories
  Model Number Qty Description  
SR1UBRUSH | Rack Accessories SR1UBRUSH 1 1U Cable Pass-Through Panel with Brush Strip Optional Products
RoHS compliant

Extended Warranties

Part Number Description
WEXT1Q 1-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.