Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Micro data center provides preconfigured IT infrastructure to power and protect edge computing servers, storage and network hardware.

  • Ships 3 business days from order receipt or as little as 5 days when customized
  • Provides 38U rack space, 64 outlets and 3 kVA (N+N) with expandable battery backup for IT equipment
  • Redundant on-line UPS systems provide VFI operation, zero transfer time and pure sine wave output
  • Network management cards and environmental sensor provide remote monitoring, control and alerts
  • Close-coupled rack-mount and external air conditioning options provide efficient cooling
  • 2-year limited warranty

Features

Ship in Days, Not Weeks
EdgeReady™ micro data centers ship three business days after order receipt, assembled and tested. 40 stock configurations are available for immediate order, or our solutions team can customize every aspect of any stock configuration to match your specific application. Customized solutions ship in as little as five business days.
Protect Edge Computing
Convenient and cost-effective EdgeReady™ micro data centers protect edge computing servers, storage and network hardware in locations where dedicated IT space is unavailable. Sites like branch offices, banks, retail locations, cell towers and factories often have little or no access to on-site IT staff, but they still require exceptional uptime for edge computing. Micro data centers require minimal space and support, yet provide availability comparable to a traditional data center.
Integrate Key Components
Stock configurations combine a rack enclosure, UPS system, network management card, environmental/security sensor, power distribution unit (PDU), downloadable network management software, passive cooling and optional active cooling.
Save Time and Reduce Costs
Preconfigured IT infrastructure accelerates and standardizes installations for quick, easy, repeatable deployments and maintenance. Experienced solution experts design, validate, assemble and test solutions in a controlled environment to simplify orders, prevent configuration errors and reduce field costs. Reinforced shock pallets and torqued fittings stabilize shipment and support re-shipment from an intermediary configuration site.
Target Specific Applications
Choose from 40 stock configurations, and you can customize any model for your application. Options include active cooling, extended runtime, KVM switches, console servers, added security, airflow management, cable managers, power cords, network cables and patch panels. You can also upgrade the stock PDU, rack or UPS.
Power Critical Systems
Two SmartOnline® UPS systems configured for N+N redundancy provide voltage- and frequency-independent (VFI) operation, expandable battery backup, zero transfer time and pure sine wave output. On-line double conversion isolates equipment from blackouts, brownouts, overvoltages, transients, surges, line noise, harmonic distortion, electrical impulses and frequency variations to prevent damage, downtime and data loss. Included battery capacity outlasts most power problems, and optional battery packs increase runtime. Two metered PDUs plug into the UPS systems to provide numerous outlets and digital current metering. Optional switched PDUs add remote current monitoring, threshold notifications and outlet control.
Manage from Any Location
A network management card provides monitoring, control and alerts via SNMP, Web, SSH or telnet. An environmental sensor monitors temperature, humidity and digital inputs. Free PowerAlert® Network Management System manages up to 250 units, or you can use your SNMP-compatible software of choice. Additional options include network-accessible KVM switches and console servers with fail-safe remote access.
Secure Equipment and Data
A PCI-compliant steel cabinet with EIA-standard mounting rails secures rack-mounted IT equipment. Doors and side panels lock to prevent unauthorized access, and an optional door-monitoring kit enables remote intrusion detection.
Keep Equipment Cool
Optional close-coupled air conditioning units cool efficiently and operate at remote sites without user intervention. A built-in evaporator prevents condensation accumulation, units restart automatically after power failures and all models support network management.
Benefit from Industry Expertise
Combining several field-proven product lines, EdgeReady™ micro data centers leverage unique manufacturing efficiencies to provide a strong balance of features, quality and value. They are designed, validated, assembled and tested by the experienced team behind thousands of critical infrastructure solutions protecting the world’s largest companies.
Receive Dependable Service
This micro data center is backed by a 2-year limited warranty. An extended warranty is available. Any components with a warranty longer than 2 years will be covered for the duration of the longer warranty.

Package Includes

  • SR42UB Premium Rack Enclosure
  • (2) SU3000RTXLCD2U UPS Systems
  • (2) WEBCARDLXE Network Management Cards
  • E2MTHDI Environmental Sensor
  • (2) PDUMV30 Metered PDU
  • (38) 1U Blanking Panels with Toolless Mounting
  • Owner's Manuals
RoHS compliant

Specifications

OVERVIEW
UPC Code037332247094
Rack TypeEnclosure
UPS TypeOn-Line
PDU TypeMetered
INPUT
Input PhaseSingle-Phase
Nominal Input Voltage(s) Supported100V AC; 110V AC; 115V AC; 120V AC; 127V AC
Input Plug TypeNEMA L5-30P
OUTPUT
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Usable Outlets (UPS and PDU)(8) 5-15R; (56) 5-15/20R
BATTERY
Runtime Full Load (min.)  4.1 min.
Runtime Half Load (min.)  11 min.
Expandable RuntimeYes
POWER
Output Power Capacity (kVA)3
Output Power Capacity (Amps)22.5
Output Power Capacity (kW)2.7
Site Power Required(2) 120V, 30A, 50/60 Hz (2 Separate Circuits)
Site Outlet Required(2) NEMA L5-30R
N+N RedundancyYes
COOLING
Cooling TypePassive
Cooling Type DetailsSee Components List for active cooling options
PHYSICAL
Rack Height  42U
Maximum Device Depth (in.)37
Total Weight Capacity (lbs.)3000
Usable Rack Space38U
Usable Weight Capacity (lbs.)2548
Shipping Form FactorAssembled/Tested Unit
Unit Dimensions (hwd / in.)78.500 x 23.630 x 43.000
Unit Weight (lbs.)452
ENVIRONMENTAL
Environmental Sensor E2MTHDI 
COMMUNICATIONS
Network Management Cards WEBCARDLXE 
FEATURES & SPECIFICATIONS
High Availability UPS Features  On-Line (VFI) Operation; Automatic inverter bypass; Hot swappable batteries
Acoustic Noise SuppressionNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

UPS Battery Backup

  Model Number Description
SmartOnline 3000VA 2700W 120V Double-Conversion UPS - 7 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower SU3000RTXLCD2U SU3000RTXLCD2U SmartOnline 3000VA 2700W 120V Double-Conversion UPS - 7 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower

UPS Battery Packs

  Model Number Description
External 72V 2U Rack/Tower Battery Pack for Select UPS Systems (BP72V18-2US) BP72V18-2US BP72V18-2US External 72V 2U Rack/Tower Battery Pack for Select UPS Systems (BP72V18-2US)

Power Distribution Units (PDUs)

  Model Number Description
2.9kW Single-Phase Local Metered PDU, 120V Outlets (24 5-15/20R), L5-30P, 10 ft. (3.05 m) Cord, 0U Vertical PDUMV30 PDUMV30 2.9kW Single-Phase Local Metered PDU, 120V Outlets (24 5-15/20R), L5-30P, 10 ft. (3.05 m) Cord, 0U Vertical
2.9kW Single-Phase Switched PDU - LX Interface, 120V Outlets (24 5-15/20R), 10 ft. (3.05 m) Cord with L5-30P, 0U, TAA PDUMV30NETLX PDUMV30NETLX 2.9kW Single-Phase Switched PDU - LX Interface, 120V Outlets (24 5-15/20R), 10 ft. (3.05 m) Cord with L5-30P, 0U, TAA

Network Interfaces and Sensors

  Model Number Description
WEBCARDLXE Network Management Card for Select UPS Systems WEBCARDLXE WEBCARDLXE WEBCARDLXE Network Management Card for Select UPS Systems

KVM Switches

  Model Number Description
NetDirector 16-Port 1U Rack-Mount Console IP KVM Switch with 19 in. LCD B020-U16-19-IP B020-U16-19-IP NetDirector 16-Port 1U Rack-Mount Console IP KVM Switch with 19 in. LCD
NetDirector 16-Port 1U Rack-Mount IP KVM Switch B022-U16-IP B022-U16-IP NetDirector 16-Port 1U Rack-Mount IP KVM Switch

Console Servers

  Model Number Description
8-Port Console Server with Built-In Modem, Dual GbE NIC, 4Gb Flash and Dual SFP B093-008-2E4U-M B093-008-2E4U-M 8-Port Console Server with Built-In Modem, Dual GbE NIC, 4Gb Flash and Dual SFP

Server Racks & Cabinets

  Model Number Description
SmartRack 42U Standard-Depth Rack Enclosure Cabinet with Doors and Side Panels SR42UB SR42UB SmartRack 42U Standard-Depth Rack Enclosure Cabinet with Doors and Side Panels

Data Center & IT Rack Cooling

  Model Number Description
Portable AC Unit for Server Rooms - 12,000 BTU (3.5 kW), 120V SRCOOL12K SRCOOL12K Portable AC Unit for Server Rooms - 12,000 BTU (3.5 kW), 120V
AC Unit for Server Racks - Rack Mount, 7,000 BTU (2.0 kW), 120V, 8U SRCOOL7KRM SRCOOL7KRM AC Unit for Server Racks - Rack Mount, 7,000 BTU (2.0 kW), 120V, 8U

Environmental Sensors

  Model Number Description
EnviroSense2 (E2) Environmental Sensor Module, Temperature E2MT E2MT EnviroSense2 (E2) Environmental Sensor Module, Temperature
EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs E2MTHDI E2MTHDI EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs

Accessories

  Model Number Description
SmartRack 1U Cable Pass-Through Panel with Brush Strip SR1UBRUSH SR1UBRUSH SmartRack 1U Cable Pass-Through Panel with Brush Strip
SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI SRSWITCH SRSWITCH SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1R Extended Warranty and Technical Support for Select Products – KVM Switches

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.