Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Micro HDMI (Type D) to DVI-D Adapter (M/F), 6-in.


Connect a Tablet or Smartphone to a DVI Display Monitor
  • Compatible with HDTV resolutions up to 1080P
  • View presentations, Videos or pictures on a DVI monitor or projector

View Full Product Details

Tripp Lite Part Number

P132-06N-MICRO

Have a Question?
Contact Us

Overview

The Tripp Lite P132-06N-MICRO, Micro HDMI (Type-D) to DVI-D (Female) adapter, enables you to connect a Tablet, Smartphone or other Micro HDMI enabled device to a DVI digital display using a DVI cable. This adapter supports high-resolution video for the viewing of pictures, presentations or video from your mobile device on a DVI montor, TV or projector. Designed for use with mobile devices, the P132-06N-MICRO Micro HDMI to DVI-D adapter uses premium components to ensure the highest performance and maximum ease of use with your mobile device. The adapter is designed to work with devices featuring the Micro HDMI (Type D) connector. ( Confirm you have Micro HDMI Type D connector, and not Mini HDMI Type C )

Features

  • Micro HDMI to DVI-D Adapter converts a Micro HDMI input to DVI-D output
  • View presentations, pictures or video on a DVI display or projector
  • Compatible with HDTV video resolutions including 1080p
  • Connect Your Smartphone, Tablet or Other Micro HDMI Enabled Device to a DVI-D Display Using Your DVI Cable.

System Requirements

  • Tablet, Smartphone or other device with Micro HDMI Type D video port
  • DVI Monitor, Projector, or other display device

Package Includes

  • Micro HDMI Male to DVI-D Female adapter, 6inch

Specifications

OVERVIEW
UPC Code037332181039
INPUT
Cable Length (ft.)0.5
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)0.25 x 0.25 x 0.50
Shipping Weight (lbs.)0.10
CONNECTIONS
Side A - Connector 1DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Side B - Connector 1MICRO HDMI (MALE)
FEATURES & SPECIFICATIONS
TechnologyDVI; HDMI
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
P132-06N-MICRO

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.