Part Number: B126-1A1-U-MCRO TAA
Transmitter and receiver work in tandem to extend an HDMI audio/video signal via Cat5e/6 cable from a Micro-HDMI source to an HDMI display up to 125 ft. Ideal for digital signs, schools and trade show presentations.
- Supports high-definition video resolutions up to 1080p (@ 60 Hz)
- Supports stereo audio and HDCP
- Works with all operating systems and HDMI sources
- Plug and play—no software, drivers or external power supply
- Built-in equalization control lets you adjust monitor image
- 1-year limited warranty
Overview
The B126-1A1-U-MCRO Micro-HDMI to HDMI over Cat5/Cat6 Active Extender Kit includes a transmitter unit and a receiver unit that work in tandem to extend an HDMI audio/video signal from a Micro-HDMI source to an HDMI projector, monitor or television. The kit is ideal for digital signs, trade shows, presentations, classrooms, churches, retail settings and other applications where the video source is located farther than conventional cables allow.
The transmitter's built-in Micro-HDMI cable connects to the audio/video source, and the receiver's built-in HDMI cable connects to the display. Cat5e/6 cable connects the two units (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as N202-Series). Each unit is powered by an included USB Micro-B to USB-A cable, which must be connected between the unit and a USB port on the source, display or USB wall charger. You can also connect an optional HDMI monitor to the transmitter's local port with a user-supplied HDMI cable, such as P568-Series.
The B126-1A1-U-MCRO can extend a 1080p (@ 60 Hz) signal up to 125 feet (38.1 meters) with full, rich stereo. Built-in RJ45 LEDs indicate the units are receiving power and a signal from the source. Built-in equalization control lets you fine-tune the image quality at each remote display. Easy to set up with no software or drivers to install. Works with all operating systems and HDMI sources.
Features
- Extends a 1080p (@ 60 Hz) signal up to 125-ft. (38.1 m)
- Ideal for digital signs, trade shows, presentations, classrooms, churches and retail settings
- Transmitter and receiver connect with one Cat5e/6 cable (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as N202-Series)
- Supports stereo audio and HDCP
- Built-in equalization control lets you adjust the image on the remote display
Easy to Set Up and Use
- Plug-and-play engineering—no software, drivers or external power supply
- Powered via included USB cables
- Units connect quickly to source and display with built-in cables
- Optional local HDMI monitor connects to transmitter with user-supplied HDMI cable
- LEDs indicate when units are receiving power and a signal from the source
- Works with all operating systems and HDMI sources
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- Laptop, Ultrabook™, tablet or other source with Micro-HDMI port
- Display with HDMI port
Package Includes
- Transmitter unit
- Receiver unit
- (2) USB Micro-B to USB-A cables, 3-ft. (0.91 m)
- Screwdriver for adjusting equalization
- Owner's manual
Specifications
OVERVIEW
UPC Code | 037332191502 |
Product Type | Extender Kit |
Technology | HDMI; Cat5/5e; Cat6 |
VIDEO
Max Supported Video Resolution | 1920 x 1080 (1080p @ 60Hz) |
Max 720P Range (ft) | 125 |
Max 1080P Range (ft) | 125 |
Max 1280 x 720 (720p) Range (ft) | 125 |
Max 1920 x 1080 (1080p) Range (ft) | 125 |
Transmitter Video Input | Micro-HDMI |
Transmitter - Number of Video Outputs | 1 |
Transmitter - Local Display Output | HDMI |
Receiver/Transceiver Video Output | HDMI |
Receiver - Number of Video Outputs | 1 |
Range Extension using other Tripp Lite product | 175 ft. @ 1080i 125 ft. @ 1080p |
Recommended Cabling | N202-Series Cat6 Patch Cable |
Other Tripp Lite product used to extend range | B126-110 |
Max Supported Color Depth | 24-bit True Color |
HDR Support | No |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
Maximum Signal Range (ft) | 125 |
AUDIO
Audio Input | HDMI |
Audio Output | HDMI |
Audio Specification | Stereo Audio |
POWER
Power Source Type | USB |
Power Source | Transmitter and Receiver (Included) |
Power Over Cable (PoC) Support | No |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | MICRO HDMI (MALE) |
Side A - Connector 2 | RJ45 (FEMALE); HDMI (FEMALE) |
Side A - Connector 3 | MICRO-USB B (FEMALE) |
Side B - Connector 1 | HDMI (MALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
Side B - Connector 3 | MICRO-USB B (FEMALE) |
Connector Plating | Gold |
Daisy-chainable / Cascadable | Yes |
Daisy-chainable / Cascadable Details | Requires B126-110 |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | TX & RX: Green (Power), Orange (Activity) |
PHYSICAL
Color | Black |
Number of Displays | 1 |
Form Factor/Mounting Options | Pigtail |
Receiver Unit Dimensions (hwd / in.) | 0.9 x 2.4 x 2 |
Receiver Unit Weight (lbs.) | 0.15 |
Shipping Dimensions (hwd / in.) | 7.87 x 5.59 x 1.73 |
Shipping Weight (lbs.) | 0.49 |
Transmitter Unit Dimensions (hwd / in.) | 0.9 x 2.4 x 2 |
Transmitter Unit Weight (lbs.) | 0.15 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Packaging Type | Box |
Housing | Plastic |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0% to 85%, Non-Condensing |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 125 |
Max 480P Range (ft) | 125 |
Max 1440 x 900 Range (ft) | 125 |
Max 1080i Range (ft) | 125 |
Max 480i Range (ft) | 125 |
Max 640 x 480 Range (ft) | 125 |
Max 800 x 600 Range (ft) | 125 |
Max 1600 x 1200 Range (ft) | 125 |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
Built-In Equalizer | Yes |
HDCP Specification | 1.4 |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) | |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) | |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) | |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) | |
P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) | |
P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. | |
P569-010-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. |
USB Cables
Model Number | Description | |
---|---|---|
UR05C-003-RARB | Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m) | |
UR05C-003-RB | Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) |
Documents & Downloads
Useful Web Pages
Product Videos
- HDMI: Getting the (Digital) Picture
https://tripplite.eaton.com/video/hdmi-getting-the-digital-picture/136216
Product Images