Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Micro HDMI to VGA Adapter Video Converter with Audio for Smartphones/Tablets/Ultrabooks, (M/F), 6 in.

Model Number: P131-06N-MICROA


Micro HDMI to VGA adapter connects a tablet, Ultrabook or smartphone with a Micro HDMI output to a VGA monitor for 1080p video + audio.
  • 6 in. Micro HDMI to VGA cable recommended for giving video presentations
  • Supports VGA cabling up to 100 ft., excellent for exhibiting digital signage
  • Supports HD resolutions up to 1920 x 1200 (1080p) for crystal-clear video
  • Plug-and-play operation allows you to set it up and begin using it immediately
  • Small enough to carry in a pocket or laptop bag for instant 1080p video anywhere
  • 3-year limited warranty

Features

Micro HDMI to VGA Adapter Connects Your Smartphone or Tablet to a VGA-Enabled Display
This low-profile Micro HDMI to VGA cable (M/F) instantly connects your tablet, smartphone, Ultrabook or other device with a Micro HDMI port to a VGA monitor or projector. It’s a simple and inexpensive solution for converting the video signal from a Micro HDMI port for your existing VGA display, rather than spending time, effort and money upgrading to a new monitor.
Supports High-Definition 1080p for Video Presentations and Stereo Audio
This Micro HDMI male to VGA female adapter is ideal for giving video presentations in conference rooms and classrooms or playing video for digital signage in crystal-clear 1080p. The six-inch cable supports video resolutions up to 1920 x 1200, including 1080p, as well as VGA cabling (for connecting a monitor) and 3.5 mm audio cabling (for connecting speakers) up to 100 feet.
Plug-and-Play Operation Lets You Begin Watching Video Almost Immediately
No external power is required, though a USB Micro-B port is included in the event you must connect the adapter to power. The lightweight unit is easy to carry in a pocket, purse, backpack or laptop bag for instant 1080p video where needed.

Typical Applications

  • Connect a tablet or smartphone to a VGA projector in an auditorium or lecture hall for a video presentation
  • Stream digital signage messages from an Ultrabook to VGA displays in an office or conference room

Package Includes

  • P131-06N-MICROA Micro HDMI Male to VGA Female Adapter Cable, 6 in.

System Requirements

  • Source device with Micro HDMI connector
  • Display device with VGA HD15 connector and audio speakers
RoHS compliant

Specifications

OVERVIEW
UPC Code037332181015
INPUT
Cable Length (in.)6
Cable Length (cm)15.24
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)7.00 x 0.10 x 0.50
Shipping Weight (lbs.)0.14
Unit Dimensions (hwd / in.)0.59 x 1.57 x 1.76
CONNECTIONS
Side A - Connector 1MICRO HDMI (MALE)
Side B - Connector 1HD15 (FEMALE)
Side B - Connector 23.5MM (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyHDMI; VGA/SVGA; Stereo Audio
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P312-006 | Digital Signage & Audio/Video P312-006 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft.
P502-003 | Digital Signage & Audio/Video P502-003 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 3 ft.
P502-006 | Digital Signage & Audio/Video P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft.
USB, Lightning & FireWire
  Model Number Description
UR050-003 | USB, Lightning & FireWire UR050-003 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 3 ft.
UR050-006 | USB, Lightning & FireWire UR050-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 6 ft.
USB Cables
  Model Number Description
UR050-006 | USB Cables UR050-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 6 ft.
UR050-003 | USB Cables UR050-003 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 3 ft.

Resources & Downloads

support icon

Do you own a
P131-06N-MICROA

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.