Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Micro HDMI to VGA Adapter Video Converter for Smartphones/Tablets/Ultrabooks, (M/F), 6 in.

Model Number: P131-06N-MICRO


Connect a computer or tablet with Micro HDMI to a VGA Projector or other display.
  • No external Power required
  • Plug and Play
  • 1080p max resolution
  • Supports distances up to 100ft
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite P131-06N-MICRO allows you to connect a device with Micro HDMI output, such as a Laptop, Tablet, or SmartPhone, to VGA display devices, such as Projectors. Supports resolutions up to 1920x1080 ( 1080p ). Small, compact design, no external power required...completely Plug-and-Play.

Features

  • Send video from a Micro HDMI device to a VGA Display
  • Supports Analog Video up to UXGA ( 1600x1200 ) and 1080p
  • Plug-and-Play
  • No external Power or Drivers required
  • Features a Micro USB port in the event that additional power is needed
  • 6inch cable length between Micro HDMI and VGA pod

System Requirements

  • Computer or other device with Micro-HDMI video output port
  • VGA monitor or projector

Package Includes

  • Micro HDMI to VGA Adapter, 6 Inch
RoHS compliant

Specifications

OVERVIEW
UPC Code037332174239
INPUT
Cable Length (in.)6
Cable Length (cm)15.24
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)1.00 x 5.40 x 5.80
Shipping Weight (lbs.)0.20
CONNECTIONS
Side A - Connector 1MICRO HDMI (MALE)
Side B - Connector 1HD15 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyHDMI; VGA/SVGA
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P502-006 | Digital Signage & Audio/Video P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft.
P502-010 | Digital Signage & Audio/Video P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft.
P502-015 | Digital Signage & Audio/Video P502-015 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 15 ft.

Resources & Downloads

support icon

Do you own a
P131-06N-MICRO

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.