Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Micro USB to USB OTG Host Adapter Cable, 5-Pin USB Micro-B to USB-A (M/F), White, 6 in.

Model Number: U052-06N-WH


Connects a USB peripheral, such as a thumb drive or keyboard/mouse, to OTG-enabled smartphones, tablets and other devices. Ideal for sharing data and downloading video.
  • Plug and play—no software, drivers or external power supply
  • Premium double shielding for error-free signal quality
  • Molded nickel-plated connectors with gold-plated contacts
  • Twisted 28/24 AWG data/power lines
  • Allows connection of USB hub to connect more devices

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The U052-06N-WH Micro USB to USB OTG Host Adapter Cable is ideal for expanding the capabilities of your On-the-Go (OTG) smartphone or tablet by connecting it to a variety of USB peripherals. By adding removable storage via thumb drive or connecting a USB keyboard or mouse to your OTG device, you can use it to share data and download videos and presentations.

This six-inch adapter is plug-and-play with no software, drivers or external power supply needed. Just connect its USB Micro-B plug to your OTG-enabled device, and connect the USB peripheral to the adapter’s USB 2.0 port. You can also connect a USB hub to the adapter to create more USB ports and connect more USB devices.

Premium foil and braid shielding delivers reliable, error-free signal quality and protection from EMI/RFI interference. Molded nickel-plated connectors with gold-plated contacts ensure excellent conductivity. Integral strain relief ensures the adapter and connectors last a long time. A rugged PVC jacket protects twisted 28 AWG data lines and 24 AWG power lines.

Features

Connects a USB-A Peripheral to Your OTG-Enabled Mobile Device
  • Ideal for sharing data and downloading video
  • Allows connection of USB hub to connect more devices
  • Plug and play—no software, drivers or external power supply

Premium Construction for Superior Signal Transfer
  • Foil and braid shielding for error-free signal quality and EMI/RFI protection
  • Molded nickel-plated connectors and gold-plated contacts
  • Integral strain relief for long life
  • Twisted 28/24 AWG data/power lines
  • Rugged PVC jacket

System Requirements

  • OTG-enabled smartphone, tablet or other mobile device

Package Includes

  • U052-06N-WH Micro USB to USB OTG Host Adapter Cable (M/F), White, 6 in.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332196521
INPUT
Cable Length (ft.)0.5
Cable Length (in.)6
Cable Length (cm)15.24
PHYSICAL
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)4.5MM
ColorWhite
Material of ConstructionPVC
Shipping Dimensions (hwd / in.)5.75 x 4.00 x 0.50
Shipping Weight (lbs.)0.04
Wire Gauge (AWG)28/24
ENVIRONMENTAL
Operating Temperature Range14 to 140 F (-10 to 60 C)
Storage Temperature Range-4 to 185 F (-20 to 85 C)
Relative Humidity10% to 85%, Non-Condensing
CONNECTIONS
Side A - Connector 1USB A (FEMALE)
Side B - Connector 1MICRO-USB B (MALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
TechnologyUSB 2.0 (High Speed)
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Charging Stations & Chargers
  Model Number Description
U280-004-OTG | Charging Stations & Chargers U280-004-OTG 4-Port USB Charging Station with OTG Hub - 5V 6A / 30W USB Charger Output
USB, Lightning & FireWire
  Model Number Description
U280-004-OTG | USB, Lightning & FireWire U280-004-OTG 4-Port USB Charging Station with OTG Hub - 5V 6A / 30W USB Charger Output

Resources & Downloads

support icon

Do you own a
U052-06N-WH

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.