Mini HDMI to DVI Adapter Cable (M/M), 10 ft. (3.05 m)
- Premium double shielded digital video cable
- 24K gold-plated connectors provide optimal signal transfer
- Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
- This product is covered by a Lifetime Limited Warranty (coverage details)
P566-010-MINI
Have a Question?
Overview
Features
- 10-ft. (3.05 m), Mini HDMI to DVI Adapter cable
- Premium double shielded digital video cable
- 24K gold-plated connectors provide optimal signal transfer
- Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
- RoHS Compliant
Specifications
OVERVIEW
UPC Code | 037332186072 |
Technology | DVI; HDMI |
PHYSICAL
Color | Black |
Cable Length (ft.) | 10 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.39 |
CONNECTIONS
Side A - Connector 1 | MINI HDMI (MALE) |
Side B - Connector 1 | DVI-D SINGLE LINK (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.