Part Number: P586-006-VGA-V2
Converts a Mini DisplayPort v1.2 video signal for display on a VGA monitor, projector or television.
- Active adapter cable for use with any Mini Displayport (or Thunderbolt) port
- Low-profile VGA connector fits neatly into available space; no jamming between wall and monitor or impeding neighboring connections
- Supports computer video resolution up to 1920 x 1200
- Supports HD video resolution up to 1920 x 1080 (1080p)
- No separate adapter required
- Nickel-plated connectors with gold-plated contac
- 3-year limited warranty
Features
Send High-Quality Mini DisplayPort v1.2 Video Signals to a VGA Display
- Connects Mini DisplayPort (or Thunderbolt) computer to VGA-enabled monitor, projector or TV
- Ideal for displaying video on large monitor or digital sign
- Low-profile VGA connector fits neatly into available space; no jamming between wall and monitor or impeding neighboring connections
- Mini DisplayPort and HD15 male connectors
- No separate adapter required
Vibrant, Superior Video Quality
- Supports computer video resolutions up to 1920 x 1200
- Supports HD video resolutions up to 1920 x 1080 (1080p)
- Converts Single-Mode and Dual-Mode (DP++) Mini DisplayPort output
- Perfect for use with graphics cards, such as AMD Eyefinity, that don’t output DP++ signals
Superior Materials for Superior Performance
- Double shielding with foil and braid for maximum EMI/RFI protection
- Nickel-plated connectors with gold-plated contacts for excellent conductivity
- Integral strain relief for long life
TAA-Compliant for GSA Schedule Purchases
- The P569-020-MF-ACT is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
UPC Code | 037332191854 |
Product Type | Active Cable |
Technology | VGA/SVGA; DisplayPort |
Cable Type | Active |
VIDEO
Max Supported Video Resolution | 1920 x 1200 (1080p) |
HDR Support | No |
CONNECTIONS
Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
Side B - Connector 1 | HD15 (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
PHYSICAL
Color | Black |
Material of Construction | ABS, PVC |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 5.0 +/- 15mm |
Wire Gauge (AWG) | 32 |
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.24 |
Unit Dimensions (hwd / in.) | 7.000 x 9.000 x 0.500 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Operating Humidity Range | 0% to 85%, Non-Condensing |
Storage Humidity Range | 0% to 85%, Non-Condensing |
FEATURES & SPECIFICATIONS
Displayport Specification | 1.2 |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; Trade Agreements Act (TAA); UKCA; WEEE |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images