Mini DisplayPort 1.2 to DVI Adapter Cable, Active, M/M, 6 ft. (1.83 m)
- Active adapter for use with any Mini Displayport (or Thunderbolt) port
- Supports HD video resolutions up to 1920 x 1080 (1080p)
- No separate adapter required
- Gold-plated connectors and contacts
- 3-year limited warranty
P586-006-DVI-V2
Have a Question?
Features
- Connects Mini DisplayPort (or Thunderbolt) computer to DVI-enabled monitor, projector or TV
- Ideal for displaying video on large monitor or digital sign
- Mini DisplayPort and DVI-D male connectors
- No separate adapter required
Vibrant, Superior Video Quality
- Supports HD video resolutions up to 1920 x 1080 (1080p)
- Converts Single-Mode and Dual-Mode (DP++) Mini DisplayPort output
- Perfect for use with graphics cards, such as AMD Eyefinity, that do not output DP++ signals
Superior Materials for Superior Performance
- Double shielding with foil and braid for maximum EMI/RFI protection
- Gold-plated connectors and contacts for excellent conductivity
- Integral strain relief for long life
Specifications
OVERVIEW
UPC Code | 037332192011 |
Technology | DVI; DisplayPort |
VIDEO
Max Supported Video Resolution | 1920 x 1080 (1080p) |
Max Supported Color Depth | 12-bit True Color |
Chroma Sub Sampling | 4:4:4; 4:2:2 |
INPUT
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
PHYSICAL
Cable Outer Diameter (OD) | 4.8mm |
Cable Jacket Rating | VW-1 |
Wire Gauge (AWG) | 32 |
Color | Black |
Material of Construction | ABS, PVC |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.27 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 113 F (0 to 45 C) |
Storage Temperature Range | 14 to 176 F (-10 to 80 C) |
Operating Humidity Range | 10 to 85%, Non-Condensing |
Storage Humidity Range | 5 to 90%, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
Side B - Connector 1 | DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK) |
Connector Plating | Gold |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
Displayport Specification | 1.2 |
HDCP Specification | 1.4 |
STANDARDS & COMPLIANCE
Certifications | CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P586006DVIV2 model support page.
Resources & Downloads
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.