Keyspan Mini DisplayPort to Active VGA Adapter, Video Converter, DP1.2, (M/F), White, 6-in.
Model Number: P137-06N-VGA-V2
- Connect a VGA monitor to a computer with a Mini-DisplayPort or Thunderbolt 1/2 output
- Mini-DisplayPort v1.2 to VGA Active Adapter Converter (Mini-DisplayPort Male to VGA Female)
- Plug-and-play convenience; no drivers or software needed
- Ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals
- Converts both Single-Mode and Dual Mode (DP++) Displayport output
- 3-year limited warranty
Overview
Ideal for Thunderbolt™ /Mini DisplayPort equipped laptops, Chromebooks, MacBooks
and Microsoft Surface.
DisplayPort v1.2 doubles the previous version bandwidth of 8.64 Gbps to 17.28 Gbps in High Bit Rate (HBR2) mode, which allows increased resolutions, higher refresh rates, and greater color depth.
Supports VGA computer video resolutions up to 1920 x 1200 and HD resolutions up to 1080p. Unlike passive adapters, Active adapters convert both Single-Mode and
Dual Mode (DP++) DisplayPort output. It is ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals.
Features
- Connect a VGA monitor to a computer with a Mini-DisplayPort or Thunderbolt 1/2 output
- Mini-DisplayPort v1.2 to VGA Active Adapter Converter (Mini-DisplayPort Male to VGA Female)
- Supports VGA computer video resolutions up to 1920 x 1200 and HD resolutions up to 1080p
- 17.28 Gbps bandwidth
- Plug and Play; no drivers or software require
- Ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals
- Converts both Single-Mode and Dual Mode (DP++) Displayport output
Package Includes
- Mini-DisplayPort 1.2 to VGA Active Adapter Converter (Mini-DP Male to VGA Female) 6-in.
Specifications
OVERVIEW
UPC Code | 037332187543 |
INPUT
Cable Length (ft.) | 0.5 |
Cable Length (in.) | 6 |
Cable Length (cm) | 15.24 |
PHYSICAL
Color | White |
Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 9.00 |
Shipping Weight (lbs.) | 0.07 |
CONNECTIONS
Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
Side B - Connector 1 | HD15 (FEMALE) |
FEATURES & SPECIFICATIONS
Technology | VGA/SVGA; DisplayPort |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P13706NVGAV2 model support page.
Resources & Downloads
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.